(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Hydraulic Hose Adaptors - 90° Elbow Fitting, PT Threaded, PF Tapped

Hydraulic Hose Adaptors - 90° Elbow Fitting, PT Threaded, PF Tapped

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Adapter fittings for hydraulic hoses.

  • inCAD Components
Hydralic Fittings - 90 Deg. Elbow, PT Threaded, PF Tapped:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
YCLPFG1025 Carbon SteelTrivalent Chromate

Specifications

Part Number
YCLPT11
Part NumberT
R(PT)
F
G(PF)
L1L21
TypeNo.
YCLPFG22F1/41/4252817
33F3/83/8303320

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
YCLPFG22F
YCLPFG33F
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread T Nominal Thread F/T2
1 Piece(s)Available

8 Days or more

10R1/4G1/4
1 Piece(s)Available

8 Days or more

10R3/8G3/8

Loading...

  1. 1

More Information

■Specifications Applicable Fluid Oil, Water
Max. Operating Pressure: 20.6MPa (210kgf/cm2 or less)
 

Basic Information

Material 1025 Carbon Steel Shape 90° Elbow Connection Thread Type Male thread× Female thread
Connecting Thread Type M1 PT Connecting Thread Type M2 PF Shape Elbow, Male

Additional Products in this Category

Complementary Products

Tech Support