(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adaptors - 45° Elbow Fitting, PT Threaded, PT Threaded (Part Numbers)

Hydraulic Hose Adaptors - 45° Elbow Fitting, PT Threaded, PT Threaded

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Adapter fittings for hydraulic hoses.

  • inCAD Components
Hydralic Fittings - 45 Deg. Elbow, PT Threaded, PT Threaded:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
YCWPT1025 Carbon SteelTrivalent Chromate

Specifications

Part Number
YCLPT11
Part NumberT1
R(PT)
T2
R(PT)
L
TypeNo.
YCWPT111/81/81712
221/41/41914
333/83/82215
441/21/22818

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
YCWPT11
YCWPT22
YCWPT33
YCWPT44
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread T Nominal Thread F/T2
1 Piece(s)Available

8 Days or more

10R1/8Rc1/8
1 Piece(s)Available

Same day

Stock

10R1/4Rc1/4
1 Piece(s)Available

8 Days or more

10R3/8Rc3/8
1 Piece(s)Available

8 Days or more

10R1/2Rc1/2

Loading...

  1. 1

More Information

■Specifications Applicable Fluid Oil, Water
Max. Operating Pressure: 20.6MPa (210kgf/cm2 or less)
 

Basic Information

Material 1025 Carbon Steel Shape 45° Elbow Connection Thread Type Male thread × Male thread
Connecting Thread Type M1 PT Connecting Thread Type M2 PT Shape 45° Elbow

Additional Products in this Category

Complementary Products

Tech Support