(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manifold Blocks - Pneumatic, Double-Row, Outlets 2 Sides, No Inlets, Horizontal Mounting Holes

Manifold Blocks - Pneumatic, Double-Row, Outlets 2 Sides, No Inlets, Horizontal Mounting Holes

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spec Change

•Flow : Intlets – Thru Outlets - 2 sides
•Material : Aluminum Alloy
For complete product overview and details on Manifold Blocks - Pneumatic, Double Row, Outlets on 2 Sides, No Inlets, Horizontal Mounting see the sections below:

  • inCAD Components
Manifold Blocks - Pneumatic, Double Row, Outlets on 2 Sides, No Inlets, Horizontal Mounting:Related Image
・Materials
Type[ M ]Material[ S ]Surface TreatmentMax. Operating Pressure
BTAW5052 Aluminum Alloy-1MPa≈10kgf/cm² or less
BTAWAClear Anodize

Specifications

Part Number-Q-B
BTAW2-Q2-B2
Part NumberRc (PT), M (Coarse)LNxPFNumber of Ports
TypeCircuitsQB
BTAW

BTAWA
15 (M5)
1
(1/8)
2 (1/4)
5 (M5)
1
(1/8)
2 (1/4)
350224
2601x25478
3852x257212
41103x259716
51354x2512220
61605x2514724
[ ! ]For Q and B, specify 1, 2 or 5 indicated before ( ).
[ ! ]Only No. 6 has an additional M5 screw hole at the midpoint of the overall length.
■Feature
Two-stage piping arrangement saves space in the horizontal direction.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BTAW1-Q[1,​2,​5]-B[1,​2,​5]
BTAW2-Q[1,​2,​5]-B[1,​2,​5]
BTAW3-Q[1,​2,​5]-B[1,​2,​5]
BTAW4-Q[1,​2,​5]-B[1,​2,​5]
BTAW5-Q[1,​2,​5]-B[1,​2,​5]
BTAW6-Q[1,​2,​5]-B[1,​2,​5]
BTAWA1-Q[1,​2,​5]-B[1,​2,​5]
BTAWA2-Q[1,​2,​5]-B[1,​2,​5]
BTAWA3-Q[1,​2,​5]-B[1,​2,​5]
BTAWA4-Q[1,​2,​5]-B[1,​2,​5]
BTAWA5-Q[1,​2,​5]-B[1,​2,​5]
BTAWA6-Q[1,​2,​5]-B[1,​2,​5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Number of circuits
(Ream)
Drawing B Part Thread Dia. PT/PF, M (Coarse) Selection [B] 1 (1/8) 2(1/4) 5(M5) Drawing Q Part Thread Dia. PT/PF, M (Coarse) Selection [Q] 1 (1/8) 2(1/4) 5(M5)
1 Piece(s)

10 Days or more

10No11 ~ 51 ~ 5
1 Piece(s)

10 Days or more

10No21 ~ 51 ~ 5
1 Piece(s)

10 Days or more

10No31 ~ 51 ~ 5
1 Piece(s)

10 Days or more

10No41 ~ 51 ~ 5
1 Piece(s)

10 Days or more

10No51 ~ 51 ~ 5
1 Piece(s)

10 Days or more

10No61 ~ 51 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize11 ~ 51 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize21 ~ 51 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize31 ~ 51 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize41 ~ 51 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize51 ~ 51 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize61 ~ 51 ~ 5

Loading...

  1. 1
 

Basic Information

Flow Lateral Through Holes•Vertical Through Hole Type Material A5052 Block Size(mm) 30×40
Thread Size / Type Standard Thread {PT, M (Coarse) Thread} Pitch P(mm) 25 Fixed / Designated Pitch Fixed Type
Application Pneumatic

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.