(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manifold Blocks - Hydraulic or Pneumatic, Outlets 1 Side, 2 Inlets, Vertical Mounting Holes

Manifold Blocks - Hydraulic or Pneumatic, Outlets 1 Side, 2 Inlets, Vertical Mounting Holes

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

New: Clear anodized material added in June 2023
•Flow : Inlets - Thru, Outlets - Top
•Material : 304 Stainless Steel, Aluminum Alloy, Low Carbon Steel
For complete product overview and details on Manifold Blocks - Hydraulic/Pneumatic, Outlets 1 Side, 2 Inlets, Vertical Mounting see the sections below:

  • inCAD Components
Manifold Blocks - Hydralulic/Pneumatic, Outlets 1 Side, 2 Inlets, Vertical Mounting:Related Image
・Materials
Type[ M ]Material[ S ]Surface TreatmentMax. Operating Pressure
BMBN1018 Carbon SteelTrivalent Chromate20.6MPa≈210kgf/cm² or less
BMBNR304 Stainless Steel-
BMSNAluminum Alloy-1MPa≈10kgf/cm² or less
*No._-55N is for limited space.
[ ! ]The material of BMSN_-55N is 6063 Aluminum Alloy.

Specifications

Part Number
BMBN2-12
Part Numberd1
Rc(PT)
d2
Rc(PT)
ABLPP1P2EFYd3d4
TypeNo.







BMBN
(Oil Hydraulic)

BMBNR
(Water Hydraulic)









[ ! ]* 4, 5 and 6 are available for BMAN only.
2121/81/43035904050-25227116.66.5
221/4
233/8
333/8
341/2
3121/81/413090-
221/4
233/8
333/8
341/2
*4121/81/4170130-
221/4
233/8
333/8
341/2
*5121/81/4210170-
221/4
233/8
333/8
341/2
*6121/81/4250210125
221/4
233/8
333/8
341/2
Part Numberd1
Rc(PT),
M (Coarse)
d2
Rc(PT),
M (Coarse)
ABLPP1P2EFYd3d4
TypeNo.
BMSN
(Pneumatic)
2111/81/83030703055-202079.55.55.5
121/4
221/4
55M5M5
55N151545153515103.5-4.3-
3111/81/830301003085-202079.55.55.5
121/4
221/4
55M5M5
55N151560155015103.5-4.3-
4111/81/8303013030115-202079.55.55.5
121/4
221/4
55M5M5
55N151575156515103.5-4.3-
5111/81/8303016030145-202079.55.55.5
121/4
221/4
55M5M5
55N151590158015103.5-4.3-
6111/81/830301903017595202079.55.55.5
121/4
221/4
55M5M5
55N15151051595-15103.5-4.3-

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BMBN2-12
BMBN2-22
BMBN2-23
BMBN2-33
BMBN2-34
BMBN3-12
BMBN3-22
BMBN3-23
BMBN3-33
BMBN3-34
BMBN4-12
BMBN4-22
BMBN4-23
BMBN4-33
BMBN4-34
BMBN5-12
BMBN5-22
BMBN5-23
BMBN5-33
BMBN5-34
BMBN6-12
BMBN6-22
BMBN6-23
BMBN6-33
BMBN6-34
BMBNR2-12
BMBNR2-22
BMBNR2-23
BMBNR2-33
BMBNR2-34
BMBNR3-12
BMBNR3-22
BMBNR3-23
BMBNR3-33
BMBNR3-34
BMSN2-11
BMSN2-12
BMSN2-22
BMSN2-55
BMSN2-55N
BMSN3-11
BMSN3-12
BMSN3-22
BMSN3-55
BMSN3-55N
BMSN4-11
BMSN4-12
BMSN4-22
BMSN4-55
BMSN4-55N
BMSN5-11
BMSN5-12
BMSN5-22
BMSN5-55
BMSN5-55N
BMSN6-11
BMSN6-12
BMSN6-22
BMSN6-55
BMSN6-55N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Block Size
(mm)
Number of circuits
(Ream)
Thread Size / Type Application
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×35212(Rc1/8,Rc1/4)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×35222(Rc1/4)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×35223(Rc1/4,Rc3/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×35233(Rc3/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×35234(Rc3/8,Rc1/2)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×35312(Rc1/8,Rc1/4)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×35322(Rc1/4)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×35323(Rc1/4,Rc3/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×35333(Rc3/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×35334(Rc3/8,Rc1/2)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×35412(Rc1/8,Rc1/4)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×35422(Rc1/4)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×35423(Rc1/4,Rc3/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×35433(Rc3/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×35434(Rc3/8,Rc1/2)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×35512(Rc1/8,Rc1/4)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×35522(Rc1/4)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×35523(Rc1/4,Rc3/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×35533(Rc3/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×35534(Rc3/8,Rc1/2)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×35612(Rc1/8,Rc1/4)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×35622(Rc1/4)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×35623(Rc1/4,Rc3/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×35633(Rc3/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×35634(Rc3/8,Rc1/2)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo30×35212(Rc1/8,Rc1/4)For Water Hydraulic
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo30×35222(Rc1/4)For Water Hydraulic
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo30×35223(Rc1/4,Rc3/8)For Water Hydraulic
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo30×35233(Rc3/8)For Water Hydraulic
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo30×35234(Rc3/8,Rc1/2)For Water Hydraulic
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo30×35312(Rc1/8,Rc1/4)For Water Hydraulic
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo30×35322(Rc1/4)For Water Hydraulic
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo30×35323(Rc1/4,Rc3/8)For Water Hydraulic
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo30×35333(Rc3/8)For Water Hydraulic
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo30×35334(Rc3/8,Rc1/2)For Water Hydraulic
1 Piece(s)Available

8 Days or more

10A5052No30×30211(Rc1/8)Pneumatic
1 Piece(s)Available

Same day

Stock

10A5052No30×30212(Rc1/8,Rc1/4)Pneumatic
1 Piece(s)Available

Same day

Stock

10A5052No30×30222(Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No30×30255(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No15×15255N(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No30×30311(Rc1/8)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No30×30312(Rc1/8,Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No30×30322(Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No30×30355(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No15×15355N(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No30×30411(Rc1/8)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No30×30412(Rc1/8,Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No30×30422(Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No30×30455(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No15×15455N(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No30×30511(Rc1/8)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No30×30512(Rc1/8,Rc1/4)Pneumatic
1 Piece(s)Available

Same day

Stock

10A5052No30×30522(Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No30×30555(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No15×15555N(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No30×30611(Rc1/8)Pneumatic
1 Piece(s)Available

Same day

Stock

10A5052No30×30612(Rc1/8,Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No30×30622(Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No30×30655(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No15×15655N(M5)Pneumatic

Loading...

  1. 1
 

Basic Information

Flow Lateral Through Holes•Upper Hole Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.