(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Simplified Manifolds
For complete product overview and details on Manifold Blocks - Simplified see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | Max. Operating Pressure | |||
Tee | Socket | Plate | Fitting | |||
Tee | Socket | |||||
TGMF | TGMSF | Low Carbon Steel | FCMB270 | 1025 Carbon Steel | Trivalent Chromate | 1MPa≈10kgf/cm² or less |
TGMS | TGMSS | 304 Stainless Steel | 304 Stainless Steel | - |
Part Number | - | H (Number of Fittings) | - | P |
TGMF2 TGMSF1 | - - | 3 2 | - | P35 |
Part Number | H (Number of Fittings) | Rc (PT) | L | W | B | |||
Type | No. | TGMF | TGMS | TGMF | TGMS | |||
TGMF TGMS | 1 | 1 2 3 | 1/8 | 25 | 25 | 34 | 35 | 28 |
2 | 1/4 | 29 | 29.5 | 38 | 39 | 32 | ||
3 | 3/8 | 35 | 36 | 46.5 | 47.5 | 40 |
Part Number | H (Number of Fittings) | Pitch P | Rc (PT) | L | W | B | E | |||||
Type | No. | TGMSF | TGMSS | TGMSF | TGMSS | TGMSF | TGMSS | TGMSF | TGMSS | |||
TGMSF TGMSS | 1 | 1 2 3 | 35 50 | 1/8 | 19 | 15 | 22 | 23 | 18 | 19 | 25 | 25 |
2 | 1/4 | 22 | 19 | 25 | 29 | 21 | 25 | 25 | 25 | |||
3 | 3/8 | 28 | 22 | 28 | 30 | 24 | 26 | 30 | 25 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy