(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Blocks - Pneumatic, Outlets 2 Sides, No Inlets, Configurable Mounting Holes

Terminal Blocks - Pneumatic, Outlets 2 Sides, No Inlets, Configurable Mounting Holes
  • Lead Time Reduction

Large orders for 20~50 pcs. are available! G(PF) screws can be specified also.

  • inCAD Components
Terminal Blocks - Pneumatic, Outlets 2 Sides, No Inlets, Vertical / Horizontal Mounting:Related Image
・Materials
Type[ M ]Material[ S ]Surface TreatmentMax. Operating Pressure
Pitch (P) StandardPitch (P) Configurable
15 Square20 Square25 Square35 Square50 Square20 Square25 Square35 Square50 Square
BTLASBTLACBTLABTLAKBTLALBTLACPBTLAPBTLAKPBTLALPAluminum Alloy-1MPa≈10kgf/cm² or less
-BTLACABTLAA--BTLACAPBTLAAPBTLAAKPBTLALAPClear Anodize
  


Specifications

Part Number-Q-R-P
TypeMounting Hole ChangeCircuits
BTLS
BTLSFLP
BTLA
BTLAP
G-BTLAP

NA
T
ZT
ZT
5
4
4
5
5
-
-
-
-
-
Q3
Q4
Q2
Q2
Q2
-
-
-
-
-
R2
R3
R1
R2
R2

-

-
-

P50

P50
P50




(G Thread)
Part NumberRc (PT), NPT, M (Coarse)Pitch PNumber of Pitches NTotal Number of Q and R ThreadsABEFXYMounting Hole
TypeMounting Hole ChangeCircuitsQ, RStandardConfigurable
1mm Increment
M
15 SQ.T (Tapped)1M3 (M3)
M4 (M4)
5 (M5)
--021515157.553.5M4
Pitch Standard
BTLAS
21514
326
438
5410
6512
7614
8716
20 SQ.11 (1/8)
M3 (M3)
M4 (M4)
5 (M5)
--022020201054M5
Pitch Standard
BTLAC

BTLACA
Pitch Configurable
BTLACP

BTLACAP
21515~5014
326
438
5410
6512
7614
8716
25 SQ.NA (Through)


T
(Tapped)


ZT
(Counterbore Tapped)
11 (1/8)
2 (1/4)
5 (M5)
1N (NPT1/8)
2N (NPT1/4)
--0225252012.57.57M5
Pitch Standard
BTLA

BTLAA
Pitch Configurable
BTLAP

BTLAAP
22520~6014
326
438
5410
625~60512
7614
8716
35 SQ.11 (1/8)
2
(1/4)
5 (M5)
1N (NPT1/8)
2N (NPT1/4)
--0235352017.57.57M5
Pitch Standard
BTLAK

Pitch Configurable
BTLAKP

BTLAAKP
22520~6014
326
438
5410
625~60512
7614
8716
50 SQ.12 (1/4)
3
(3/8)
4 (1/2)
--02505025258.58.5M8
Pitch Standard
BTLAL

Pitch Configurable
BTLALP

BTLALAP
24035~6014
326
438
5410
6512
[ ! ]For G (PF) Thread please place an order specified with G- before part number. (Ex: G-BTLA) For ordering, see the Ordering Example.
[ ! ]For Q and R, specify 1, 2, 3, 4, 5, M3, M4, 1N or 2N indicated before ( ). [ ! ]Single Circuit is not available for Pitch Configurable Type.
[ ! ]Specify the pitch taking into consideration the necessary dimensions for fitting the couplings. [ ! ]For 15 Square and 20 Square, only Tapped Hole is available.
[ ! ]Each 6 and 8 Circuit Type has an additional mounting hole at the midpoint of the overall length. 7 Circuit Type has an additional mounting hole at each midpoint from the left, 2 and 3 port pitch, and 5 and 6 port pitch. (Except 15 and 20 Square)
[ ! ]For Block Square 25 Type, when 1 and 4 is selected for both tapered threads at right angles, the male threads may interfere with each other. Select Block Square 35 Type instead.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BTLA1-[Q1N,​Q2N]-[R1N,​R2N]
BTLA1-[Q1N,​Q2N]-R[1,​2,​5]
BTLA1-Q[1,​2,​5]-[R1N,​R2N]
BTLA1-Q[1,​2,​5]-R[1,​2,​5]
BTLA2-[Q1N,​Q2N]-[R1N,​R2N]
BTLA2-[Q1N,​Q2N]-R[1,​2,​5]
BTLA2-Q[1,​2,​5]-[R1N,​R2N]
BTLA2-Q[1,​2,​5]-R[1,​2,​5]
BTLA3-[Q1N,​Q2N]-[R1N,​R2N]
BTLA3-[Q1N,​Q2N]-R[1,​2,​5]
BTLA3-Q[1,​2,​5]-[R1N,​R2N]
BTLA3-Q[1,​2,​5]-R[1,​2,​5]
BTLA4-[Q1N,​Q2N]-[R1N,​R2N]
BTLA4-[Q1N,​Q2N]-R[1,​2,​5]
BTLA4-Q[1,​2,​5]-[R1N,​R2N]
BTLA4-Q[1,​2,​5]-R[1,​2,​5]
BTLA5-[Q1N,​Q2N]-[R1N,​R2N]
BTLA5-[Q1N,​Q2N]-R[1,​2,​5]
BTLA5-Q[1,​2,​5]-[R1N,​R2N]
BTLA5-Q[1,​2,​5]-R[1,​2,​5]
BTLA6-[Q1N,​Q2N]-[R1N,​R2N]
BTLA6-[Q1N,​Q2N]-R[1,​2,​5]
BTLA6-Q[1,​2,​5]-[R1N,​R2N]
BTLA6-Q[1,​2,​5]-R[1,​2,​5]
BTLA7-[Q1N,​Q2N]-[R1N,​R2N]
BTLA7-[Q1N,​Q2N]-R[1,​2,​5]
BTLA7-Q[1,​2,​5]-[R1N,​R2N]
BTLA7-Q[1,​2,​5]-R[1,​2,​5]
BTLA8-[Q1N,​Q2N]-[R1N,​R2N]
BTLA8-[Q1N,​Q2N]-R[1,​2,​5]
BTLA8-Q[1,​2,​5]-[R1N,​R2N]
BTLA8-Q[1,​2,​5]-R[1,​2,​5]
BTLAA1-[Q1N,​Q2N]-[R1N,​R2N]
BTLAA1-[Q1N,​Q2N]-R[1,​2,​5]
BTLAA1-Q[1,​2,​5]-[R1N,​R2N]
BTLAA1-Q[1,​2,​5]-R[1,​2,​5]
BTLAA2-[Q1N,​Q2N]-[R1N,​R2N]
BTLAA2-[Q1N,​Q2N]-R[1,​2,​5]
BTLAA2-Q[1,​2,​5]-[R1N,​R2N]
BTLAA2-Q[1,​2,​5]-R[1,​2,​5]
BTLAA3-[Q1N,​Q2N]-[R1N,​R2N]
BTLAA3-[Q1N,​Q2N]-R[1,​2,​5]
BTLAA3-Q[1,​2,​5]-[R1N,​R2N]
BTLAA3-Q[1,​2,​5]-R[1,​2,​5]
BTLAA4-[Q1N,​Q2N]-[R1N,​R2N]
BTLAA4-[Q1N,​Q2N]-R[1,​2,​5]
BTLAA4-Q[1,​2,​5]-[R1N,​R2N]
BTLAA4-Q[1,​2,​5]-R[1,​2,​5]
BTLAA5-[Q1N,​Q2N]-[R1N,​R2N]
BTLAA5-[Q1N,​Q2N]-R[1,​2,​5]
BTLAA5-Q[1,​2,​5]-[R1N,​R2N]
BTLAA5-Q[1,​2,​5]-R[1,​2,​5]
BTLAA6-[Q1N,​Q2N]-[R1N,​R2N]
BTLAA6-[Q1N,​Q2N]-R[1,​2,​5]
BTLAA6-Q[1,​2,​5]-[R1N,​R2N]
BTLAA6-Q[1,​2,​5]-R[1,​2,​5]
BTLAA7-[Q1N,​Q2N]-[R1N,​R2N]
BTLAA7-[Q1N,​Q2N]-R[1,​2,​5]
BTLAA7-Q[1,​2,​5]-[R1N,​R2N]
BTLAA7-Q[1,​2,​5]-R[1,​2,​5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Block Size
(mm)
Number of circuits
(Ream)
Thread Size / Type Mounting Hole Change Pitch P
(mm)
Fixed / Designated Pitch Drawing Q Part Thread Dia. M (Coarse) Selection [QM] 3 (M3) 4(M4) Drawing Q Part Thread Dia. NPT Selection [Q] Drawing Q Part Thread Dia. PT/PF, M (Coarse) Selection [Q] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) Drawing R Part Thread Dia. M (Coarse) Selection [RM] 3 (M3) 4(M4) Drawing R Part Thread Dia. NPT Selection [R] Drawing R Part Thread Dia. PT/PF, M (Coarse) Selection [R] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5)
1 Piece(s)

10 Days or more

10No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10No25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10No25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No25×253Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10No25×253Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No25×253Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10No25×253Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No25×254Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10No25×254Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No25×254Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10No25×254Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No25×255Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10No25×255Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No25×255Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10No25×255Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No25×256Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10No25×256Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No25×256Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10No25×256Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No25×257Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10No25×257Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No25×257Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10No25×257Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No25×258Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10No25×258Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No25×258Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10No25×258Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10Clear Anodize25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10Clear Anodize25×251Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10Clear Anodize25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10Clear Anodize25×252Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize25×253Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10Clear Anodize25×253Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize25×253Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10Clear Anodize25×253Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize25×254Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10Clear Anodize25×254Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize25×254Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10Clear Anodize25×254Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize25×255Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10Clear Anodize25×255Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize25×255Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10Clear Anodize25×255Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize25×256Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10Clear Anodize25×256Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize25×256Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10Clear Anodize25×256Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize25×257Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]--1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10Clear Anodize25×257Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type-1/4 [Q2N] / 1/8 [Q1N]---1 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize25×257Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5-1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10Clear Anodize25×257Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)-Fixed Type--1 ~ 5--1 ~ 5

Loading...

 

Basic Information

Flow Vertical Semi-Through Hole / Upper Hole Type Material A5052 Application Pneumatic

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.