(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manifold Blocks - Hydraulic, Outlets 3 Sides, No Inlets, Configurable Mounting Holes (Part Numbers)

Manifold Blocks - Hydraulic, Outlets 3 Sides, No Inlets, Configurable Mounting Holes
  • Volume Discount
  • Lead Time Reduction

Large orders for 20~50 pcs. are available! G(PF) screws can be specified also.

  • inCAD Components

(i)Caution

  • The standards for the 40 sq. type (BMAFA, BMAFMA, BMAFRA, BMAFSA, BMAFCA, BMAFPA) will be revised starting September 2021.
    Before the standards are revised, the part numbers will be BMAF, BMAFM, BMAFR, BMAFS, BMAFC and BMAFP.
    *After the standards are revised, the E dimension will change from 20 mm to 25 mm.
    Product URL for pre-revision specification:https://mx.misumi-ec.com/en/vona2/detail/110310530549/
TypeMaterialSurface TreatmentMax. Operating Pressure
Pitch (P) StandardPitch (P) Configurable
25 × 32 Sq.40 Sq.50 Sq.60 Sq.70 Sq.40 Sq.50 Sq.60 Sq.
BMASBMAFABMAFLBMAFLKBMALBMAFPABMAFLPBMAFLKPSteel for General StructureTrivalent Chromate20.6 MPa ≈ 210 kgf/cm2 or less
BMAFMABMAFLMBMALMBMAFLMPElectroless Nickel Plating
BMASRBMAFRABMAFLRSUS304
BMAFSASUS316
BMAFCABrass1 MPa ≈ 10 kgf/cm2 or less

Specification Table

Part NumberQRSP  
     
Type Mounting Hole Change Number of Circuits
BMAF
BMAFLP
G−BMAFLP

NA
NA
 4
3
3


Q3
Q3
Q3


R2
R4
R4


S3
S4
S4



P45
P45
 

(G Thread)
Part NumberRc (PT), NPT SelectionPitch PNumber of Pitches
N
Total Number of Q, R and S ThreadsABEFXYMounting Hole
TypeMounting Hole ChangeNumber of CircuitsQ, R, SStandard TypeConfigurable Type 1 mm IncrementsM
(25 × 32 Sq.)NA (Through)


T (Tapped)


ZT (Counterbore Tapped)


YZ (Side Counterbore)


YN (Side Through)
11(1/8)03253220167.57M5
Pitch Standard
BMAS
BMASR
 22516
329
4312
5415
6518
7621
8724
(40 Sq.)1 03404025207.57M6

Pitch Standard
BMAFA
BMAFMA
BMAFRA
BMAFSA
BMAFCA

(Standard Change: E dimension)

Pitch Configurable
BMAFPA


 
21(1/8)4025 to 5016
32(1/4)29
43(3/8)312
51N (NPT1/8)415
62N (NPT1/4)30 to 50518
73N (NPT3/8)621
8 724
(50 Sq.)1 03505030257.58M8
Pitch Standard
BMAFL
BMAFLM
BMAFLR
Pitch Configurable
BMAFLP
BMAFLMP
22(1/4)6035 to 6016
33(3/8)29
44(1/2)312
56(3/4)415
6 40 to 60518
(60 Sq.)1 03606030307.58M8
Pitch Standard
BMAFLK
Pitch Configurable
BMAFLKP
22(1/4)6035 to 6016
33(3/8)29
44(1/2)312
56(3/4)415
6 40 to 60518
(70 Sq.)1 03707040351010M8
Pitch Standard
BMAL
BMALM
 26(3/4)6016
38(1)29
4 312
By inserting "G-" before part number, the thread type can be changed to the G (PF) Thread as part of ordering.(Ex.: G-BMAF)For ordering, see the Ordering Example.
For Q, R and S, specify 1, 2, 3, 4, 6, 8, 1N, 2N or 3N indicated before ( ). Single Circuit is not available for Pitch Configurable Type. SUS316 or Brass is for up to 6 connections.
Specify the pitch taking into consideration the necessary dimensions for fitting the couplings. Each 6 and 8 Circuit Type has an additional mounting hole at the midpoint of the overall length. 7 Circuit Type has an additional mounting hole at each midpoint of the 2 - 3 port pitch, and 5 - 6 port pitch from the left to the right.
For Block Square 50 Type, when 3/4 is selected for both tapered threads at right angles, the tapered male threads may interfere with each other. Select Block Square 60 Type instead.
Select NA, T or ZT for the mounting hole shape of 7 and 8 Circuit Types .

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BMAFANA4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlow Material Surface Treatment Block Size
(mm)
Number of circuits
(Ream)
Thread Size / Type Mounting Hole Change Pitch P
(mm)
Fixed / Designated Pitch Application Drawing G Part Thread Dia. PT/PF Selection [G] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 6(3/4) 8(1) Drawing K Part Thread Dia. PT/PF, M (Coarse) Selection [K] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) 6(3/4) 8(1) Drawing Q Part Thread Dia. NPT Selection [Q] Drawing Q Part Thread Dia. PT/PF Selection [Q] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 6(3/4) 8(1) Drawing R Part Thread Dia. NPT Selection [R] Drawing R Part Thread Dia. PT/PF Selection [R] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 6(3/4) 8(1) Drawing S Part Thread Dia. NPT Selection [S] Drawing S Part Thread Dia. PT/PF Selection [S] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 6(3/4) 8(1)
1 Piece(s)Available

12 Days or more

-T Shaped Hole Type[1018 Carbon Steel] Steel for General StructureTrivalent Chromate40×404Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure--------

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.