(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Safety Protection Materials - Large Corner Covers for Edges, 50 mm Width (Part Numbers)

Safety Protection Materials - Large Corner Covers for Edges, 50 mm Width

Click this image to zoom it.

Move the mouse over the image to zoom

  • Safety Protection Materials - Large Corner Covers for Edges, 50 mm Width
  • Safety Protection Materials - Large Corner Covers for Edges, 50 mm Width
  • Volume Discount
  • Lead Time Reduction

Protection Covers intended to ensure safety work

  • inCAD Components
Safety Protection Materials - Large Corner Covers, for Edges:Related Image
Safety Protection Materials - Large Corner Covers, for Edges:Related Image
・Materials
[ M ] Material: Ethylene Rubber
(EPDM Synthetic Rubber)
[ H ] Hardness: Shore A60
[ ! ]Can be cut with a utility knife. [ ! ]For properties, see the Ethylene Rubber on Click here

Specifications

Part Number-L
PRGLSS
PRGLS
PRGLM
-
-
-
100
100
100
■Corner Covers 50mm Width
Part NumberL Weight (g)
Type
PRGLL10098
500490
1000980
15001470
20001960
■For Corners
Part Number
PRGLLC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PRGLL-100
PRGLL-1000
PRGLL-1500
PRGLL-2000
PRGLL-500
PRGLLC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPlaces for Use Length L
(mm)
1 Piece(s)Available

8 Days or more

10-100
1 Piece(s)Available

8 Days or more

10-1000
1 Piece(s)Available

8 Days or more

10-1500
1 Piece(s)Available

10 Days or more

10-2000
1 Piece(s)Available

8 Days or more

10-500
1 Piece(s)Available

8 Days or more

10For Corners-

Loading...

  1. 1

Example

Safety Protection Materials - Large Corner Covers, for Edges:Related Image
 

Basic Information

Material Ethylene Rubber (EPDM Synthetic Rubber)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.