(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ionizer Accessories - AC Adapter for DC Fan Type

Ionizer Accessories - AC Adapter for DC Fan Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Related Components
•Compatible Type: For Fan Type

Dedicated AC Adapter for Ionizer DC Fan:Related Image

Specifications

Part Number
ENZR-BAC
[ ! ]Free sample consignment available. See Click here for details.
Input VoltageAC100~240V 50/60Hz
Output VoltageDC24V
Qty.ENZR−B can drive up to two.
MassApprox. 270g

Part Number
ENZR-BAC (AC Adapter for Fan Type)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ENZR-BAC
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1
 

Basic Information

Type Related Components Compatible Type For Fan Type

Please check the type/dimensions/specifications of the part ENZR-BAC in the Ionizer Accessories - AC Adapter for DC Fan Type series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.