(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Economical natural rubber type has been added to the lineup of Heavy Load Antivibration Pads.
Part Number
Configured Part Number is shown.
A, B Selectable | A, B Configurable | [ M ]Material | [ H ]Hardness |
BPAT | BPATF | Non-Contaminating Chloroprene Rubber | Shore A70 |
BPAS | BPASF | Shore A50 | |
BPTG | - | Natural Rubber | Shore A50 |
Part Number | - | A | - | B |
BPAT10 | - | 50 | - | 150 |
Part Number | - | A | - | B | - | F | - | G | - | N |
BPATF10 BPASF4H10 | - - | 150 200 | - - | 100 125 | - | F30 | - | G20 | - | N6 |
Part Number | A | B | h | Applicable Load N{kgf} | Deflection Characteristic N/mm{kgf/cm} | |||
Type | T | BPAT | BPAS, BPTG | BPAT | BPAS, BPTG | |||
BPAT BPAS BPTG | 10 | 50 | 50 | 4 | 613~1275 {63~130} | 355~613 {36~63} | 1095 {112} | 488 {50} |
150 | 1839~3825 {188~390} | 1066~1839 {109~188} | 3284 {335} | 1465 {149} | ||||
300 | 3677~7649 {375~780} | 2133~3677 {218~375} | 6567 {670} | 2930 {299} | ||||
100 | 100 | 2452~5099 {250~520} | 1422~2452 {145~250} | 4378 {446} | 1953 {199} | |||
200 | 4903~10199 {500~1040} | 2844~4903 {290~500} | 8756 {893} | 3906 {398} | ||||
300 | 7355~15298 {750~1560} | 4266~7355 {435~750} | 13134 {1339} | 5859 {597} | ||||
150 | 150 | 5516~11474 {563~1170} | 3199~5516 {326~563} | 9851 {1004} | 4394 {448} | |||
200 | 200 | 9807~20398 {1000~2080} | 5688~9807 {580~1000} | 17512 {1786} | 7812 {797} | |||
300 | 300 | 22065~45895 {2250~4680} | 12798~22065 {1305~2250} | 39402 {4018} | 17577 {1792} | |||
20 | 50 | 50 | 6 | 529~1872 {54~191} | 294~882 {30~90} | 451 {46} | 196 {20} | |
150 | 1588~5615 {162~573} | 882~2646 {90~270} | 1352 {138} | 588 {60} | ||||
300 | 3175~11231 {324~1146} | 1764~5292 {180~540} | 2705 {276} | 1176 {120} | ||||
100 | 100 | 2117~7487 {216~764} | 1176~3528 {120~360} | 1803 {184} | 784 {80} | |||
200 | 4234~14974 {432~1528} | 2352~7056 {240~720} | 3606 {368} | 1568 {160} | ||||
300 | 6350~22462 {648~2292} | 3528~10584 {360~1080} | 5410 {552} | 2352 {240} | ||||
150 | 150 | 4763~16846 {486~1719} | 2646~7938 {270~810} | 4057 {414} | 1764 {180} | |||
200 | 200 | 8467~29949 {864~3056} | 4704~14112 {480~1440} | 7213 {736} | 3136 {320} | |||
300 | 300 | 19051~67385 {1944~6876} | 10584~31752 {1080~3240} | 16229 {1656} | 7056 {720} |
Part Number | 25mm Increment (A≥B) | ||
Type | T | A | B |
BPATF BPASF | 10 | 25~400 | 25~300 |
20 |
Part Number | 25mm Increment (A≥B) | 1mm Increment | Hole Dia. 1mm Increment | ||||
Type | Nominal | T | A | B | F | G | N |
BPATF BPASF | 1H 2H 4H | 10 | 25~400 | 25~300 | 5~395 | 5~295 | 5~20 |
20 |
Type | T | Allowable Load N{kgf} / cm2 | Deflection Characteristic N / mm{kgf / mm} / cm2 |
BPATF | 10 | 50 {5.2} | 44 {4.5} |
20 | 75 {7.6} | 17.6 {1.8} | |
BPASF | 10 | 24 {2.5} | 20 {2.0} |
20 | 35 {3.6} | 7.8 {0.8} |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BPAS10-50-50 |
BPAS10-50-150 |
BPAS10-50-300 |
BPAS10-100-100 |
BPAS10-100-200 |
BPAS10-100-300 |
BPAS10-150-150 |
BPAS10-200-200 |
BPAS10-300-300 |
BPAS20-50-50 |
BPAS20-50-150 |
BPAS20-50-300 |
BPAS20-100-100 |
BPAS20-100-200 |
BPAS20-100-300 |
BPAS20-150-150 |
BPAS20-200-200 |
BPAS20-300-300 |
BPASF1H10-[25-400/25]-[25-300/25]-F[5-395/1]-G[5-295/1]-N[5-20/1] |
BPASF1H20-[25-400/25]-[25-300/25]-F[5-395/1]-G[5-295/1]-N[5-20/1] |
BPASF2H10-[25-400/25]-[25-300/25]-F[10-390/1]-G[5-295/1]-N[5-20/1] |
BPASF2H20-[25-400/25]-[25-300/25]-F[10-390/1]-G[5-295/1]-N[5-20/1] |
BPASF4H10-[25-400/25]-[25-300/25]-F[10-390/1]-G[10-290/1]-N[5-20/1] |
BPASF4H20-[25-400/25]-[25-300/25]-F[10-390/1]-G[10-290/1]-N[5-20/1] |
BPASF10-[25-400/25]-[25-300/25] |
BPASF20-[25-400/25]-[25-300/25] |
BPAT10-50-50 |
BPAT10-50-150 |
BPAT10-50-300 |
BPAT10-100-100 |
BPAT10-100-200 |
BPAT10-100-300 |
BPAT10-150-150 |
BPAT10-200-200 |
BPAT10-300-300 |
BPAT20-50-50 |
BPAT20-50-150 |
BPAT20-50-300 |
BPAT20-100-100 |
BPAT20-100-200 |
BPAT20-100-300 |
BPAT20-150-150 |
BPAT20-200-200 |
BPAT20-300-300 |
BPATF1H10-[25-400/25]-[25-300/25]-F[5-395/1]-G[5-295/1]-N[5-20/1] |
BPATF1H20-[25-400/25]-[25-300/25]-F[5-395/1]-G[5-295/1]-N[5-20/1] |
BPATF2H10-[25-400/25]-[25-300/25]-F[10-390/1]-G[5-295/1]-N[5-20/1] |
BPATF2H20-[25-400/25]-[25-300/25]-F[10-390/1]-G[5-295/1]-N[5-20/1] |
BPATF4H10-[25-400/25]-[25-300/25]-F[10-390/1]-G[10-290/1]-N[5-20/1] |
BPATF4H20-[25-400/25]-[25-300/25]-F[10-390/1]-G[10-290/1]-N[5-20/1] |
BPATF10-[25-400/25]-[25-300/25] |
BPATF20-[25-400/25]-[25-300/25] |
BPTG10-50-50 |
BPTG10-50-150 |
BPTG10-50-300 |
BPTG10-100-100 |
BPTG10-100-200 |
BPTG10-150-150 |
BPTG10-200-200 |
BPTG10-300-300 |
Loading...
Type | Antivibration Pads | Application | Vibration Control | Properties | Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone Resistance |
---|---|---|---|---|---|
Operating Temperature Range(℃) | -20::70 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy