(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Observation Port - Complete Set

Observation Port - Complete Set

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

One set completes a round glass Observation Port.

  • inCAD Components
Observation Port Set - Standard Type:Related Image
・Materials
Part NumberABCDEF
[ M ]FlangeO-ringRound Glass PlatesRubber GasketsFlange CoverScrew
Standard TypeGLSETN304 Stainless SteelNitrile RubberReinforced GlassNitrile Rubber304 Stainless Steel304 Stainless Steel
(Nuts, Washers)
4 Sets
Heat Resisting Type
(Glass tolerable up to 230°C)
GLSETFFluorineHeat-resistant GlassFluorine

Specifications

Part Number
GLSETF65
Part NumberABCDEF
TypeNo.FlangeO-ringGlassRubber GasketsFlange CoverScrew
Click hereJISWdoClick hereD-V-TClick here
Standard Type
GLSETN
50GLFBE50V40439.5 GLMK-50-350-35-1GLFCE50M6-30
65GLFBE65V5554.5 GLMK-65-365-50-1GLFCE65M6-30
95GLFBE95V8584.0 GLMK-95-595-80-1GLFCE95M6-30
130GLFBE130V120119.0 GLMK-130-8130-115-1GLFCE130M8-40
Heat Resisting Type
GLSETF
50GLFBE50V4039.5 GLMH-50-3.350-35-1GLFCE50M6-30
65GLFBE65V5554.5 GLMH-65-3.365-50-1GLFCE65M6-30
95GLFBE95V8584.0 GLMH-95-595-80-1GLFCE95M6-30
130GLFBE130V120119.0 GLMH-130-10130-115-1GLFCE130AM8-40

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GLSETF50
GLSETF65
GLSETF95
GLSETF130
GLSETN50
GLSETN65
GLSETN95
GLSETN130
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications Applicable Glass Nominal Dia.
(φ)
1 Piece(s)Available

10 Days or more

10Heat Resistant Type50
1 Piece(s)Available

10 Days or more

10Heat Resistant Type65
1 Piece(s)Available

10 Days or more

10Heat Resistant Type95
1 Piece(s)Available

10 Days or more

10Heat Resistant Type130
1 Piece(s)Available

10 Days or more

10Standard Type50
1 Piece(s)Available

10 Days or more

10Standard Type65
1 Piece(s)Available

10 Days or more

10Standard Type95
1 Piece(s)Available

10 Days or more

10Standard Type130

Loading...

  1. 1

More Information

Observation Port Set - Standard Type:Related Image
■Installation
Use as welded to a pipe.
For compatible pipe diameter, refer to the spec. list for Flanges for
Round Glass Plates GLFBE on >> Click here.
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.