(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Observation Port - Flange

Observation Port - Flange

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Flange Covers designed to match Round Glass Plates.

  • inCAD Components
Flange Base for Observation Port - Standard Size:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number
GLFBJ50
GLFCE95
[ ! ]Compact type is not recommended for use in applications where reliability in sealing is required, such as vacuum environment.
Part NumberFlange O.D. APipe WeldThrough Holes Pitch Circle Dia. DPipe Part Depth TApplicable O-ringsO-ring GrooveFlange Thickness WNumber of Through Hole - DiameterApplicable Pipe Size
TypeNominal (Glass Dia.)O.D. BI.D. CO.D. EI.D. FDepth SO.D. x I.D.JIS3459, 3465
GLFBJ
(JIS)
50903532.5704V4049402.884-Ø1034.0x31.025A
6510549.647.1855V5564552.8104-Ø1048.6x45.640A
9514577.374.31205V8594852.8104-Ø1276.3x72.365A
130185115.3112.31606V1201291202.8128-Ø12114.3x110.3100A
GLFBE
(Compact)
50753532.561.54V4049-2.584-Ø734.0x31.025A
659049.647.176.54V5564-2.584-Ø748.6x45.640A
9512577.374.3109.56V8594-2.5104-Ø776.3x72.365A
130160115.3112.3145.58V120129-2.5124-Ø10114.3x110.3100A

Alterations

Flange Base for Observation Port - Standard Size:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GLFBE50
GLFBE65
GLFBE95
GLFBE130
GLFBJ50
GLFBJ65
GLFBJ95
GLFBJ130
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications Applicable Glass Nominal Dia.
(φ)
1 Piece(s)Available

13 Days or more

10Compact Type50
1 Piece(s)Available

13 Days or more

10Compact Type65
1 Piece(s)Available

13 Days or more

10Compact Type95
1 Piece(s)Available

13 Days or more

10Compact Type130
1 Piece(s)Available

13 Days or more

10JIS Type50
1 Piece(s)Available

13 Days or more

10JIS Type65
1 Piece(s)Available

13 Days or more

10JIS Type95
1 Piece(s)Available

13 Days or more

10JIS Type130

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.