(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Tensioner - Roller

Spring Tensioner - Roller

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Roller Type Posts for Tension Springs are also offered to prevent the hook for tension springs from being damaged.

  • inCAD Components
Posts for Tension Springs - Roller Type:Related Image
・Materials
ComponentsMaterial / TreatmentYSPOYJPO
①Roller[ M ]Material303 Stainless SteelPolyacetal (White)
[ S ]Surface Treatment Electroless Nickel Plating-
[ H ]HardnessHv1000
(Effective Depth 0.01)
-
②Main Body, Washer[ M ]Material1045 Carbon Steel303 Stainless Steel
[ S ]Surface Treatment Electroless Nickel Plating-
③Screw[ M ]Material302HQ Stainless Steel302HQ Stainless Steel

Specifications

Part Number
YSPO12
Part NumberMounting Length①Roller②Main Body, WasherAccessoriesApplicable Extension Spring
TypeD(L)L1D1dRL2YMEB③Screw
YSPO
YJPO
882.55.54.515.55.5M4107SCB2-5D 8
9936.55.51.56.56M5128 D9 / D10
12113.58727.57.5M610D12 / D14
15131089.5SCB3-5D16 / D18
1816413112.58.512M81613D20 / D24

Alterations

Posts for Tension Springs - Roller Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
YJPO8
YJPO8-EC4
YJPO8-EC5
YJPO8-EC6
YJPO8-EC7
YJPO8-EC8
YJPO8-EC9
YJPO8-EC10
YJPO8-EC11
YJPO8-EC12
YJPO8-EC13
YJPO8-EC14
YJPO8-EC15
YJPO8-EC16
YJPO8-EC17
YJPO8-EC18
YJPO8-EC19
YJPO8-EC20
YJPO8-YC6
YJPO8-YC7
YJPO8-YC8
YJPO8-YC9
YJPO8-YC10
YJPO8-YC11
YJPO8-YC12
YJPO8-YC13
YJPO8-YC14
YJPO8-YC15
YJPO8-YC16
YJPO8-YC17
YJPO8-YC18
YJPO8-YC19
YJPO8-YC20
YJPO8-YC21
YJPO8-YC22
YJPO8-YC23
YJPO8-YC24
YJPO8-YC25
YJPO8-YC26
YJPO8-YC27
YJPO8-YC28
YJPO8-YC29
YJPO8-YC30
YJPO9
YJPO9-EC5
YJPO9-EC6
YJPO9-EC7
YJPO9-EC8
YJPO9-EC9
YJPO9-EC10
YJPO9-EC11
YJPO9-EC12
YJPO9-EC13
YJPO9-EC14
YJPO9-EC15
YJPO9-EC16
YJPO9-EC17
YJPO9-EC18
YJPO9-EC19
YJPO9-EC20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Post Diameter D
(Ø)
YC (Washer Thickness Change)
(mm)
EC (Thread Length Alteration)
(mm)
1 Piece(s)Available

8 Days or more

10Polyacetal (White)[8] 8--
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 8-4
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 8-5
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 8-6
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 8-7
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 8-8
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 8-9
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 8-10
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 8-11
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 8-12
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 8-13
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 8-14
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 8-15
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 8-16
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 8-17
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 8-18
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 8-19
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 8-20
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 86-
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 87-
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 88-
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 89-
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 810-
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 811-
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 812-
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 813-
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 814-
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 815-
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 816-
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 817-
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 818-
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 819-
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 820-
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 821-
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 822-
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 823-
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 824-
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 825-
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 826-
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 827-
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 828-
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 829-
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 830-
1 Piece(s)Available

8 Days or more

10Polyacetal (White)[8] 9--
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 9-5
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 9-6
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 9-7
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 9-8
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 9-9
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 9-10
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 9-11
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 9-12
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 9-13
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 9-14
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 9-15
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 9-16
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 9-17
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 9-18
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 9-19
1 Piece(s)Available

10 Days or more

10Polyacetal (White)[8] 9-20

Loading...

 

Basic Information

Type Roller

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.