(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Anchors - Socket Head Cap Screw Type

Spring Anchors - Socket Head Cap Screw Type

Click this image to zoom it.

  • Volume Discount
  • Degreasing

Post for Tension Springs which can be fixed with a hex wrench.

  • inCAD Components

Part Number

Configured Part Number is shown.

Spring Anchors - Socket Head Cap Screw Type:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment [ A ]Accessories / Material
ARPO4137 Alloy SteelBlack OxideNut 1 pc. SWCH Carbon Steel Equivalent (JIS Class 3)
SARPO304 Stainless Steel-Nut 1 pc. 304 Stainless Steel (JIS Class 3)

Specifications

Part Number-L
ASPL4
-15
ARPO6
-20
DSPO8-25
Part NumberLdDEFABH
TypeM
Hex Socket Head
ARPO

SARPO
(Stainless Steel)
4152025301.5 3.0 3 1.5 7 3 4
51520253035402 3.8 4 2 8.5 4 5
620253035404.5 10 5 6
82025303540503 6.1 7 3.5 13 6 8
1030354050604 7.8 10 4 16 8 10
124050605 9.5 12 5 18 10 12

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ARPO4-15
ARPO4-20
ARPO4-25
ARPO4-30
ARPO5-15
ARPO5-20
ARPO5-25
ARPO5-30
ARPO5-35
ARPO5-40
ARPO6-20
ARPO6-25
ARPO6-30
ARPO6-35
ARPO6-40
ARPO8-20
ARPO8-25
ARPO8-30
ARPO8-35
ARPO8-40
ARPO8-50
ARPO10-30
ARPO10-35
ARPO10-40
ARPO10-50
ARPO10-60
ARPO12-40
ARPO12-50
ARPO12-60
SARPO4-15
SARPO4-20
SARPO4-25
SARPO4-30
SARPO5-15
SARPO5-20
SARPO5-25
SARPO5-30
SARPO5-35
SARPO5-40
SARPO6-20
SARPO6-25
SARPO6-30
SARPO6-35
SARPO6-40
SARPO8-20
SARPO8-25
SARPO8-30
SARPO8-35
SARPO8-40
SARPO8-50
SARPO10-30
SARPO10-35
SARPO10-40
SARPO10-50
SARPO10-60
SARPO12-40
SARPO12-50
SARPO12-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Post Diameter D
(Ø)
Full length L
(mm)
1 Piece(s)Available

8 Days or more

104137 Alloy Steel415
1 Piece(s)Available

8 Days or more

104137 Alloy Steel420
1 Piece(s)Available

8 Days or more

104137 Alloy Steel425
1 Piece(s)Available

8 Days or more

104137 Alloy Steel430
1 Piece(s)Available

8 Days or more

104137 Alloy Steel515
1 Piece(s)Available

8 Days or more

104137 Alloy Steel520
1 Piece(s)Available

8 Days or more

104137 Alloy Steel525
1 Piece(s)Available

8 Days or more

104137 Alloy Steel530
1 Piece(s)Available

8 Days or more

104137 Alloy Steel535
1 Piece(s)Available

8 Days or more

104137 Alloy Steel540
1 Piece(s)Available

8 Days or more

104137 Alloy Steel620
1 Piece(s)Available

8 Days or more

104137 Alloy Steel625
1 Piece(s)Available

8 Days or more

104137 Alloy Steel630
1 Piece(s)Available

8 Days or more

104137 Alloy Steel635
1 Piece(s)Available

8 Days or more

104137 Alloy Steel640
1 Piece(s)Available

8 Days or more

104137 Alloy Steel[8] 820
1 Piece(s)Available

8 Days or more

104137 Alloy Steel[8] 825
1 Piece(s)Available

8 Days or more

104137 Alloy Steel[8] 830
1 Piece(s)Available

8 Days or more

104137 Alloy Steel[8] 835
1 Piece(s)Available

8 Days or more

104137 Alloy Steel[8] 840
1 Piece(s)Available

8 Days or more

104137 Alloy Steel[8] 850
1 Piece(s)Available

8 Days or more

104137 Alloy Steel1030
1 Piece(s)Available

8 Days or more

104137 Alloy Steel1035
1 Piece(s)Available

8 Days or more

104137 Alloy Steel1040
1 Piece(s)Available

8 Days or more

104137 Alloy Steel1050
1 Piece(s)Available

8 Days or more

104137 Alloy Steel1060
1 Piece(s)Available

8 Days or more

104137 Alloy Steel[12] 1240
1 Piece(s)Available

8 Days or more

104137 Alloy Steel[12] 1250
1 Piece(s)Available

8 Days or more

104137 Alloy Steel[12] 1260
1 Piece(s)Available

8 Days or more

10304 Stainless Steel415
1 Piece(s)Available

8 Days or more

10304 Stainless Steel420
1 Piece(s)Available

8 Days or more

10304 Stainless Steel425
1 Piece(s)Available

8 Days or more

10304 Stainless Steel430
1 Piece(s)Available

8 Days or more

10304 Stainless Steel515
1 Piece(s)Available

8 Days or more

10304 Stainless Steel520
1 Piece(s)Available

8 Days or more

10304 Stainless Steel525
1 Piece(s)Available

8 Days or more

10304 Stainless Steel530
1 Piece(s)Available

8 Days or more

10304 Stainless Steel535
1 Piece(s)Available

8 Days or more

10304 Stainless Steel540
1 Piece(s)Available

8 Days or more

10304 Stainless Steel620
1 Piece(s)Available

8 Days or more

10304 Stainless Steel625
1 Piece(s)Available

8 Days or more

10304 Stainless Steel630
1 Piece(s)Available

8 Days or more

10304 Stainless Steel635
1 Piece(s)Available

8 Days or more

10304 Stainless Steel640
1 Piece(s)Available

8 Days or more

10304 Stainless Steel[8] 820
1 Piece(s)Available

8 Days or more

10304 Stainless Steel[8] 825
1 Piece(s)Available

8 Days or more

10304 Stainless Steel[8] 830
1 Piece(s)Available

8 Days or more

10304 Stainless Steel[8] 835
1 Piece(s)Available

8 Days or more

10304 Stainless Steel[8] 840
1 Piece(s)Available

8 Days or more

10304 Stainless Steel[8] 850
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1030
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1035
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1040
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1050
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1060
1 Piece(s)Available

8 Days or more

10304 Stainless Steel[12] 1240
1 Piece(s)Available

8 Days or more

10304 Stainless Steel[12] 1250
1 Piece(s)Available

8 Days or more

10304 Stainless Steel[12] 1260
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Post Diameter D
(Ø)
Full length L
(mm)

Loading...

  1. 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.