(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Standard type Tension Springs. It is available to choose material Stainless Steel (SUS304-WPB) or SWP-A.
Part Number
Configured Part Number is shown.
AUY14-55
Type | [ M ]Material |
AW_ BW_ | Spring Steel (ASTM A228) |
AU_ BU_ _ | 304 Stainless Steel |
Part Number |
AWY10-50 |
Part Number | Wire Dia. dmm | Dynamic Load | (Initial Extension) N | (Spring Constant) N/mm | ||
Type | D-L | Max. Deflection Fmax. mm | Max. Load N | |||
AWY AUY | 2-10 | 0.25 | 5.7 | 1.86 | 0.34 | 0.27 |
15 | 10.3 | 0.15 | ||||
20 | 14.0 | 0.11 | ||||
25 | 18.2 | 0.08 | ||||
30 | 22.1 | 0.07 | ||||
AWY BWY AUY BUY | 3-10 | 0.3 | 8.7 | 2.25 | 0.29 | 0.23 |
15 | 16.6 | 0.12 | ||||
20 | 25.0 | 0.08 | ||||
25 | 33.3 | 0.06 | ||||
30 | 40.0 | 0.05 | ||||
AWY BWY AUY BUY | 4-15 | 0.4 | 10.0 | 3.24 | 0.59 | 0.26 |
20 | 16.8 | 0.16 | ||||
25 | 22.5 | 0.12 | ||||
30 | 28.4 | 0.09 | ||||
35 | 33.7 | 0.08 | ||||
40 | 38.5 | 0.07 | ||||
AWY BWY AUY BUY | 5-15 | 0.5 | 6.8 | 4.22 | 0.88 | 0.49 |
20 | 11.7 | 0.28 | ||||
25 | 17.0 | 0.20 | ||||
30 | 21.2 | 0.16 | ||||
35 | 26.1 | 0.13 | ||||
40 | 34.0 | 0.10 | ||||
45 | 37.7 | 0.09 | ||||
50 | 42.5 | 0.08 | ||||
AWY BWY AUY BUY | 6-20 | 0.6 | 14.0 | 8.14 | 1.27 | 0.49 |
25 | 21.2 | 0.32 | ||||
30 | 28.0 | 0.25 | ||||
35 | 35.0 | 0.20 | ||||
40 | 41.1 | 0.17 | ||||
45 | 50.0 | 0.14 | ||||
50 | 53.8 | 0.13 | ||||
55 | 63.6 | 0.11 | ||||
60 | 70.0 | 0.10 | ||||
AWY BWY AUY BUY | 8-25 | 0.8 | 15.1 | 12.75 | 2.35 | 0.69 |
30 | 21.2 | 0.49 | ||||
35 | 26.5 | 0.39 | ||||
40 | 33.1 | 0.31 | ||||
45 | 39.2 | 0.26 | ||||
50 | 46.0 | 0.23 | ||||
55 | 48.1 | 0.22 | ||||
60 | 53.0 | 0.20 | ||||
65 | 58.8 | 0.18 | ||||
70 | 66.2 | 0.16 | ||||
AWY BWY AUY BUY * marked dimensions are for AWY and AUY only. | 10-30 | 1.0 | 11.5 | 15.00 | 3.73 | 0.98 |
35 | 15.3 | 0.74 | ||||
40 | 19.8 | 0.57 | ||||
45 | 23.9 | 0.47 | ||||
50 | 28.7 | 0.39 | ||||
55 | 32.8 | 0.34 | ||||
60 | 37.0 | 0.30 | ||||
65 | 39.6 | 0.29 | ||||
70 | 44.2 | 0.26 | ||||
75 | 47.9 | 0.24 | ||||
80 | 52.2 | 0.22 | ||||
*90 | 60.5 | 0.19 | ||||
*100 | 71.8 | 0.16 | ||||
AWY BWY AUY BUY | 12-35 | 1.2 | 22.0 | 31.37 | 5.39 | 1.18 |
40 | 27.8 | 0.93 | ||||
45 | 35.3 | 0.74 | ||||
50 | 42.0 | 0.62 | ||||
55 | 50.0 | 0.52 | ||||
60 | 55.2 | 0.47 | ||||
65 | 63.0 | 0.41 | ||||
70 | 69.7 | 0.37 | ||||
75 | 77.9 | 0.33 | ||||
80 | 82.8 | 0.31 | ||||
90 | 91.3 | 0.29 | ||||
100 | 106.0 | 0.25 | ||||
AWY AUY | 14-40 | 1.5 | 15.4 | 38.24 | 8.43 | 1.94 |
45 | 21.0 | 1.42 | ||||
50 | 25.4 | 1.17 | ||||
55 | 30.8 | 0.97 | ||||
60 | 37.0 | 0.8 | ||||
65 | 43.2 | 0.69 | ||||
70 | 46.2 | 0.64 | ||||
75 | 52.8 | 0.56 | ||||
80 | 58.3 | 0.51 | ||||
90 | 68.1 | 0.43 | ||||
100 | 76.4 | 0.39 | ||||
125 | 91.0 | 0.33 | ||||
AWY AUY | 16-45 | 1.6 (AWY) 1.7 (AUY) | 15.8 | 43.15 | 9.12 | 2.16 |
50 | 21.0 | 1.62 | ||||
55 | 25.7 | 1.32 | ||||
60 | 31.5 | 1.08 | ||||
65 | 35.8 | 0.95 | ||||
70 | 40.8 | 0.83 | ||||
75 | 46.3 | 0.74 | ||||
80 | 49.6 | 0.69 | ||||
90 | 60.9 | 0.56 | ||||
100 | 69.4 | 0.49 | ||||
125 | 91.3 | 0.37 | ||||
150 | 115.6 | 0.29 | ||||
AWY | 18-50 | 1.8 | 21.0 | 52.96 | 9.81 | 2.05 |
55 | 26.0 | 1.66 | ||||
60 | 31.0 | 1.39 | ||||
65 | 36.0 | 1.20 | ||||
70 | 42.0 | 1.03 | ||||
75 | 46.0 | 0.94 | ||||
80 | 54.0 | 0.80 | ||||
90 | 66.0 | 0.65 | ||||
100 | 75.0 | 0.58 | ||||
125 | 104.5 | 0.41 | ||||
150 | 132.0 | 0.33 | ||||
AWY | 20-60 | 2.0 | 29.1 | 78.45 | 12.75 | 2.26 |
70 | 41.8 | 1.57 | ||||
80 | 53.6 | 1.23 | ||||
90 | 67.0 | 0.98 | ||||
100 | 78.8 | 0.83 | ||||
125 | 111.6 | 0.59 | ||||
150 | 139.5 | 0.47 | ||||
175 | 167.5 | 0.39 |
Part Number | Wire Dia. dmm | Dynamic Load | (Initial Extension) N | (Spring Constant) N/mm | ||
Type | D-L | Max. Deflection Fmax.mm | Max. Load N | |||
AWA AUA | 2-10 | 0.2 | 6.7 | 0.69 | 0.13 | 0.083 |
15 | 11.8 | 0.047 | ||||
20 | 17.2 | 0.032 | ||||
25 | 22.8 | 0.025 | ||||
30 | 28.5 | 0.020 | ||||
AWA AUA | 3-10 | 0.25 | 10.4 | 1.27 | 0.15 | 0.11 |
15 | 23.0 | 0.049 | ||||
20 | 35.9 | 0.031 | ||||
25 | 47.9 | 0.024 | ||||
30 | 57.5 | 0.020 | ||||
AWA AUA | 4-15 | 0.35 | 14.6 | 2.26 | 0.25 | 0.14 |
20 | 24.1 | 0.083 | ||||
25 | 32.5 | 0.062 | ||||
30 | 42.7 | 0.047 | ||||
35 | 51.2 | 0.039 | ||||
40 | 60.3 | 0.033 | ||||
AWA AUA | 5-15 | 0.45 | 8.2 | 3.24 | 0.49 | 0.33 |
20 | 15.5 | 0.18 | ||||
25 | 21.5 | 0.13 | ||||
30 | 29.4 | 0.093 | ||||
35 | 35.0 | 0.078 | ||||
40 | 43.0 | 0.064 | ||||
45 | 50.9 | 0.054 | ||||
50 | 56.0 | 0.049 | ||||
AWA AUA | 6-20 | 0.55 | 16.2 | 6.08 | 0.64 | 0.34 |
25 | 25.2 | 0.22 | ||||
30 | 34.7 | 0.16 | ||||
35 | 42.7 | 0.13 | ||||
40 | 50.4 | 0.11 | ||||
45 | 61.6 | 0.088 | ||||
50 | 69.3 | 0.079 | ||||
55 | 79.3 | 0.069 | ||||
60 | 85.3 | 0.064 | ||||
AWA AUA | 8-25 | 0.7 | 18.1 | 8.53 | 1.08 | 0.41 |
30 | 27.1 | 0.28 | ||||
35 | 36.2 | 0.21 | ||||
40 | 44.7 | 0.17 | ||||
45 | 54.2 | 0.14 | ||||
50 | 63.3 | 0.12 | ||||
55 | 69.0 | 0.11 | ||||
60 | 80.0 | 0.093 | ||||
65 | 89.4 | 0.083 | ||||
70 | 95.0 | 0.078 | ||||
AWA AUA | 10-30 | 0.9 | 13.4 | 10.8 | 2.06 | 0.65 |
35 | 18.5 | 0.47 | ||||
40 | 24.0 | 0.36 | ||||
45 | 29.6 | 0.29 | ||||
50 | 35.6 | 0.25 | ||||
55 | 42.3 | 0.21 | ||||
60 | 46.8 | 0.19 | ||||
70 | 59.3 | 0.15 | ||||
80 | 68.4 | 0.13 | ||||
90 | 80.9 | 0.11 | ||||
100 | 93.6 | 0.093 | ||||
AWA AUA | 12-35 | 1.1 | 17.8 | 19.6 | 2.94 | 0.94 |
40 | 25.0 | 0.67 | ||||
45 | 31.0 | 0.54 | ||||
50 | 37.7 | 0.44 | ||||
55 | 44.7 | 0.37 | ||||
60 | 51.5 | 0.32 | ||||
70 | 65.3 | 0.26 | ||||
80 | 77.2 | 0.22 | ||||
90 | 94.4 | 0.18 | ||||
100 | 106.2 | 0.16 |
Part Number | Wire Dia. dmm | Dynamic Load | (Initial Extension) N | (Spring Constant) N/mm | ||
Type | D-L | Max. Deflection Fmax. mm | Max. Load N | |||
AWU AUU | 2-10 | 0.28 | 4.0 | 2.45 | 0.49 | 0.49 |
15 | 6.7 | 0.29 | ||||
20 | 10.0 | 0.20 | ||||
25 | 13.3 | 0.15 | ||||
AWU BWU AUU BUU | 3-10 | 0.35 | 4.6 | 3.33 | 0.66 | 0.59 |
15 | 9.1 | 0.29 | ||||
20 | 14.3 | 0.19 | ||||
25 | 19.5 | 0.14 | ||||
30 | 24.8 | 0.11 | ||||
AWU BWU AUU BUU | 4-15 | 0.45 | 7.5 | 4.81 | 0.98 | 0.51 |
20 | 12.2 | 0.31 | ||||
25 | 16.9 | 0.23 | ||||
30 | 21.7 | 0.18 | ||||
35 | 26.0 | 0.15 | ||||
40 | 30.0 | 0.13 | ||||
AWU BWU AUU BUU | 5-15 | 0.55 | 5.7 | 6.37 | 1.37 | 0.89 |
20 | 9.8 | 0.51 | ||||
25 | 14.2 | 0.35 | ||||
30 | 18.9 | 0.26 | ||||
35 | 24.3 | 0.21 | ||||
40 | 28.3 | 0.18 | ||||
45 | 31.9 | 0.16 | ||||
50 | 36.4 | 0.14 | ||||
AWU BWU AUU BUU | 6-20 | 0.7 | 9.6 | 12.94 | 1.67 | 1.18 |
25 | 14.4 | 0.78 | ||||
30 | 20.2 | 0.56 | ||||
35 | 28.8 | 0.39 | ||||
40 | 30.3 | 0.37 | ||||
45 | 34.8 | 0.32 | ||||
50 | 41.1 | 0.27 | ||||
55 | 44.2 | 0.25 | ||||
60 | 50.0 | 0.23 | ||||
AWU BWU AUU BUU | 8-25 | 0.9 | 10.0 | 18.63 | 3.92 | 1.47 |
30 | 14.3 | 1.03 | ||||
35 | 18.8 | 0.78 | ||||
40 | 23.8 | 0.62 | ||||
45 | 28.3 | 0.52 | ||||
50 | 32.6 | 0.45 | ||||
55 | 37.5 | 0.39 | ||||
60 | 41.7 | 0.35 | ||||
65 | 46.9 | 0.31 | ||||
70 | 50.0 | 0.29 | ||||
AWU BWU AUU BUU * marked dimensions are for AWU and AUU only. | 10-*30 | 1.1 | 9.9 | 23.24 | 4.71 | 1.87 |
35 | 14.0 | 1.32 | ||||
40 | 18.0 | 1.03 | ||||
45 | 22.2 | 0.83 | ||||
50 | 26.3 | 0.71 | ||||
55 | 31.5 | 0.59 | ||||
60 | 35.7 | 0.52 | ||||
65 | 38.6 | 0.48 | ||||
70 | 43.0 | 0.43 | ||||
75 | 47.3 | 0.39 | ||||
80 | 51.0 | 0.36 | ||||
*90 | 59.0 | 0.31 | ||||
*100 | 67.5 | 0.27 | ||||
AWU BWU AUU BUU | 12-35 | 1.4 | 11.7 | 47.7 | 10.49 | 3.14 |
40 | 15.5 | 2.35 | ||||
45 | 19.6 | 1.86 | ||||
50 | 23.3 | 1.57 | ||||
55 | 28.7 | 1.27 | ||||
60 | 32.4 | 1.13 | ||||
65 | 37.3 | 0.98 | ||||
70 | 41.4 | 0.88 | ||||
75 | 44.9 | 0.81 | ||||
80 | 49.7 | 0.74 | ||||
90 | 57.4 | 0.64 | ||||
100 | 65.4 | 0.56 | ||||
AWU AUU | 14-40 | 1.6 | 12.8 | 58.84 | 13.73 | 3.53 |
45 | 16.7 | 2.7 | ||||
50 | 21.0 | 2.16 | ||||
55 | 25.5 | 1.77 | ||||
60 | 28.7 | 1.57 | ||||
65 | 32.8 | 1.37 | ||||
70 | 38.3 | 1.18 | ||||
75 | 41.8 | 1.08 | ||||
80 | 46.0 | 0.98 | ||||
90 | 54.1 | 0.83 | ||||
100 | 61.3 | 0.74 | ||||
125 | 83.6 | 0.54 | ||||
AWU AUU | 16-45 | 1.8 (AWU) 1.9 (AUU) | 13.7 | 70.61 | 16.67 | 3.92 |
50 | 17.7 | 3.04 | ||||
55 | 22.0 | 2.45 | ||||
60 | 26.0 | 2.06 | ||||
65 | 30.5 | 1.77 | ||||
70 | 34.3 | 1.57 | ||||
75 | 39.2 | 1.37 | ||||
80 | 42.3 | 1.27 | ||||
90 | 50.0 | 1.08 | ||||
100 | 57.8 | 0.93 | ||||
125 | 78.7 | 0.69 | ||||
150 | 100.0 | 0.54 | ||||
AWU | 18-55 | 2.0 | 19.1 | 81.39 | 17.65 | 3.34 |
60 | 23.2 | 2.75 | ||||
65 | 27.0 | 2.36 | ||||
70 | 30.9 | 2.06 | ||||
75 | 36.1 | 1.77 | ||||
80 | 40.6 | 1.57 | ||||
90 | 48.1 | 1.33 | ||||
100 | 56.5 | 1.13 | ||||
125 | 76.4 | 0.83 | ||||
150 | 100.0 | 0.64 | ||||
AWU | 20-60 | 2.3 | 16.0 | 98.07 | 22.56 | 4.72 |
70 | 22.6 | 3.34 | ||||
80 | 28.5 | 2.65 | ||||
90 | 36.6 | 2.06 | ||||
100 | 42.7 | 1.77 | ||||
125 | 59.2 | 1.28 | ||||
150 | 77.0 | 0.98 | ||||
175 | 90.5 | 0.83 |
Part Number | Wire Dia. dmm | Dynamic Load | (Initial Extension) N | (Spring Constant) N/mm | ||
Type | D-L | Max. Deflection Fmax. mm | Max. Load N | |||
AWS AUS | 2-10 | 0.3 | 3.8 | 3.53 | 0.69 | 0.75 |
15 | 6.7 | 0.42 | ||||
20 | 9.6 | 0.30 | ||||
25 | 12.6 | 0.23 | ||||
AWS AUS BWS BUSS | 3-10 | 0.4 | 3.5 | 4.41 | 0.88 | 0.98 |
15 | 6.0 | 0.59 | ||||
20 | 9.0 | 0.39 | ||||
25 | 12.0 | 0.29 | ||||
30 | 15.6 | 0.23 | ||||
AWS BWS AUS BUSS | 4-15 | 0.5 | 6.5 | 6.37 | 1.18 | 0.78 |
20 | 10.2 | 0.49 | ||||
25 | 13.9 | 0.39 | ||||
30 | 17.5 | 0.29 | ||||
35 | 20.3 | 0.26 | ||||
40 | 24.0 | 0.22 | ||||
AWS BWS AUS BUSS | 5-15 | 0.6 | 5.6 | 8.53 | 1.57 | 1.27 |
20 | 8.9 | 0.78 | ||||
25 | 13.7 | 0.49 | ||||
30 | 17.3 | 0.39 | ||||
35 | 23.7 | 0.29 | ||||
40 | 24.5 | 0.28 | ||||
45 | 28.4 | 0.25 | ||||
50 | 32.2 | 0.22 | ||||
AWS BWS AUS BUSS | 6-20 | 0.8 | 6.7 | 17.26 | 3.53 | 2.06 |
25 | 9.3 | 1.47 | ||||
30 | 12.7 | 1.08 | ||||
35 | 15.6 | 0.88 | ||||
40 | 18.7 | 0.69 | ||||
45 | 20.6 | 0.68 | ||||
50 | 24.5 | 0.57 | ||||
55 | 28.0 | 0.50 | ||||
60 | 29.7 | 0.47 | ||||
AWS BWS AUS BUSS | 8-25 | 1.0 | 9.1 | 24.52 | 4.9 | 2.16 |
30 | 12.5 | 1.57 | ||||
35 | 15.4 | 1.27 | ||||
40 | 19.2 | 0.98 | ||||
45 | 22.2 | 0.88 | ||||
50 | 25.0 | 0.78 | ||||
55 | 28.6 | 0.70 | ||||
60 | 33.3 | 0.60 | ||||
65 | 36.3 | 0.55 | ||||
70 | 40.0 | 0.50 | ||||
AWS BWS AUS BUSS * marked dimensions are for AWS and AUS only. | 10-30 | 1.2 | 10.4 | 30.99 | 5.49 | 2.45 |
35 | 13.7 | 1.86 | ||||
40 | 17.3 | 1.47 | ||||
45 | 20.0 | 1.27 | ||||
50 | 24.8 | 0.98 | ||||
55 | 28.2 | 0.88 | ||||
60 | 31.6 | 0.78 | ||||
65 | 34.2 | 0.76 | ||||
70 | 38.8 | 0.67 | ||||
75 | 43.3 | 0.60 | ||||
80 | 47.2 | 0.55 | ||||
*90 | 52.0 | 0.49 | ||||
*100 | 59.0 | 0.43 | ||||
AWS BWS AUS BUSS | 12-35 | 1.6 | 8.5 | 62.76 | 14.71 | 5.69 |
40 | 11.8 | 4.12 | ||||
45 | 14.3 | 3.33 | ||||
50 | 16.8 | 2.84 | ||||
55 | 19.3 | 2.45 | ||||
60 | 22.3 | 2.16 | ||||
65 | 24.5 | 1.96 | ||||
70 | 27.2 | 1.77 | ||||
75 | 28.8 | 1.67 | ||||
80 | 32.7 | 1.47 | ||||
90 | 36.3 | 1.35 | ||||
100 | 41.0 | 1.20 | ||||
AWS AUS | 14-40 | 1.8 | 10.2 | 74.53 | 16.67 | 5.69 |
45 | 13.1 | 4.41 | ||||
50 | 16.4 | 3.53 | ||||
55 | 19.7 | 2.94 | ||||
60 | 21.1 | 2.75 | ||||
65 | 24.6 | 2.35 | ||||
70 | 27.6 | 2.06 | ||||
75 | 31.1 | 1.86 | ||||
80 | 32.8 | 1.77 | ||||
90 | 37.5 | 1.60 | ||||
100 | 42.8 | 1.40 | ||||
125 | 60.0 | 1.00 | ||||
AWS AUS | 16-45 | 2.0 (AWS) 2.1 (AUS) | 11.7 | 86.3 | 19.61 | 5.69 |
50 | 15.1 | 4.41 | ||||
55 | 17.4 | 3.82 | ||||
60 | 21.3 | 3.14 | ||||
65 | 23.4 | 2.84 | ||||
70 | 26.8 | 2.45 | ||||
75 | 29.6 | 2.26 | ||||
80 | 32.7 | 2.10 | ||||
90 | 37.8 | 1.77 | ||||
100 | 45.3 | 1.47 | ||||
125 | 56.7 | 1.20 | ||||
150 | 71.5 | 0.95 | ||||
AWS | 18-50 | 2.3 | 12.5 | 115.72 | 27.46 | 7.06 |
55 | 15.0 | 5.88 | ||||
60 | 17.3 | 5.10 | ||||
65 | 20.0 | 4.41 | ||||
70 | 22.5 | 3.92 | ||||
75 | 25.0 | 3.53 | ||||
80 | 29.0 | 3.04 | ||||
90 | 33.6 | 2.65 | ||||
100 | 39.1 | 2.26 | ||||
125 | 53.0 | 1.70 | ||||
150 | 64.2 | 1.40 | ||||
AWS | 20-60 | 2.6 | 14.7 | 150.04 | 36.28 | 7.75 |
70 | 20.0 | 5.69 | ||||
80 | 25.2 | 4.51 | ||||
90 | 30.8 | 3.73 | ||||
100 | 36.1 | 3.14 | ||||
125 | 48.3 | 2.35 | ||||
150 | 59.5 | 1.95 | ||||
175 | 72.5 | 1.60 | ||||
AWS | 24-70 | 3.2 | 14.7 | 225.55 | 56.88 | 11.47 |
80 | 20.7 | 8.14 | ||||
90 | 24.9 | 6.77 | ||||
100 | 29.7 | 5.69 | ||||
125 | 41.0 | 4.12 | ||||
150 | 50.6 | 3.4 | ||||
175 | 61.4 | 2.8 | ||||
200 | 74.7 | 2.3 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
AUY14-55 |
Loading...
Type | Standard Type |
---|
Please check the type/dimensions/specifications of the part AUY14-55 in the Tension Springs - Standard Lengths series.
Part Number |
---|
AUA10-40 |
AUA10-45 |
AUA10-50 |
AUY14-60 |
AUY14-65 |
AUY14-70 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy