(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnets - with Holder, Tapped, Strong Type

Magnets - with Holder, Tapped, Strong Type
  • Volume Discount

[Features]A heavy-duty magnet with a holder. You can choose a heat resistant temperature of either 80°C or 150°C.

・Materials
Part NumberHeat Resistant TemperaturePolarity
[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ M ]MaterialFrontBack
HXU12L14 Carbon Steel-Samarium-Cobalt Magnet-80°CBrass
(C3603BD)
NS
HXUMElectroless Nickel Plating
HXUS416 Stainless Steel-
HXUMN12L14 Carbon SteelElectroless Nickel PlatingNeodymium MagnetNickel Plating
HXUSN416 Stainless Steel-
HXUMNH1213 Carbon SteelElectroless Nickel PlatingHeat-resistant Neodymium Magnets150°C
[ ! ]For HXUMNH, heat-resistant adhesive is applied.

Specifications

Part Number
HXUMN10
Part NumberLMxP (Coarse)HXU, HXUM, HXUSHXUMN, HXUSN, HXUMNHd1d2BH
TypeDAttraction Force N {kgf}Surface Magnetic Flux Density Gauss[G]Attraction Force N {kgf}Surface Magnetic Flux Density Gauss[G]
(Samarium-Cobalt Magnet)
HXU
HXUM
HXUS

(Neodymium Magnet)
HXUMN
HXUSN

(Heat-resistant Neodymium Magnet)
HXUMNH
45M2x0.4--0.784 {0.08}3100~33002.5 3 1 0.5
5--1.37 {0.14}3100~33003.5 4
68 M3x0.53.9 {0.4}2100~26004.9 {0.5}3100~33004 5 2 1.6
85.9 {0.6}2400~26008.8 {0.9}3300~36005 6
10M4x0.714.7 {1.5}2700~290019.6 {2.0}3800~41007 8 3 2.1
1310 34.3 {3.5}2800~310044.1 {4.5}4000~43009.5 11 4 3.1
16M5x0.858.8 {6.0}2900~330063.7 {6.5}4000~430012.5 14
2013 98.1 {10.0}2900~3400107.9 {11.0}4100~440016.5 18 6 5.1
2515 M6x1.0137.3 {14.0}176.5 {18.0}4500~480021.5 23
[ ! ]Attraction force and surface magnetic flux density are for reference only.
Part Number
HXSNS10
HXU6
HXU8
HXU10
HXU13
HXU16
HXU20
HXU25
HXUMN6
HXUMN8
HXUMN10
HXUMN13
HXUMN20
HXUMNH6
HXUMNH8
HXUMNH10
HXUMNH13
HXUSN8
HXUSN13
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAttraction Froce (Range)
(N)
Attraction Force (Specify)
(N)
Magnet Type (Material) O.D.
(Ø)
Shape Material of Holder Holder Surface Treatment Magnet Surface Treatment: Bolt Type
1 Piece(s)Available

Same day

Stock

1010.1~20.019.6[Neodymium Magnet] Neodymium Magnet10Round holder included416No surface treatmentNickel plating-
1 Piece(s)Available

Same day

Stock

10~10.03.9Kovar Magnets6-12L14 Carbon Steel--N
1 Piece(s)Available

Same day

Stock

10~10.05.9Kovar Magnets8-12L14 Carbon Steel--N
1 Piece(s)Available

8 Days

Stock

1010.1~20.014.7Kovar Magnets10-12L14 Carbon Steel--N
1 Piece(s)Available

Same day

Stock

1030.1~40.034.3Kovar Magnets13-12L14 Carbon Steel--N
1 Piece(s)Available

Same day

Stock

1050.1~60.058.8Kovar Magnets16-12L14 Carbon Steel--N
1 Piece(s)Available

Same day

Stock

1090.1~100.098.1Kovar Magnets20-12L14 Carbon Steel--N
1 Piece(s)Available

9 Days or more

10100.1 or More137.3Kovar Magnets25-12L14 Carbon Steel--N
1 Piece(s)Available

Same day

Stock

10~10.04.9[Neodymium Magnet] Neodymium Magnet6Round holder included12L14Electroless Nickel PlatingNickel plating-
1 Piece(s)Available

Same day

Stock

10~10.08.8[Neodymium Magnet] Neodymium Magnet8Round holder included12L14Electroless Nickel PlatingNickel plating-
1 Piece(s)Available

Same day

Stock

1010.1~20.019.6[Neodymium Magnet] Neodymium Magnet10Round holder included12L14Electroless Nickel PlatingNickel plating-
1 Piece(s)Available

Same day

Stock

1040.1~50.044.1[Neodymium Magnet] Neodymium Magnet13Round holder included12L14Electroless Nickel PlatingNickel plating-
1 Piece(s)Available

Same day

Stock

10100.1 or More107.9[Neodymium Magnet] Neodymium Magnet20Round holder included12L14Electroless Nickel PlatingNickel plating-
1 Piece(s)Available

Same day

Stock

10---------
1 Piece(s)Available

Same day

Stock

10---------
1 Piece(s)Available

Same day

Stock

10---------
1 Piece(s)Available

9 Days or more

10---------
1 Piece(s)Available

Same day

Stock

10~10.08.8[Neodymium Magnet] Neodymium Magnet8Round holder included416Electroless Nickel PlatingNickel plating-
1 Piece(s)Available

Same day

Stock

1040.1~50.044.1[Neodymium Magnet] Neodymium Magnet13Round holder included416Electroless Nickel PlatingNickel plating-

Loading...

  1. 1
 

Basic Information

Shape Round

Additional Products in this Category

Complementary Products

Tech Support