(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnets - with Holder, Thin Type

Magnets - with Holder, Thin Type
  • Volume Discount

[Features]A low profile magnet with a holder. You can choose a heat resistant temperature of either 80°C or 150°C.

Magnets - with Holder, Thin Type:Related Image
・Materials
Part NumberHeat Resistant TemperaturePolarity
[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface TreatmentFrontBack
HX12L14 Carbon Steel-Cobalt Magnet-80°CNS
HXMElectroless Nickel Plating
HXMNNeodymium MagnetNickel Plating
HXMN-SSN
HXSNS416 Stainless Steel-NS
HXMNH1213 Carbon SteelElectroless Nickel PlatingHeat-resistant Neodymium Magnets150°C
[ ! ]For HXMNH, heat-resistant adhesive is applied.
 

Specifications

Part Number
HXMN20
HXMN-S20
Part NumberLMxP (Coarse)HX, HXMHXMN, HXMN-S, HXSNS, HXMNHd1d2BH
TypeDAttraction Force N {kgf}Surface Magnetic Flux Density Gaus [G]Attraction Force N {kgf}Surface Magnetic Flux Density Gauss[G]
(Samarium-Cobalt Magnet)
HX
HXM

(Neodymium Magnet)
HXMN
HXMN-S
HXSNS

(Heat-resistant Neodymium Magnet)
HXMNH
44M2x0.4--0.62 {0.06}2700~30002.5 3 1 0.5
5--1.27 {0.13}2700~30003.5 4
66M3x0.52.9 {0.3}2100~26003.9 {0.4}2700~30004521.5
83.9 {0.4}2200~26006.9 {0.7}2700~300056
10M4x0.79.8 {1.0}2100~230019.6 {2.0}2700~3000781.51
13829.4 {3.0}2200~240044.1 {4.5}3000~34009.51121.5
16M5x0.849.0 {5.0}2200~250088.3 {9.0}3000~340012.514
201088.3 {9.0}2300~2600127.5 {13.0}3300~350016.51832.5
2513M6x1.0127.5 {13.0}2300~2600196.1 {20.0}3000~340021.523
[ ! ]Attraction force and surface magnetic flux density are for reference only.
Part Number
HX6
HX8
HX10
HX13
HXM10
HXMN6
HXMN8
HXMN10
HXMN13
HXMN16
HXMNH6
HXMNH8
HXMNH10
HXMNH13
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAttraction Froce (Range)
(N)
Attraction Force (Specify)
(N)
Magnet Type (Material) O.D.
(Ø)
Shape Material of Holder Holder Surface Treatment Magnet Surface Treatment: Bolt Type
1 Piece(s)Available

Same day

Stock

10~10.02.9Kovar Magnets6-12L14 Carbon Steel--N
1 Piece(s)Available

Same day

Stock

10~10.03.9Kovar Magnets8-12L14 Carbon Steel--N
1 Piece(s)Available

Same day

Stock

10~10.09.8Kovar Magnets10-12L14 Carbon Steel--N
1 Piece(s)Available

Same day

Stock

1020.1~30.029.4Kovar Magnets13-12L14 Carbon Steel--N
1 Piece(s)Available

Same day

Stock

10~10.09.8Kovar Magnets10Round holder included12L14Electroless Nickel PlatingNo surface treatment-
1 Piece(s)Available

Same day

Stock

10~10.03.9[Neodymium Magnet] Neodymium Magnet6Round holder included12L14Electroless Nickel PlatingNickel plating-
1 Piece(s)Available

Same day

Stock

10~10.06.9[Neodymium Magnet] Neodymium Magnet8Round holder included12L14Electroless Nickel PlatingNickel plating-
1 Piece(s)Available

Same day

Stock

1010.1~20.019.6[Neodymium Magnet] Neodymium Magnet10Round holder included12L14Electroless Nickel PlatingNickel plating-
1 Piece(s)Available

8 Days

Stock

1040.1~50.044.1[Neodymium Magnet] Neodymium Magnet13Round holder included12L14Electroless Nickel PlatingNickel plating-
1 Piece(s)Available

Same day

Stock

1080.1~90.088.3[Neodymium Magnet] Neodymium Magnet16Round holder included12L14Electroless Nickel PlatingNickel plating-
1 Piece(s)Available

9 Days or more

10---------
1 Piece(s)Available

9 Days or more

10---------
1 Piece(s)Available

Same day

Stock

10---------
1 Piece(s)Available

9 Days or more

10---------

Loading...

  1. 1
 

Basic Information

Shape Round

Additional Products in this Category

Complementary Products

Tech Support