(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Inserts - Threaded, Slotted, Self-Tapping

Inserts - Threaded, Slotted, Self-Tapping

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Operating Environment: Manufacturing Equipment
•Application: Light Metal

  • inCAD Components

PDFP.2019-2462

Unit examples related to this product
Self-Tapping Inserts - Slotted:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
ENTFree-Cutting SteelChromate
ENTS303 Stainless Steel-
[ ! ]The hex chrome content for surface treatment is within threshold value.
 

Specifications

Part Number-L
TLTS2.5
ENT3
ENTP5
TLTP10
-
-


5
6


Part NumberLTap Pilot Hole Dia. (Reference)D (Outer Screw)
Softer< Mating Material> Harder

Hard PlasticCast Iron HB200~

Cast Iron~HB200
TypeM (Coarse)Soft Plastic, HardwoodLight Metal such as Aluminum Alloy Tensile Strength: ~350N/mm2Light Metal such as Aluminum Alloy Tensile Strength: 350N/mm2~O.D.Pitch


Brass, Other Nonferrous Metals
364.5 4.6 4.7 4.8 50.5
485.9 6.0 6.1 6.2 6.50.75
ENT5107.2 7.3 7.5 7.6 81.0
ENTS6148.8 9.0 9.2 9.4 101.5
81510.8 11.0 11.2 11.4 121.5
101812.8 13.0 13.2 13.4 141.5
122214.8 15.0 15.2 15.4 161.5
[ ! ]Do not use this for difficult-to-cut high strength Aluminum (Duralumin etc.).
[ ! ]When the tapped material has high hardness, drill a pilot hole of slightly larger diameter within the range.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ENT3-6
ENT4-8
ENT5-10
ENT6-14
ENT8-15
ENTS3-6
ENTS4-8
ENTS5-10
ENTS6-14
ENTS8-15
ENTS10-18
ENTS12-22
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Diameter (Inserted) M
(mm)
1 Piece(s)Available

Same day

Stock

-Free-Cutting Steel3
1 Piece(s)Available

Same day

Stock

-Free-Cutting Steel4
1 Piece(s)Available

Same day

Stock

-Free-Cutting Steel5
1 Piece(s)Available

Same day

Stock

-Free-Cutting Steel6
1 Piece(s)Available

Same day

Stock

-Free-Cutting Steel8
1 Piece(s)Available

Same day

Stock

10[Stainless steel (SUS303 / SUS304)] 303 Stainless Steel3
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] 303 Stainless Steel4
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] 303 Stainless Steel5
1 Piece(s)Available

Same day

Stock

10[Stainless steel (SUS303 / SUS304)] 303 Stainless Steel6
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] 303 Stainless Steel8
1 Piece(s)Available

6 Days

Stock

10[Stainless steel (SUS303 / SUS304)] 303 Stainless Steel10
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] 303 Stainless Steel12

Loading...

  1. 1
 

Basic Information

Application Light Metal Operating Environment Manufacturing Equipment

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.