(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Threaded Insert Tang Breaking Tool, Alloy Steel, Black Oxide Finish

Inserts - Threaded Insert Tang Breaking Tool, Alloy Steel, Black Oxide Finish
  • Volume Discount

•Category: Tool
For complete product overview and details on Inserts - Threaded Insert Tang Breaking Tool, Alloy Steel, Black Oxide Finish see the sections below:

Thread Insert Tang Breaking Tool:Related Image
・Materials
[ M ]Material: 4137 Alloy Steel
[ S ]Surface Treatment: Black Oxide

Specifications

Part Number-L-Pitch
HLTS3
HLTX5
HLSS10
HLSX
-

-
-
4.5

15
8


-
-


1.25
1.0
■Tang Break-Off Tools
Part NumberApplicable Threaded Insert MLDd
TypeNo.
HLTB3310061.8
442.6
5593.5
66104.2
88125.5
1010110147.5
1212115168.5
16161142012

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HLTB3
HLTB4
HLTB5
HLTB6
HLTB8
HLTB10
HLTB12
HLTB16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Threaded Insert M
1 Piece(s)Available

8 Days or more

103
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

105
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012
1 Piece(s)Available

8 Days or more

1016

Loading...

  1. 1
 

Basic Information

Category Tool

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.