(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Fastener Pins - Hair Pins

Fastener Pins - Hair Pins

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Degreasing

•Type : Hairpin
•Material : Stainless Steel, Steel
For complete product overview and details on Hairpin Cotter Pins see the sections below:

  • inCAD Components
Hairpin Cotter Pins:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
RNPNSWRH6 Carbon Wire Steel (JIS)Trivalent Chromate
JNPNSWRH6 Carbon Wire Steel (JIS)Trivalent Chromate
JNSPN304 Stainless Steel-

Specifications

Part Number-L
RNPN6
NSPN3.2

-

20
Part Numberd
(Wire Dia.)
LL1L2RhD1 (Applicable Shaft Dia.)D2 (Shaft Bore Dia.)
TypeNo.
RNPN61.225.29.73.931.461.5
81.633.813.15.342.181.9
101.840.215.75.753102.2
1224617.5664122.4
Part Numberd
(Wire Dia.)
d1LL1L2RhSD1 (Applicable Shaft Dia.)D2 (Shaft Bore Dia.)
TypeNo.
JNPN
JNSPN
(Stainless Steel)
41316.361.5210.541.2
517.96.52.51.55
61.23.621.27.831.80.661.5
81.64.827.710.442.40.881.9
101.85.432.612.253.20.9102.2
1235.813.264.212

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JNPN4
JNPN5
JNPN6
JNPN8
JNPN10
JNPN12
JNSPN4
JNSPN5
JNSPN6
JNSPN8
JNSPN10
JNSPN12
RNPN6
RNPN8
RNPN10
RNPN12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Shaft/Hole Diameter
(mm)
Material Length L
(mm)
1 Piece(s)Available

8 Days or more

104Steel16.3
1 Piece(s)Available

Same day

Stock

105Steel17.9
1 Piece(s)Available

8 Days or more

106Steel21.2
1 Piece(s)Available

Same day

Stock

108Steel27.7
1 Piece(s)Available

Same day

Stock

1010Steel32.6
1 Piece(s)Available

Same day

Stock

1012Steel35.8
1 Piece(s)Available

8 Days or more

104Stainless Steel16.3
1 Piece(s)Available

8 Days or more

105Stainless Steel17.9
1 Piece(s)Available

Same day

Stock

106Stainless Steel21.2
1 Piece(s)Available

Same day

Stock

108Stainless Steel27.7
1 Piece(s)Available

8 Days or more

1010Stainless Steel32.6
1 Piece(s)Available

Same day

Stock

1012Stainless Steel35.8
1 Piece(s)Available

Same day

Stock

106Steel25.2
1 Piece(s)Available

Same day

Stock

108Steel33.8
1 Piece(s)Available

8 Days or more

1010Steel40.2
1 Piece(s)Available

Same day

Stock

1012Steel46

Loading...

  1. 1
 

Basic Information

Type Snap Pin Min. Qty of Sale Low Quantity Available beginning with 1 pc.

Additional Products in this Category

Complementary Products

Tech Support