(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Washers - Conical Disk

Spring Washers - Conical Disk
  • On Sale Till 15/12/2024
  • Volume Discount

•Type: Spring Washers
•Surface Treatment: Paint, Coating
•Type (Applications): Spring Washers
•Sale Unit: Sold Separately (product can be purchased individually)
•Type, Spring Washers: Serrated Conical Disc Spring Washers

  • inCAD Components
Spring Washers - Conical Disk:Related Image
・Materials
[ M ] Material: From 1049 Carbon Steel to S70C
[ H ] Hardness: 40 to 48HRC
[ S ] Surface Treatment: Tempered Collar JIS B 1251

Specifications

Part Number
PACK-ZAST3
GTS10
SSRBW8
Part NumberDdHt* Quantity
TypeNo.
GTS35.53.20.60.4515000
474.250.70.510000
58.55.250.850.65000
6106.41.251.06000
8138.41.551.23000
101610.61.901.52000
121812.62.201.81000
162416.92.802.3500
203020.93.552.8250
243625.44.253.5150
[ ! ]No.3 to 5, Light Load; No.6 to 24, Heavy Load

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GTS3
GTS4
GTS5
GTS6
GTS8
GTS10
GTS12
GTS16
GTS20
GTS24
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
O.D. D
(mm)
1 Piece(s)Available

Same day

Stock

103.230.455.5
1 Piece(s)Available

Same day

Stock

104.2540.57
1 Piece(s)Available

Same day

Stock

105.2550.68.5
1 Piece(s)Available

Same day

Stock

106.46110
1 Piece(s)Available

Same day

Stock

108.481.213
1 Piece(s)Available

Same day

Stock

1010.6101.516
1 Piece(s)Available

Same day

Stock

1012.6121.818
1 Piece(s)Available

Same day

Stock

1016.9162.324
1 Piece(s)Available

Same day

Stock

1020.9202.830
1 Piece(s)Available

8 Days or more

1025.4243.536

Loading...

  1. 1
 

Basic Information

Types (Applications) Spring Washer Type Spring Washer Material Steel
Surface Treatment Paint Sales Unit Low Quantity Available beginning with 1 pc. Surface Treatment (Details) Temper color
Type, Spring Washers Serrated Conical Disc Spring Washers

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.