(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Button Head Cap Screw - Steel

Hex Socket Button Head Cap Screw - Steel
  • Volume Discount

[Product Specifications]
・Material: 4137 Alloy Steel
・ Hardness: 34~44HRC
・Strength Class: 10.9
・Size: M3 - M6

  • inCAD Components
Button Head Cap Screws - Standard:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface TreatmentStrength Class
BCB4137 Alloy Steel34~44HRCBlack Oxide10.9

Specifications

Part Number
BCB4-10
SBCB5-10
MxP (Coarse)AEBC (Min.)d(e)
2x0.43.51.31.30.62.40.6
2.5x0.454.51.51.50.830.8
3x0.55.71.6521.043.61
4x0.77.62.22.51.34.71.4
5x0.89.52.7531.565.71.6
6x1.010.53.342.086.82
8x1.2514.0 4.452.69.22.5
10x1.517.55.563.1211.23.0
■BCB
Part Number
TypeM-L
BCB2-3
4
5
6
8
10
2.5-4
5
6
8
3-4
5
6
8
10
12
15
20
25
4-6
8
10
12
15
20
25
30
5-6
8
10

Part Number
TypeM-L
BCB5-12
15
20
25
30
6-8
10
12
15
20
25
30
35
8-10
12
15
20
25
30
35
40
45
50
10-15
20
25
30
35
40

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BCB2-3
BCB2-4
BCB2-5
BCB2-6
BCB2-8
BCB2-10
BCB2.5-4
BCB2.5-5
BCB2.5-6
BCB2.5-8
BCB3-4
BCB3-5
BCB3-6
BCB3-8
BCB3-10
BCB3-12
BCB3-15
BCB3-20
BCB3-25
BCB4-6
BCB4-8
BCB4-10
BCB4-12
BCB4-15
BCB4-20
BCB4-25
BCB4-30
BCB5-6
BCB5-8
BCB5-10
BCB5-12
BCB5-15
BCB5-20
BCB5-25
BCB5-30
BCB6-8
BCB6-10
BCB6-12
BCB6-15
BCB6-20
BCB6-25
BCB6-30
BCB6-35
BCB8-10
BCB8-12
BCB8-15
BCB8-20
BCB8-25
BCB8-30
BCB8-35
BCB8-40
BCB8-45
BCB8-50
BCB10-15
BCB10-20
BCB10-25
BCB10-30
BCB10-35
BCB10-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L (mm)
1 Piece(s)Available

Same day

Stock

1023
1 Piece(s)Available

Same day

Stock

1024
1 Piece(s)Available

Same day

Stock

1025
1 Piece(s)Available

Same day

Stock

1026
1 Piece(s)Available

Same day

Stock

1028
1 Piece(s)Available

Same day

Stock

10210
1 Piece(s)Available

Same day

Stock

102.54
1 Piece(s)Available

Same day

Stock

102.55
1 Piece(s)Available

Same day

Stock

102.56
1 Piece(s)Available

Same day

Stock

102.58
1 Piece(s)Available

Same day

Stock

1034
1 Piece(s)Available

Same day

Stock

1035
1 Piece(s)Available

Same day

Stock

1036
1 Piece(s)Available

Same day

Stock

1038
1 Piece(s)Available

Same day

Stock

10310
1 Piece(s)Available

Same day

Stock

10312
1 Piece(s)Available

Same day

Stock

10315
1 Piece(s)Available

Same day

Stock

10320
1 Piece(s)Available

Same day

Stock

10325
1 Piece(s)Available

Same day

Stock

1046
1 Piece(s)Available

Same day

Stock

1048
1 Piece(s)Available

Same day

Stock

10410
1 Piece(s)Available

Same day

Stock

10412
1 Piece(s)Available

Same day

Stock

10415
1 Piece(s)Available

8 Days or more

10420
1 Piece(s)Available

Same day

Stock

10425
1 Piece(s)Available

Same day

Stock

10430
1 Piece(s)Available

Same day

Stock

1056
1 Piece(s)Available

Same day

Stock

1058
1 Piece(s)Available

Same day

Stock

10510
1 Piece(s)Available

Same day

Stock

10512
1 Piece(s)Available

Same day

Stock

10515
1 Piece(s)Available

Same day

Stock

10520
1 Piece(s)Available

Same day

Stock

10525
1 Piece(s)Available

8 Days or more

10530
1 Piece(s)Available

8 Days or more

1068
1 Piece(s)Available

Same day

Stock

10610
1 Piece(s)Available

Same day

Stock

10612
1 Piece(s)Available

Same day

Stock

10615
1 Piece(s)Available

Same day

Stock

10620
1 Piece(s)Available

Same day

Stock

10625
1 Piece(s)Available

Same day

Stock

10630
1 Piece(s)Available

Same day

Stock

10635
1 Piece(s)Available

8 Days or more

10810
1 Piece(s)Available

Same day

Stock

10812
1 Piece(s)Available

Same day

Stock

10815
1 Piece(s)Available

Same day

Stock

10820
1 Piece(s)Available

Same day

Stock

10825
1 Piece(s)Available

Same day

Stock

10830
1 Piece(s)Available

Same day

Stock

10835
1 Piece(s)Available

Same day

Stock

10840
1 Piece(s)Available

Same day

Stock

10845
1 Piece(s)Available

Same day

Stock

10850
1 Piece(s)Available

Same day

Stock

101015
1 Piece(s)Available

Same day

Stock

101020
1 Piece(s)Available

Same day

Stock

101025
1 Piece(s)Available

Same day

Stock

101030
1 Piece(s)Available

Same day

Stock

101035
1 Piece(s)Available

Same day

Stock

101040

Loading...

  1. 1

More Information

* The strength class signifies the screw's tensile strength.
(Ex.) 10. 9
This indicates that the minimum value for yielding point or proof stress is 90% of tensile strength.
This indicates that the minimum value of tensile strength is 1040N/mm2.
 

Basic Information

Material 4137 Alloy Steel Surface Treatment Black Oxide Coating Thread Type Metric coarse
Tip Shape Flat End Additional Shapes Standard Unit of Sale Low Quantity Available beginning with 1 pc.
Application Standard Strength Class (Steel) 10.9

Additional Products in this Category

Complementary Products

Tech Support