(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Truss Head Phillips Drive Screw - Full Thread, Pack【300-2,000 Pieces Per Package】

Truss Head Phillips Drive Screw - Full Thread, Pack

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Package-Deal Purchasing recommended for bolts of large volume use.

Phillips Truss Machine Screws (Box):Related Image
・Materials
Type[ M ]Material
BOX-TRSS304 Stainless Steel

Specifications

[ ! ]When you order, please specify the box quantity.
 Minimum order is 1 box.

Part Number
BOX-TRSS5-10
Part NumberPcs. / Box.
TypeM-L
BOX-TRSS
(Stainless Steel)
2- 32,000 pcs. / box
4
5
6
8
2.5- 3
4
5
6
8
10
2.6- 3
4
5
6
8
10
3- 5
6
8
10
4- 51,000 pcs. / box
6
8
10
5- 8500 pcs. / box
10
12
15
20
6-10300 pcs. / box
12
15
20
MxP (Coarse)
A
E
Phillips
Number
2x0.4
4.5
1.2
1
2.5x0.45
5.7
1.5
1
2.6x0.45
5.9
1.6
1
3x0.5
6.9
1.9
1
4x0.7
9.4
2.5
2
5x0.8
11.8
3.1
2
6x1.0
14
3.7
3
[ ! ]Can be ordered as a single item. >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BOX-TRSS2-3
BOX-TRSS2-4
BOX-TRSS2-5
BOX-TRSS2-6
BOX-TRSS2-8
BOX-TRSS2.5-3
BOX-TRSS2.5-4
BOX-TRSS2.5-5
BOX-TRSS2.5-6
BOX-TRSS2.5-8
BOX-TRSS2.5-10
BOX-TRSS2.6-3
BOX-TRSS2.6-4
BOX-TRSS2.6-5
BOX-TRSS2.6-6
BOX-TRSS2.6-8
BOX-TRSS2.6-10
BOX-TRSS3-5
BOX-TRSS3-6
BOX-TRSS3-8
BOX-TRSS3-10
BOX-TRSS4-5
BOX-TRSS4-6
BOX-TRSS4-8
BOX-TRSS4-10
BOX-TRSS5-8
BOX-TRSS5-10
BOX-TRSS5-12
BOX-TRSS5-15
BOX-TRSS5-20
BOX-TRSS6-10
BOX-TRSS6-12
BOX-TRSS6-15
BOX-TRSS6-20
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-23

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-24

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-25

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-26

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-28

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.53

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.54

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.55

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.56

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.58

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.510

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.63

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.64

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.65

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.66

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.68

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.610

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1045

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1046

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048

1,000 Pieces Per Package

1 Pack(s)Available

Same day

Stock

10410

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1058

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10510

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10512

500 Pieces Per Package

1 Pack(s)Available

Same day

Stock

10515

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10520

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10610

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10612

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10615

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10620

Loading...

  1. 1
 

Basic Information

Detailed Shape Truss Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material 304 Stainless Steel Surface Treatment No Tip shape Flat End
Additional Shapes Standard Application Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.