(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Shim Tape

Shim Tape
  • Volume Discount

For complete product overview and details on Shim Tape see the sections below:

  • inCAD Components
Shim Tapes - 1m Length:Related Image
・Materials
TypeWLength[ M ]Material [ H ]Hardness
FGSM12.71mT=0.005, 0.015 ->
T=0.01, 0.02~0.5 ->
[ M ]304H Stainless Steel [ H ]370~420HV
[ M ]SK [ H ]480~600HV
FGSMW45.0
FGSML12.75m
SFGSM12.71m[ M ]304H Stainless Steel[ H ]370~420HV
SFGSMW45.0
SFGSML12.75m
DFGSMW45.0 1m[ M ]C28000 Brass or C2680P[ H ]-

Specifications

Part Number
FGSM0.01
■Standard Type (Length 1m)
Part NumberT Tolerance
TypeT
FGSM
SFGSM

(W=12.7mm)

FGSMW
SFGSMW
DFGSMW

(W=45.0mm)
0.005±0.0005
0.01±0.003
0.015
0.02
0.03±0.005
0.04
0.05
0.06
0.07
0.08
0.09
0.1
0.15
0.2±0.015
0.25
0.3
0.35
0.4
0.45
0.5
[ ! ]No specification available for those without value.
■Long Type (Length 5m)
Part NumberT Tolerance
TypeT
FGSML
SFGSML

(W=12.7mm)
0.005±0.0005
0.01±0.003
0.015
0.02
0.03±0.005
0.04
0.05
0.06
0.07
0.08
0.09
0.1
0.15
0.2±0.015
[ ! ]No specification available for those without value.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DFGSMW0.01
DFGSMW0.02
DFGSMW0.03
DFGSMW0.04
DFGSMW0.05
DFGSMW0.06
DFGSMW0.07
DFGSMW0.08
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThickness T
(mm)
1 Piece(s)Available

8 Days or more

100.01
1 Piece(s)Available

8 Days or more

100.02
1 Piece(s)Available

8 Days or more

100.03
1 Piece(s)Available

8 Days or more

100.04
1 Piece(s)Available

8 Days or more

100.05
1 Piece(s)Available

8 Days or more

100.06
1 Piece(s)Available

8 Days or more

100.07
1 Piece(s)Available

8 Days or more

100.08

Loading...

  1. 1
 

Basic Information

Material C28000 BrassP or C2680P Shim Tape Shape Standard Type (Length 1 m) Width W(mm) 45.0

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.