(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Resin Pipe Selectable from 13 different Materials.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Grade | Color |
PIJJ | Polyacetal | Standard | White |
PIJK | Standard | Black | |
PIJM | MC Nylon | Standard | Blue |
PIJW | Standard | Ivory | |
PIJG | Conductive CDR2 | Black | |
PIJT | Conductive CDR2 | Black | |
PIJB | Bakelite | Paper Base | Natural Color |
PIJN | Cloth Base | Natural Color | |
PIJF | Fluororesin | Standard | White |
PIJP | PEEK | Standard | Gray |
PIJS | PPS | Standard | Brown |
PIJX | ABS | Standard | Beige |
PIJU | Ultra High-Molecular-Weight Polyethylene | Standard | Milky White |
Part Number | V | L | |||||||||||
Type | D | Selection | 1mm increment. | ||||||||||
PIJJ PIJN PIJK PIJF PIJM PIJP PIJW PIJS(only*) PIJG PIJX PIJT PIJU PIJB |
5 | 3 | 20~100 | ||||||||||
6 | 3 | 4 | |||||||||||
8 | 3 | 4 | 5 | 6 | 20~120 | ||||||||
10 | 3 | 4 | 5 | 6 | 20~150 | ||||||||
12 | 5 | 6 | 8 | ||||||||||
13 | 5 | 6 | 8 | 20~200 | |||||||||
14 | 5 | 6 | 8 | 10 | |||||||||
15 | 5 | 6 | 8 | 10 | |||||||||
16 | 5 | 6 | 8 | 10 | |||||||||
20* | 8 | 10 | 12 | 15 | |||||||||
25* | 15 | 16 | 20 | ||||||||||
30* | 16 | 20 | 25 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PIJB5-3-[20-100/1] |
PIJB6-[3,4]-[20-100/1] |
PIJB8-[3,4,5,6]-[20-120/1] |
PIJB10-[3,4,5,6]-[20-150/1] |
PIJB12-[5,6,8]-[20-150/1] |
PIJB13-[5,6,8]-[20-200/1] |
PIJB14-[5,6,8,10]-[20-200/1] |
PIJB15-[5,6,8,10]-[20-200/1] |
PIJB16-[5,6,8,10]-[20-200/1] |
PIJB20-[8,10,12,15]-[20-200/1] |
PIJB25-[15,16,20]-[20-200/1] |
PIJB30-[16,20,25]-[20-200/1] |
PIJF5-3-[20-100/1] |
PIJF6-[3,4]-[20-100/1] |
PIJF8-[3,4,5,6]-[20-120/1] |
PIJF10-[3,4,5,6]-[20-150/1] |
PIJF12-[5,6,8]-[20-150/1] |
PIJF13-[5,6,8]-[20-200/1] |
PIJF14-[5,6,8,10]-[20-200/1] |
PIJF15-[5,6,8,10]-[20-200/1] |
PIJF16-[5,6,8,10]-[20-200/1] |
PIJF20-[8,10,12,15]-[20-200/1] |
PIJF25-[15,16,20]-[20-200/1] |
PIJF30-[16,20,25]-[20-200/1] |
PIJG5-3-[20-100/1] |
PIJG6-[3,4]-[20-100/1] |
PIJG8-[3,4,5,6]-[20-120/1] |
PIJG10-[3,4,5,6]-[20-150/1] |
PIJG12-[5,6,8]-[20-150/1] |
PIJG13-[5,6,8]-[20-200/1] |
PIJG14-[5,6,8,10]-[20-200/1] |
PIJG15-[5,6,8,10]-[20-200/1] |
PIJG16-[5,6,8,10]-[20-200/1] |
PIJG20-[8,10,12,15]-[20-200/1] |
PIJG25-[15,16,20]-[20-200/1] |
PIJG30-[16,20,25]-[20-200/1] |
PIJJ5-3-[20-100/1] |
PIJJ6-[3,4]-[20-100/1] |
PIJJ8-[3,4,5,6]-[20-120/1] |
PIJJ10-[3,4,5,6]-[20-150/1] |
PIJJ12-[5,6,8]-[20-150/1] |
PIJJ13-[5,6,8]-[20-200/1] |
PIJJ14-[5,6,8,10]-[20-200/1] |
PIJJ15-[5,6,8,10]-[20-200/1] |
PIJJ16-[5,6,8,10]-[20-200/1] |
PIJJ20-[8,10,12,15]-[20-200/1] |
PIJJ25-[15,16,20]-[20-200/1] |
PIJJ30-[16,20,25]-[20-200/1] |
PIJK5-3-[20-100/1] |
PIJK6-[3,4]-[20-100/1] |
PIJK8-[3,4,5,6]-[20-120/1] |
PIJK10-[3,4,5,6]-[20-150/1] |
PIJK12-[5,6,8]-[20-150/1] |
PIJK13-[5,6,8]-[20-200/1] |
PIJK14-[5,6,8,10]-[20-200/1] |
PIJK15-[5,6,8,10]-[20-200/1] |
PIJK16-[5,6,8,10]-[20-200/1] |
PIJK20-[8,10,12,15]-[20-200/1] |
PIJK25-[15,16,20]-[20-200/1] |
PIJK30-[16,20,25]-[20-200/1] |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy