(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Mini Rods - Tip Shape Selectable

Mini Rods - Tip Shape Selectable

For the end shape, Sphere Type, Taper Type or Taper SR Type can be selected.

  • inCAD Components
Mini Rods - Tip Shape Selectable:Related Image
・Materials
End Shape[ M ]Material[ H ]Hardness
SphereTaperedTaper SR
MRSHQMRSHTMRSHRM2 Tool Steel58HRC~
MRSSQMRSSTMRSSR440C Stainless Steel56HRC~
MRSGQMRSGT-304 Stainless Steel-

Specifications

Part Number-D-L-RL
MRSHT-D3.5-L100.0-RL5
■Sphere Type
Part Number0.1mm Increment
DL
MRSHQ
MRSSQ
MRSGQ
2.0~2.95.0~20.0
20.1~50.0
50.1~100.0
3.0~3.95.0~20.0
20.1~50.0
50.1~100.0
4.0~5.08.0~20.0
20.1~50.0
50.1~100.0
■Tapered Type
Part Number0.1mm Increment
DLRL
D-2(RLtan15°)≥0.2
MRSHT
MRSST
MRSGT
2.0~2.95.0~20.00.5~10
20.1~50.0
50.1~100.0
3.0~3.95.0~20.0
20.1~50.0
50.1~100.0
4.0~5.05.0~20.0
20.1~50.0
50.1~100.0
■Taper SR Type
Part Number0.1mm IncrementSRa (Reference)
DL
MRSHR
MRSSR
2.0~2.98.0~20.00.52.4~4.1
20.1~50.0
50.1~100.0
3.0~3.98.0~20.04.2~6.0
20.1~50.0
50.1~100.0
4.0~5.08.0~20.014.7~6.6
20.1~50.0
50.1~100.0
[ ! ]a dimensions vary within values listed above according to D dimensions.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MRSGQ-D[2-5/0.1]-L[5-100/0.1]
MRSGT-D[2-5/0.1]-L[5-100/0.1]-RL[0.5-10/0.1]
MRSHQ-D[2-5/0.1]-L[5-100/0.1]
MRSHR-D[2-5/0.1]-L[5-100/0.1]
MRSHT-D[2-5/0.1]-L[5-100/0.1]-RL[0.5-10/0.1]
MRSSQ-D[2-5/0.1]-L[5-100/0.1]
MRSSR-D[2-5/0.1]-L[5-100/0.1]
MRSST-D[2-5/0.1]-L[5-100/0.1]-RL[0.5-10/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial O.D. D
(Ø)
Length L
(mm)
Tip Shape RL
(mm)
1 Piece(s)

10 Days or more

10[Stainless Steel] EN 1.4301 Equiv.2 ~ 55 ~ 100Spherical Type-
1 Piece(s)

10 Days or more

10[Stainless Steel] EN 1.4301 Equiv.2 ~ 55 ~ 100Tapered Type0.5 ~ 10
1 Piece(s)

10 Days or more

10[Tool Steel / Die Steel] M2 Tool Steel2 ~ 55 ~ 100Spherical Type-
1 Piece(s)

10 Days or more

10[Tool Steel / Die Steel] M2 Tool Steel2 ~ 55 ~ 100Taper SR Type-
1 Piece(s)

10 Days or more

10[Tool Steel / Die Steel] M2 Tool Steel2 ~ 55 ~ 100Tapered Type0.5 ~ 10
1 Piece(s)

10 Days or more

10-2 ~ 55 ~ 100Spherical Type-
1 Piece(s)

10 Days or more

10-2 ~ 55 ~ 100Taper SR Type-
1 Piece(s)

10 Days or more

10-2 ~ 55 ~ 100Tapered Type0.5 ~ 10

Loading...

  1. 1
 

Basic Information

O.D. Tolerance 0 to -0.005 (Ra 0.4) Surface Finish None

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.