(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamp Screws with Lever for Dovetail Stages

Clamp Screws with Lever for Dovetail Stages

Click this image to zoom it.

  • Volume Discount

Higher Torque than regular Clamp Screw.

  • inCAD Components

Part Number

Configured Part Number is shown.

・Materials
[ M ] Material: Lever: Stainless Steel, Screw: Low Cadmium Brass

Specifications

Part Number
STRONG3
VNIR60
Type No. Applicable Stage
STRONG 3XLWG(Click here), XSLC(Click here), XSC(Click here), XSSLC(Click here)
3W XWG(Click here), XSL(Click here), XSSL(Click here), XSP(Click here), XSB(Click here)
4 XLONG(Click here)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
STRONG3
STRONG3W
STRONG4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFeed method (feed pitch)
(mm)
Number of blocks
1 Piece(s)Available

8 Days or more

103None
1 Piece(s)Available

8 Days or more

103Provided
1 Piece(s)Available

8 Days or more

104None
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFeed method (feed pitch)
(mm)
Number of blocks

Loading...

  1. 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.