(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Manual XY-Axis Stages - Linear Ball Guide, Low Profile, High Accuracy, XYSSG/XYSSCG

Manual XY-Axis Stages - Linear Ball Guide, Low Profile, High Accuracy, XYSSG/XYSSCG

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Integrated Structure of XY Axes realized Further Thinness.

  • inCAD Components

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
・Materials
Main BodyBallSpringMicrometer Head BracketTip Holder
[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ M ]Material[ M ]Material[ S ][ M ]Material
440C Stainless
Steel
Electroless Nickel
Plating
440C Stainless
Steel
58HRC~304 Stainless
Steel PB
5052 Aluminum AlloyClear Anodize303 Stainless
Steel
[ ! ]For Micrometer Head and Feed Screw components,  Click here.
[ ! ]For top surface mounting dimensions, see Linear Ball Slide X-Axis Stages on Click here
 

Specifications

Part Number
XYSSG40
■Micrometer Head (XYSSG) / Feed Screw (XYSSCG)
Part NumberTop ViewFront ViewSide ViewAccessories (4 pcs.)
TypeAMicrometerFeed ScrewTravel Distance (mm)EFDGTLT1QRXd1d2Type M-L
(B1)(B2)(B1)(B2)
XYSSG
XYSSCG
403626.532.523±6.51622.51310221510.5814323.563.5SCB3-10
6020.316.516.813±6.51622.51310221510.5814504.584.5SCB4-10
8039320-7*1±12.5*22332*218*215261712.59.516.5704.586.5SCB4-10
1002922-10-17±12.5*22332*218*215261712.59.516.5904.586.5SCB4-10
*1 The feed screw's end is at 7mm inside of the stage end face. *2 For XYSSCG Feed Screw Type A=80 and 100, travel distance per rotation is ±6.5, F=30, and D=13.
· Performance
Part NumberStage Surface (mm)Load Capacity
(N)
AccuracyMoment Load Capacity (N·m)Moment Rigidity ("/N·cm)ParallelismWeight (kg)
TypeAStraightnessParallelismPitchingYawingPitchingYawingRollingPitchingYawingRolling
XYSSG
XYSSCG
4040x40883µm12µm40"20"4.55.04.50.800.680.8530µm0.34
6060x601869.08.19.00.210.190.200.64
8080x8019615µm16.415.916.40.090.060.0840µm1.32
100100x10024527.628.627.60.060.030.062.00
[ ! ]XYSSG: Micrometer Head Resolution 10µm/division [ ! ]For larger quantity orders "Days to Ship" may differ from published catalog term.

Alterations

[ ! ]Knob Cover HDCVR13 (Sold Separately): Ø13 mm knob diameter can be increased by installing the cover. >> Click here
[ ! ]Extension Cover HDEXT13 (Sold Separately): Ø13 mm head or feed screw knobs can be extended by installing the cover. >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYSSCG40
XYSSCG60
XYSSCG80
XYSSCG100
XYSSG40
XYSSG60
XYSSG80
XYSSG100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (X Distance) (Selection Range)
(mm)
Travel Distance (Y Distance) (Selection Range)
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed method (micrometer type) Feed method (feed screw type)
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm50.1~10026~4026~4020.1~25Feed Screw404088±6.5±6.522-300.800.680.85-Knob
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm100.1 or More41~6041~6020.1~25Feed Screw6060186±6.5±6.522-300.210.190.2-Knob
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm100.1 or More61~9061~9025.1~30Feed Screw8080196±6.5±6.526-400.090.060.08-Knob
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm100.1 or More91~12091~12025.1~30Feed Screw100100245±6.5±6.526-400.060.030.06-Knob
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm50.1~10026~4026~4020.1~25-404088±6.5±6.5223120.800.680.85Standard-
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm100.1 or More41~6041~6020.1~25-6060186±6.5±6.5223120.210.190.2Standard-
1 Piece(s)Available

10 Days or more

10±10~30mm±10~30mm100.1 or More61~9061~9025.1~30-8080196±12.5±12.5263150.090.060.08Standard-
1 Piece(s)Available

10 Days or more

10±10~30mm±10~30mm100.1 or More91~12091~12025.1~30-100100245±12.5±12.5263150.060.030.06Standard-

Loading...

  1. 1
 

Basic Information

Guiding Mechanism Linear Ball Table Material 440C Stainless Steel Table Surface Treatment Electroless Nickel Plating
Through Hole (Table Center Hole) No Feed Knob Position Side Clamp Standard
Reversed Standard Feed method (feed pitch)(mm) 0.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.