(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Z-Axis Stages - Linear Ball Guide, Micrometer Head & Feed Screw, ZSG, ZSGB, ZSCG, ZSCGB Series

Manual Z-Axis Stages - Linear Ball Guide, Micrometer Head & Feed Screw, ZSG, ZSGB, ZSCG, ZSCGB Series
  • Volume Discount
  • Lead Time Reduction

Low Temperature Black Chrome Plating Adopted for Surface Treatment. Suitable for Reflection Prevention.

  • inCAD Components

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
Z-Axis Stages - Linear Ball Guide, Micrometer Head & Feed Screw:Related Image
[ ! ]For top surface mounting dimensions and feed bracket shapes, see Linear Ball Slide X-Axis Stages on >> Click here.
・Materials
TypeMain BodyBallSpringMicrometer Head BracketTip Holder
[ M ]Material[ S ][ M ]Material[ H ]Hardness[ M ]Material[ M ]Material[ S ][ M ]Material[ S ]
ZSG
ZSCG
440C Stainless SteelElectroless Nickel Plating440C Stainless Steel58HRC~304 Stainless Steel PB5052 Aluminum AlloyClear Anodize303 Stainless Steel-
ZSGB
ZSCGB
Low Temp. Black Chrome PlatingBlack AnodizeLow Temp. Black Chrome Plating
[ ! ]For Micrometer Head and Feed Screw materials, >> Click here
[ ! ]Characteristics of Black Chrome Plating: >> Click here
 

Specifications

Part Number
ZSG60
ZSGB60
[ ! ]Standard Stages Similar Products: ZLBS (Click here)
■Micrometer Head (ZSG, ZSGB) / Feed Screw (ZSCG, ZSCGB)
Part NumberFront ViewSide ViewTop ViewAccessories (4 pcs.)
TypeAH(C)Travel DistanceFKJDGNWtPQXYyZdType M-L
MicrometerFeed Screw(mm)
ZSG
ZSCG
ZSGB
(* only)
ZSCGB (* only)
25*12.53723±3.213106.69.3101220563.520102.519.52.5SCB2-8
40*3558.555±6.5201411.5131314315105.532164253.5SCB3-10
5030201911.5131314575105.540406253.5SCB3-10
60*25202411.5131314428105.550255264.5SCB4-12
70252023.511.5131416558106.540404273.5SCB3-12
80*2096±12.5*1242511.51816.520457105.550255354.5SCB4-12
*1 When A=80, the feed screw (ZSCG, ZSCGB) travel is ±6.5.
· Performance
Part NumberStage Surface (mm)Load Capacity (N)AccuracyMoment Load Capacity (N·m)Moment Rigidity ("/N·cm)Weight (kg)
TypeAStraightnessPitchingYawingPitchingYawingRollingPitchingYawingRolling
ZSG
ZSCG
ZSGB
(* only)
ZSCGB (* only)
25*25x259.83µm30"25"2.02.03.51.901.101.100.09
40*40x40491µm
*2
25"15"5.05.05.00.420.350.210.32
5050x506.86.86.00.150.140.090.44
60*60x6010.010.09.00.080.080.050.58
7070x7013.813.812.90.060.050.030.84
80*80x803µm18.218.217.70.040.040.021.20
[ ! ]ZSG and ZSGB: Micrometer Head Resolution 10µm/division * 2 ZSGB and ZSCGB straightness is 3µm.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Z-Axis Stages - Linear Ball Guide, Micrometer Head & Feed Screw:Related Image
[ ! ]For micrometer head or feed screw mounted in positions other than shown below, see "Specification Selectable Type". (>> Click here)
[ ! ]Knob Cover HDCVR13 (Sold Separately): Ø13 mm knob diameter can be increased by installing the cover. >> Click here
[ ! ]Extension Cover HDEXT13 (Sold Separately): Ø13 mm head or feed screw knobs can be extended by installing the cover. >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ZSCG25
ZSCG40
ZSCG50
ZSCG60
ZSCG70
ZSCG80
ZSCGB25
ZSCGB40
ZSCGB60
ZSCGB80
ZSG25
ZSG40
ZSG50
ZSG60
ZSG70
ZSG80
ZSGB25
ZSGB40
ZSGB60
ZSGB80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (Selection Range) Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Feeding Method Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (Z Distance)
(mm)
Table Straightness
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed method (micrometer type) Feed method (feed screw type)
1 Piece(s)Available

10 Days or more

10~ ±10mm5~30~25~25Feed ScrewElectroless Nickel Plating25259.8±3.231.91.11.1-Knob
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5026~4026~40Feed ScrewElectroless Nickel Plating404049±6.510.420.350.21-Knob
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5041~6041~60Feed ScrewElectroless Nickel Plating505049±6.510.150.140.09-Knob
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5041~6041~60Feed ScrewElectroless Nickel Plating606049±6.510.080.080.05-Knob
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5061~9061~90Feed ScrewElectroless Nickel Plating707049±6.510.060.050.03-Knob
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5061~9061~90Feed ScrewElectroless Nickel Plating808049±6.530.040.040.02-Knob
1 Piece(s)Available

12 Days or more

10~ ±10mm5~30~25~25Feed ScrewLow Temperature Black Chrome Plating25259.8±3.231.91.11.1-Knob
1 Piece(s)Available

12 Days or more

10~ ±10mm30.1~5026~4026~40Feed ScrewLow Temperature Black Chrome Plating404049±6.530.420.350.21-Knob
1 Piece(s)Available

12 Days or more

10~ ±10mm30.1~5041~6041~60Feed ScrewLow Temperature Black Chrome Plating606049±6.530.080.080.05-Knob
1 Piece(s)Available

12 Days or more

10~ ±10mm30.1~5061~9061~90Feed ScrewLow Temperature Black Chrome Plating808049±6.530.040.040.02-Knob
1 Piece(s)Available

8 Days or more

10~ ±10mm5~30~25~25[Micrometer Heads] Micrometer HeadsElectroless Nickel Plating25259.8±3.231.91.11.1Standard-
1 Piece(s)Available

8 Days or more

10~ ±10mm30.1~5026~4026~40[Micrometer Heads] Micrometer HeadsElectroless Nickel Plating404049±6.510.420.350.21Standard-
1 Piece(s)Available

8 Days or more

10~ ±10mm30.1~5041~6041~60[Micrometer Heads] Micrometer HeadsElectroless Nickel Plating505049±6.510.150.140.09Standard-
1 Piece(s)Available

8 Days or more

10~ ±10mm30.1~5041~6041~60[Micrometer Heads] Micrometer HeadsElectroless Nickel Plating606049±6.510.080.080.05Standard-
1 Piece(s)Available

8 Days or more

10~ ±10mm30.1~5061~9061~90[Micrometer Heads] Micrometer HeadsElectroless Nickel Plating707049±6.510.060.050.03Standard-
1 Piece(s)Available

8 Days or more

10±10~30mm30.1~5061~9061~90[Micrometer Heads] Micrometer HeadsElectroless Nickel Plating808049±12.530.040.040.02Standard-
1 Piece(s)Available

12 Days or more

10~ ±10mm5~30~25~25[Micrometer Heads] Micrometer HeadsLow Temperature Black Chrome Plating25259.8±3.231.91.11.1Standard-
1 Piece(s)Available

12 Days or more

10~ ±10mm30.1~5026~4026~40[Micrometer Heads] Micrometer HeadsLow Temperature Black Chrome Plating404049±6.530.420.350.21Standard-
1 Piece(s)Available

12 Days or more

10~ ±10mm30.1~5041~6041~60[Micrometer Heads] Micrometer HeadsLow Temperature Black Chrome Plating606049±6.530.080.080.05Standard-
1 Piece(s)Available

12 Days or more

10±10~30mm30.1~5061~9061~90[Micrometer Heads] Micrometer HeadsLow Temperature Black Chrome Plating808049±12.530.040.040.02Standard-

Loading...

  1. 1
 

Basic Information

Stage Surface Orientation Z-Axis Guiding Mechanism Linear Ball Table Material 440C Stainless Steel
Z-Axis Stage Surface Z-Axis Through Hole (Table Center Hole) No Feed Knob Position Center
Clamp Standard Reversed Standard Feed method (feed pitch)(mm) 0.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.