(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - Linear Ball Guide, High Accuracy, XYSG/XYSGB/XYSCG/XYSCGB (Part Numbers)

Manual XY-Axis Stages - Linear Ball Guide, High Accuracy, XYSG/XYSGB/XYSCG/XYSCGB
  • Volume Discount
  • Lead Time Reduction

Low Temperature Black Chrome Plating Adopted for Surface Treatment. Suitable for Reflection Prevention.

  • inCAD Components

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
[High Precision] XY-Axis Stages - Linear Ball Guide:Related Image
・Materials
TypeMain BodyBallSpringMicrometer Head BracketTip Holder
[ M ]Material[ S ][ M ]Material[ H ]Hardness[ M ]Material[ M ]Material[ S ][ M ]Material[ S ]
XYSG(Micrometer)440C Stainless SteelElectroless
Nickel Plating
440C Stainless Steel58HRC~304 Stainless Steel PB5052 Aluminum AlloyClear Anodize303 Stainless Steel-
XYSCG(Feed Screw)
XYSGB(Micrometer, Low Temp. Black Chrome Plating)Low Temp. Black Chrome PlatingBlack AnodizeLow Temp. Black Chrome Plating
XYSCGB(Feed Screw, Low Temp. Black Chrome Plating)
[ ! ]For Micrometer Head and Feed Screw materials, Click here
[ ! ]For top surface mounting dimensions, see Linear Ball Slide X-Axis Stages on Click here
 

Specifications

Part Number
XYSG40
XYSCGB60
■Micrometer Head (XYSG, XYSGB) / Feed Screw (XYSCG, XYSCGB)
Part NumberTop ViewFront ViewSide ViewAccessories (4 pcs.)
TypeA(B)Travel Distance (mm)EFJKDGRTT1PQLXd1d2Type M-L
MicrometerFeed Screw
XYSG
XYSCG

XYSGB
(* only)XYSCGB
(* only)
25*2511±3.2796.8159.3720.5243.768.519202.54.22.5SCB2-4
40*2420.3±6.51218.511.52613926.5324.51010.525323.563.5SCB3-6
501915.3314063.5SCB3-6
60*1410.3365504.584SCB4-6
7014.510.846.51029.536611.5286084.5SCB4-6
80*43.510±12.5*21722*355181134.5406.514.5317085.3SCB4-6
10028.5-5*167.59085.3SCB4-6
*1 Ends of feed screw knob are at 5mm inside of the carriage edges for XYSCG and XYSCGB. *2 Stroke of XYSCG80 and 100 is ±6.5mm. *3 When dimension A of Feed Screw Type XYSCG and XYSCGB are 80 or 100, F will be 20.
· Performance
Part NumberStage Surface (mm)Horizontal Load Capacity (N)AccuracyMoment Load Capacity (N·m)Moment Rigidity ("/N·cm)ParallelismWeight (kg)
TypeAStraightnessParallelismPitchingYawingPitchingYawingRollingPitchingYawingRolling
XYSG
XYSCG
XYSGB

(* only)XYSCGB
(* only)
25*25x2538.23µm10µm30"25"2.02.02.03.002.203.0030µm0.14
40*40x4095.21µm*412µm25"15"5.05.05.00.630.700.630.46
5050x50144.26.06.86.00.240.280.240.56
60*60x60192.19.010.09.00.130.160.130.80
7070x70219.712.913.812.90.090.100.091.16
80*80x80255.83µm15µm17.718.217.70.060.080.0640µm1.80
100100x100329.630.731.830.70.030.040.032.66
[ ! ]XYSG, XYSGB: Micrometer Head Resolution 10µm/division *4XYSGB, XYSCGB40 and 60 straightness is 3µm.
[ ! ]For larger quantity orders "Days to Ship" may differ from published catalog term.
[ ! ]Knob Cover HDCVR13 (Sold Separately): Ø13 mm knob diameter can be increased by installing the cover. >> Click here
[ ! ]Extension Cover HDEXT13 (Sold Separately): Ø13 mm head or feed screw knobs can be extended by installing the cover. >> Click here

Alterations

[High Precision] XY-Axis Stages - Linear Ball Guide:Related Image
[ ! ]Standard Stages Similar Products: XYLBS (>> Click here)
[ ! ]For micrometer head or feed screw mounted in positions other than shown below, see "Specification Selectable Type". (>> Click here)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYSG60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (X Distance) (Selection Range)
(mm)
Travel Distance (Y Distance) (Selection Range)
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Feeding Method Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed method (micrometer type) Feed method (feed screw type)
1 Piece(s)Available

8 Days or more

10~ ±10mm~ ±10mm100.1 or More41~6041~6030.1~35-Electroless Nickel Plating6060192.1±6.5±6.5321120.130.160.13Standard-

Loading...

  1. 1
 

Basic Information

Guiding Mechanism Linear Ball Table Material 440C Stainless Steel Through Hole (Table Center Hole) No
Feed Knob Position Side Clamp Standard Reversed Standard
Feed method (feed pitch)(mm) 0.5

Please check the type/dimensions/specifications of the part XYSG60 in the Manual XY-Axis Stages - Linear Ball Guide, High Accuracy, XYSG/XYSGB/XYSCG/XYSCGB series.

Products like this...

Part Number
XYSG25
XYSG40
XYSGB60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (X Distance) (Selection Range)
(mm)
Travel Distance (Y Distance) (Selection Range)
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Feeding Method Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed method (micrometer type) Feed method (feed screw type)
1 Piece(s)Available

8 Days or more

10~ ±10mm~ ±10mm30.1~50~25~2520.1~25-Electroless Nickel Plating252538.2±3.2±3.22431032.23.00Standard-
1 Piece(s)Available

8 Days or more

10~ ±10mm~ ±10mm50.1~10026~4026~4030.1~35-Electroless Nickel Plating404095.2±6.5±6.5321120.630.70.63Standard-
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm100.1 or More41~6041~6030.1~35-Low Temperature Black Chrome Plating6060192.1±6.5±6.5323120.130.160.13Standard-

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.