(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - High Precision, Dovetail Rack & Pinion, Compact, XSP (Part Numbers)

Manual X-Axis Stages - High Precision, Dovetail Rack & Pinion, Compact, XSP
  • Volume Discount

Slim-shaped Type Dovetail Slide Rack & Pinion Stages.

  • inCAD Components
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize

Specifications

Part Number
XSP100
Part NumberStage Surface (mm)Travel Distance (mm)Travel per Knob Rotation (mm)LELoad Capacity (N)Travel AccuracyWeight (kg)Accessories (2 pcs.)
TypeAHorizontalVerticalStraightnessType M-L
XSP5050x24.8±1618422129.414.730µm0.13SCB4-8
100100x24.8±40634639.219.60.24
[ ! ]Resolution (Vernier Scale Indication): 0.1mm/division [ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]Knob Cover HDCVR15 (Sold Separately): Ø15 knobs can be increased in diameter by installing the cover. >> Click here
[ ! ]Adjustable Plate XPLT: Use this plate when connecting stages with non-matching mounting holes. >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XSP50
XSP100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (Selection Range) Load Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Size (Length) L
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
1 Piece(s)Available

8 Days or more

10±10~30mm5~3041~605029.4±16
1 Piece(s)Available

8 Days or more

10±30mm~30.1~5091~12010039.2±40

Loading...

  1. 1
 

Basic Information

Table Width W (Range)(mm) ~25 Overall Height (Range)(mm) 25.1~30 Feeding Method Rack & Pinion
Guiding Mechanism Dovetail Slide Table Material Aluminum Alloy Table Surface Treatment Black Anodize
Table Size (Width) W(mm) 24.8 Table Size (Thickness) H(mm) 28 Type X-Axis
Table Straightness(µm) 30 Feed Knob Position Side Clamp Standard
Reversed Standard Through Hole No Feed method (rack & pinion type) Standard
Feed method (with vernier scale) With Vernier Scale

Frequently asked questions (FAQ)

質問: What directions are pitch, roll, and yaw?
回答: The best explanation can be fount at: https://us.c.misumi-ec.com/book/usa_2013_msm_fa_02/pdf/1687.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.