(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XYZ-Axis Stages - Dovetail Groove, Rack and Pinion, Rapid Positioning, XYZFG (Part Numbers)

Manual XYZ-Axis Stages - Dovetail Groove, Rack and Pinion, Rapid Positioning, XYZFG
  • Volume Discount

Square Dovetail Slide XY-Axis Stages with 18mm travel per knob rotation.

  • inCAD Components

Specifications

Part Number
XYZFG25
Part NumberStage ConfigurationStage SurfaceTravel Distance (mm)Load Capacity (N)WeightAccessories (4 pcs.)
TypeNo.BottomTop(mm)XYZ(kg)Type M-L
XYZFG25XYFG25ZFG2525x25±5±5±56.90.29 SCB2-12
40XYFG40ZFG4040x40±10±10±1014.70.61 SCB4-6
60XYFG60ZFG6060x60±20±20+2019.61.79 SCB4-6
[ ! ]For dimension details, see the catalog page for each stage. >> XYFG Click here, >> ZFG Click here
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYZFG25
XYZFG40
XYZFG60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Travel (Z Distance) Range
(mm)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Clamp
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm~ ±10mm~25~25Low Cadmium Brass-25256.9±5±5±5[Standard] Standard
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm~ ±10mm26~4026~40Aluminum AlloyBlack Anodize404014.7±10±10±10Clamp Lever
1 Piece(s)Available

10 Days or more

10±10~30mm±10~30mm±10~30mm41~6041~60Aluminum AlloyBlack Anodize606019.6±20±2020[Standard] Standard

Loading...

  1. 1
 

Basic Information

Stage (Z) Surface Orientation Vertical Load Capacity (Range)(N) 5~30 Feeding Method Rack & Pinion
Guiding Mechanism Dovetail Slide Through Hole (Table Center Hole) No Feed Knob Position Side
Reversed Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.