(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - Dovetail, Feed Screw, XYEG (Part Numbers)

Manual XY-Axis Stages - Dovetail, Feed Screw, XYEG

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

XY-axis feed screw. Capable of 0.5mm fine feed.

  • inCAD Components
XY-Axis Stages - Dovetail Groove, Feed Screw:Related Image
・Materials
[ M ] Material: (Main Body) Low Cadmium Brass
(Feed Knob) Aluminum
[ S ] Surface Treatment: Black Fluororesin Treatment

Specifications

Part Number
XYEG25
[ ! ]Standard Stages Similar Products: XYFES (Click here)
Part NumberStage Surface (mm)Travel Distance (mm)Travel per Knob Rotation (mm)Load Capacity
(N)
Travel AccuracyMoment Load Capacity (N·m)XY OrthogonalityWeight (kg)Accessories
TypeNo.StraightnessPitchingYawingRollingType M-LQuantity
XYEG2525x25±50.528.430µm1.31.51.370µm0.15SCB2-84
4040x40±727.43.03.03.00.38SCB3-6
6060x60±933.34.04.04.01.20SCB4-6
[ ! ]Resolution (Vernier Scale Indication): 0.1mm/division
[ ! ]Extension Cover HDEXT12 (Sold Separately): Ø12 feed screw knob can be extended. >> Click here
[ ! ]For lager quantity orders "Days to Ship" may differ from published catalog term.

Alterations

XY-Axis Stages - Dovetail Groove, Feed Screw:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYEG25
XYEG40
XYEG60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
1 Piece(s)Available

8 Days or more

105~30~25~2525.1~30252528.4±5±530
1 Piece(s)Available

8 Days or more

105~3026~4026~4025.1~30404027.4±7±730
1 Piece(s)Available

8 Days or more

1030.1~5041~6041~6030.1~35606033.3±9±934

Loading...

  1. 1
 

Basic Information

Travel Distance (X Distance) (Selection Range)(mm) ~ ±10mm Travel Distance (Y Distance) (Selection Range)(mm) ~ ±10mm Feeding Method Feed Screw
Guiding Mechanism Dovetail Slide Table Material Low Cadmium Brass Through Hole (Table Center Hole) No
Table Straightness(µm) 30 Feed Knob Position Center Clamp Standard
Reversed Standard Feed method (feed screw type) Knob Feed method (with vernier scale) With Vernier Scale
Feed method (feed pitch)(mm) 0.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.