(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Contact Switches - Heat-Resistant, Ball Plunger

Contact Switches - Heat-Resistant, Ball Plunger

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Heat Resistant Switch of Highest Operating Temperature 200 Degrees Celsius.

  • inCAD Components
Heat-Resisting Ball Plunger Switches:Related Image
・Materials
Contact PartMain BodyCable[ A ]Accessories
[ M ]Material[ H ]Hardness[ M ]Material
440C Stainless Steel50~55HRC303 Stainless SteelCable 2m, 2-Conductors Ø3, Heat Resistance Min. Bending Radius R7Hex Nut 2 pcs. (Coarse Thread JIS Class 3) Toothed Washer 1 pc.

Specifications

Part Number
MSTKD-HR
MSPB-HR
MSTB-HR
MSNWL-HR
Part NumberStroke SOperating PointContact ForceContact Mechanisam
min.max.
MSPB-HR0.80.2 ~ 0.4
(Repeatability 0.01 (Ambient Temp.))
6N13NNO
(Normally Open)
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSPB-HR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

More Information

For Mechanical / Electrical Specifications and Precautions for Use >> Click here
 

Basic Information

Type Ball Contact, Ball Plunger Type Main Body Shape Screw Type Tip Shape Needle Type
Environment Heat-Resisting Body Material 303 Stainless Steel Contact Material 440C Stainless Steel
Stroke(mm) 0.8 Contact Point Type Contact Type NO Mounting Screw Nominal (M) M6x1.0
Operating Temperature Range(℃) 0::200 Operating Point(mm) 0.3 Repeatability 0.01mm
Contact Force(N) 6 Contact Point Accuracy Life(x 10K times) 50 Tip Dia. Ø3
Protection Structure IP40

Please check the type/dimensions/specifications of the part MSPB-HR in the Contact Switches - Heat-Resistant, Ball Plunger series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.