(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Switch Operating Point Dimension P (mm): 0.25
•Repeatability: 0.01mm or Less
•Contact Force, Push Direction (n): 0.8
•Contact Point Type: Contact Point Normally Open
•Mechanical Life (x 10k times): 1000
Part Number
Configured Part Number is shown.
MSTF-L
Part Number |
MSTW-SD MSTF-L MSN-S MSNF-L MSPM-LD MSNW-L MSNWF-S |
Part Number | Stroke | Operating Point | Contact Force | Allowable Static Load | Shock Resistance Energy | Contact Mechanism |
Type | ||||||
MSTW | 0.5 | Center Vicinity (Repeatability 0.01) | 0.8N | 3000N | 0.2J | NO (Normally Open) |
MSTF | ||||||
MSN | ||||||
MSNF | ||||||
MSPM |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Pin Stroke, Spring Plunger Type / With Stopper | Main Body Shape | Standard Type | Tip Shape | Needle Type |
---|---|---|---|---|---|
Environment | Drip-Proof Type | Body Material | 416 Stainless Steel | Contact Material | 420 Stainless Steel |
Stroke(mm) | 0.5 | Contact Point Type | Contact Type NO | Cylinder O.D.(mm) | 8 |
Operating Temperature Range(℃) | 0::80 | Operating Point(mm) | 0.25 | Repeatability | 0.01mm |
Contact Force(N) | 0.8 | Contact Point Accuracy Life(x 10K times) | 1000 | Allowable Static Load(N) | 3000 |
Impact Resistant Energy(J) | 0.2 | Tip Dia. | Ø3 | Protection Structure | IP44 |
Please check the type/dimensions/specifications of the part MSTF-L in the Contact Switches - with Stopper, Water-Resistant, Flanged Cylinder series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy