(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Indexing Plungers - Without knob, for heavy load. (Part Numbers)

Indexing Plungers - Without knob, for heavy load.
  • Volume Discount

The most suitable knob for each purpose can be mounted.

  • inCAD Components
Indexing Plungers - Knobless, Compact:Related Image
・Materials
TypeMain BodyPinSpring(Lock Nut)
[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ M ]Material[ S ]Surface Treatment
PXNAN1213 Carbon SteelBlack Oxide1045 Carbon Steel50~60HRC
(Carburized)
Black Oxide631 Stainless Steel--
PXNKN1018 Carbon SteelBlack Oxide
SXNAN303 Stainless Steel-440C Stainless Steel45HRC~---
SXNKN303 Stainless Steel-
[ ! ]For M=8 and 8L, the pin hardness is 40~45HRC.

Specifications

Part Number
PXNAN12L
Part NumberPitch
(Fine Thread)
D1BSLL1L2L3L4M2 (Coarse)Sw1Sw2R1Load (N)Mass (g)
min.max.PXNAN
SXNAN
PXNKN
SXNKN
TypeM
PXNAN
SXNAN
PXNKN
SXNKN
81.0 11.5 4430165144310132391015
8L63212
101.0 13.8 5532175155412172.5511.51522
10L83516
121.5 16.2 66392061765141936.514.52535
12L104420
161.5 21.9 87492682386192447.5185777
16L125425
kgf=Nx0.101972
[ ! ]M dimensions with "L" have longer strokes compared to the conventional products.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PXNKN10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Pin Material Thread Diameter M
(mm)
Stroke (S)
(mm)
Body Surface Treatment Surface Treatment of Pin Tip outer diameter B
(Ø)
Length L
(mm)
Thread Diameter M Accessory
1 Piece(s)Available

Same day

Stock

10[Steel] 1213 Carbon Steel1045 Carbon Steel105Black OxideBlack Oxide 53210Lock Nuts

Loading...

  1. 1
 

Basic Information

Type Without Knob Locking Mechanism Returning Mounting Method Screw-In
Full Length Standard Knob No Nose Heat Treatment Hardening

Please check the type/dimensions/specifications of the part PXNKN10 in the Indexing Plungers - Without knob, for heavy load. series.

Products like this...

Part Number
PXNAN12L
PXNAN16
PXNAN16L
PXNKN10L
PXNKN12
PXNKN12L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Pin Material Thread Diameter M
(mm)
Stroke (S)
(mm)
Body Surface Treatment Surface Treatment of Pin Tip outer diameter B
(Ø)
Length L
(mm)
Thread Diameter M Accessory
1 Piece(s)Available

Same day

Stock

10[Steel] 1213 Carbon Steel1045 Carbon Steel1210Black OxideBlack Oxide 64412None
1 Piece(s)Available

10 Days or more

10[Steel] 1213 Carbon Steel1045 Carbon Steel167Black OxideBlack Oxide 84916None
1 Piece(s)Available

Same day

Stock

10[Steel] 1213 Carbon Steel1045 Carbon Steel1612Black OxideBlack Oxide 85416None
1 Piece(s)Available

10 Days or more

10[Steel] 1213 Carbon Steel1045 Carbon Steel108Black OxideBlack Oxide 53510Lock Nuts
1 Piece(s)Available

Same day

Stock

10[Steel] 1213 Carbon Steel1045 Carbon Steel126Black OxideBlack Oxide 63912Lock Nuts
1 Piece(s)Available

Same day

Stock

10[Steel] 1213 Carbon Steel1045 Carbon Steel1210Black OxideBlack Oxide 64412Lock Nuts

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.