(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Indexing Plungers - No knob, light load. (Part Numbers)

Indexing Plungers - No knob, light load.
  • Volume Discount

•Type: No Knob
•Overall Length: Standard
•Mounting Method: Screw-In
•Locking Mechanism: Without Locking Nose
•Body Material: 12L13 Carbon Steel

  • inCAD Components
・Materials
TypeMain BodyPinSpring(Lock Nut)
[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ M ]Material[ S ]Surface Treatment
PXNK12L13 Carbon SteelBlack Oxide1045 Carbon Steel50~60HRCBlack OxideSWP-B1045 Carbon SteelBlack Oxide
SXNA303 Stainless Steel-303 Stainless Steel-Nickel Plating301 Stainless Steel--
SXNK303 Stainless Steel-

Specifications

Part Number
SXNA12
PXNK16
Part NumberPitch
(Fine Thread)
D1BS
min.
LL1L2L3L4M2 (Coarse)SW1SW2Load (N)Mass (g)
PXNKSXNA
SXNK
SXNAPXNK
SXNK
TypeM
min.max.min.max.
SXNA
PXNK
SXNK
101.0 13.8 5 5331751555 12177176151522
121.5 16.2 6 6422061766 14189248212535
161.5 21.9 8 8542682388 192424309265777
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SXNK12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Pin Material Thread Diameter M
(mm)
Stroke (S)
(mm)
Body Surface Treatment Surface Treatment of Pin Nose Heat Treatment Tip outer diameter B
(Ø)
Length L
(mm)
Thread Diameter M Accessory
1 Piece(s)Available

8 Days or more

10-[Stainless Steel] 303 Stainless Steel126NoNickel PlatingNo64212Lock Nuts

Loading...

  1. 1

Example

· Features of the Returning Type and Rest Position Type >> Click here
 

Basic Information

Type Without Knob Locking Mechanism Returning Mounting Method Screw-In
Full Length Standard Knob No

Please check the type/dimensions/specifications of the part SXNK12 in the Indexing Plungers - No knob, light load. series.

Products like this...

Part Number
PXNK12
PXNK16
SXNA10
SXNA12
SXNA16
SXNK16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Pin Material Thread Diameter M
(mm)
Stroke (S)
(mm)
Body Surface Treatment Surface Treatment of Pin Nose Heat Treatment Tip outer diameter B
(Ø)
Length L
(mm)
Thread Diameter M Accessory
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon Steel1045 Carbon Steel126Black OxideBlack Oxide Hardening64212Lock Nuts
1 Piece(s)Available

Same day

Stock

10[Steel] 12L13 Carbon Steel1045 Carbon Steel168Black OxideBlack Oxide Hardening85416Lock Nuts
1 Piece(s)Available

8 Days or more

10-[Stainless Steel] 303 Stainless Steel105NoNickel PlatingNo53310-
1 Piece(s)Available

8 Days or more

10-[Stainless Steel] 303 Stainless Steel126NoNickel PlatingNo64212-
1 Piece(s)Available

8 Days or more

10-[Stainless Steel] 303 Stainless Steel168NoNickel PlatingNo85416-
1 Piece(s)Available

8 Days or more

10-[Stainless Steel] 303 Stainless Steel168NoNickel PlatingNo85416Lock Nuts

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.