(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Press fit without knob. (Part Numbers)

Indexing Plungers - Press fit without knob.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: No Knob
•Overall Length: Standard
•Mounting Method: Press Fit
•Locking Mechanism: Without Locking Nose
•Nose Material: 440C Stainless Steel

  • inCAD Components
・Materials
①[ M ] Material: 440C Stainless Steel
 [ H ] Hardness: 45~50HRC
②[ M ] Material: 440C Stainless Steel
 [ H ] Hardness: 45~50HRC
③[ M ] Material: 631 Stainless Steel J1
④[ M ] Material: Special Bushing

Specifications

Part Number-S
SXPP10
NSXP8
-
5
Part NumberSminD1BLL1L2M (Coarse)RLoad (N)Mass (g)
TypeDm6min.max.
SXPP8+0.015
+0.006
4104-0.010
-0.022
3219432399
634129.2
105125342052.5511.515
8371615.5
12+0.018
+0.007
6146-0.010
-0.025
42245636.514.526.5
10462027.5
1571985232847.151854
12572555.5
[ ! ]Recommended Tolerance of Mounting Hole: H7
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SXPP8-4
SXPP8-6
SXPP10-5
SXPP10-8
SXPP12-6
SXPP12-10
SXPP15-7
SXPP15-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStroke (S)
(mm)
Tip outer diameter B
(Ø)
Length L
(mm)
Thread Diameter M D dimension
(φ)
M(Coarse)
1 Piece(s)Available

8 Days or more

10443288M3
1 Piece(s)Available

8 Days or more

10643488M3
1 Piece(s)Available

8 Days or more

1055341010M5
1 Piece(s)Available

8 Days or more

1085371010M5
1 Piece(s)Available

8 Days or more

1066421212M6
1 Piece(s)Available

8 Days or more

10106461212M6
1 Piece(s)Available

8 Days or more

1078521515M8
1 Piece(s)Available

8 Days or more

10128571515M8

Loading...

  1. 1

Example

Collar for Press Fit NCLB >> Click here
 

Basic Information

Type Without Knob Locking Mechanism Returning Mounting Method Press Fitting
Full Length Standard Pin Material 440C Stainless Steel Knob No
Body Surface Treatment No Surface Treatment of Pin No Nose Heat Treatment Hardening

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.