(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Knob type, long, metric fine thread.

Indexing Plungers - Knob type, long, metric fine thread.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Standard Knob
•Overall Length: Standard
•Mounting Method: Screw-In
•Locking Mechanism: Without Locking Nose
•Operation Knob: Provided

  • inCAD Components
Indexing Plungers - Long-Return Type:Related Image
・Materials
ScrewTypeKnobMain BodyPinSpring(Lock Nut)
[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ M ]Material[ S ]Surface Treatment
Fine ThreadPXAL2017 Aluminum Alloy
(Black Anodize)
1213 Carbon SteelBlack Oxide1045 Carbon Steel50~60HRCBlack Oxide631 Stainless Steel--
PXKL1018 Carbon SteelBlack Oxide
SXPAL303 Stainless Steel-440C Stainless Steel45HRC~---
SXPKL303 Stainless Steel-
[ ! ]For M=8 and 8L, the pin hardness is 40~45HRC.

Specifications

Part Number
PXAL8
SXPKL16L
Mass (g)
MPXAL
SXPAL
PXKL
SXPKL
81318
102229
123545
167898

Part NumberPitch (Fine Thread)DD1SBLL1L2L3L4SW1SW2RLoad (N)
TypeMmin.max.
PXAL
PXKL
SXPAL
SXPKL
81.0 15 11.5 44 462252041013239
8L64812
101.0 18 13.8 55 5325523512172.5511.5
10L85616
121.5 21 16.2 66 64.5306276141936.514.5
12L1068.520
161.5 26 21.9 78 8038834.58192447.1518
16L128525
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PXAL8
PXAL8L
PXAL10
PXAL10L
PXAL12
PXAL12L
PXAL16
PXAL16L
PXKL8
PXKL8L
PXKL10
PXKL10L
PXKL12
PXKL12L
PXKL16
PXKL16L
SXPAL8
SXPAL8L
SXPAL10
SXPAL10L
SXPAL12
SXPAL12L
SXPAL16
SXPAL16L
SXPKL8
SXPKL8L
SXPKL10
SXPKL10L
SXPKL12
SXPKL12L
SXPKL16
SXPKL16L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Pin Material Thread Diameter M
(mm)
Stroke (S)
(mm)
Body Surface Treatment Surface Treatment of Pin Tip outer diameter B
(Ø)
Length L
(mm)
Thread Diameter M Accessory
1 Piece(s)Available

8 Days or more

10[Steel] 1213 Carbon Steel1045 Carbon Steel84Black OxideBlack Oxide 4468None
1 Piece(s)Available

8 Days or more

10[Steel] 1213 Carbon Steel1045 Carbon Steel86Black OxideBlack Oxide 4488None
1 Piece(s)Available

8 Days or more

10[Steel] 1213 Carbon Steel1045 Carbon Steel105Black OxideBlack Oxide 55310None
1 Piece(s)Available

8 Days or more

10[Steel] 1213 Carbon Steel1045 Carbon Steel108Black OxideBlack Oxide 55610None
1 Piece(s)Available

8 Days or more

10[Steel] 1213 Carbon Steel1045 Carbon Steel126Black OxideBlack Oxide 664.512None
1 Piece(s)Available

8 Days or more

10[Steel] 1213 Carbon Steel1045 Carbon Steel1210Black OxideBlack Oxide 668.512None
1 Piece(s)Available

8 Days or more

10[Steel] 1213 Carbon Steel1045 Carbon Steel167Black OxideBlack Oxide 88016None
1 Piece(s)Available

8 Days or more

10[Steel] 1213 Carbon Steel1045 Carbon Steel1612Black OxideBlack Oxide 88516None
1 Piece(s)Available

12 Days or more

10[Steel] 1213 Carbon Steel1045 Carbon Steel84Black OxideBlack Oxide 4468Lock Nuts
1 Piece(s)Available

8 Days or more

10[Steel] 1213 Carbon Steel1045 Carbon Steel86Black OxideBlack Oxide 4488Lock Nuts
1 Piece(s)Available

12 Days or more

10[Steel] 1213 Carbon Steel1045 Carbon Steel105Black OxideBlack Oxide 55310Lock Nuts
1 Piece(s)Available

12 Days or more

10[Steel] 1213 Carbon Steel1045 Carbon Steel108Black OxideBlack Oxide 55610Lock Nuts
1 Piece(s)Available

12 Days or more

10[Steel] 1213 Carbon Steel1045 Carbon Steel126Black OxideBlack Oxide 664.512Lock Nuts
1 Piece(s)Available

12 Days or more

10[Steel] 1213 Carbon Steel1045 Carbon Steel1210Black OxideBlack Oxide 668.512Lock Nuts
1 Piece(s)Available

8 Days or more

10[Steel] 1213 Carbon Steel1045 Carbon Steel167Black OxideBlack Oxide 88016Lock Nuts
1 Piece(s)Available

12 Days or more

10[Steel] 1213 Carbon Steel1045 Carbon Steel1612Black OxideBlack Oxide 88516Lock Nuts
1 Piece(s)Available

8 Days or more

10-[Stainless Steel] 440C Stainless Steel84NoNo4468None
1 Piece(s)Available

8 Days or more

10-[Stainless Steel] 440C Stainless Steel86NoNo4488None
1 Piece(s)Available

8 Days or more

10-[Stainless Steel] 440C Stainless Steel105NoNo55310None
1 Piece(s)Available

8 Days or more

10-[Stainless Steel] 440C Stainless Steel108NoNo55610None
1 Piece(s)Available

8 Days or more

10-[Stainless Steel] 440C Stainless Steel126NoNo664.512None
1 Piece(s)Available

8 Days or more

10-[Stainless Steel] 440C Stainless Steel1210NoNo668.512None
1 Piece(s)Available

8 Days or more

10-[Stainless Steel] 440C Stainless Steel167NoNo88016None
1 Piece(s)Available

8 Days or more

10-[Stainless Steel] 440C Stainless Steel1612NoNo88516None
1 Piece(s)Available

8 Days or more

10-[Stainless Steel] 440C Stainless Steel84NoNo4468Lock Nuts
1 Piece(s)Available

8 Days or more

10-[Stainless Steel] 440C Stainless Steel86NoNo4488Lock Nuts
1 Piece(s)Available

8 Days or more

10-[Stainless Steel] 440C Stainless Steel105NoNo55310Lock Nuts
1 Piece(s)Available

8 Days or more

10-[Stainless Steel] 440C Stainless Steel108NoNo55610Lock Nuts
1 Piece(s)Available

12 Days or more

10-[Stainless Steel] 440C Stainless Steel126NoNo664.512Lock Nuts
1 Piece(s)Available

8 Days or more

10-[Stainless Steel] 440C Stainless Steel1210NoNo668.512Lock Nuts
1 Piece(s)Available

8 Days or more

10-[Stainless Steel] 440C Stainless Steel167NoNo88016Lock Nuts
1 Piece(s)Available

12 Days or more

10-[Stainless Steel] 440C Stainless Steel1612NoNo88516Lock Nuts

Loading...

  1. 1
 

Basic Information

Type Standard type Locking Mechanism Returning Mounting Method Screw-In
Full Length Standard Knob Presence Nose Heat Treatment Hardening

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.