(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Knob type, metric fine or coarse thread. (Part Numbers)

Indexing Plungers - Knob type, metric fine or coarse thread.
  • Volume Discount

•Type: Standard Knob
•Overall Length: Standard
•Mounting Method: Screw-In
•Locking Mechanism: Without Locking Nose
•Operation Knob: Provided

  • inCAD Components
Indexing Plungers- Fine Thread, Return Type:Related Image
· Features of the Return Type and Rest Position Type >> Click here
・Materials
ScrewReturn TypeRest PositionKnobMain BodyPinSpring(Lock Nut)
[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ M ]Material[ S ]Surface Treatment
Fine ThreadPXAPXYANylon 6
(Mat Black)
12L13 Carbon SteelBlack Oxide1045 Carbon Steel50~60HRCBlack OxideSWP-B--
PXKPXYK1045 Carbon SteelBlack Oxide
SXPA-303 Stainless Steel-303 Stainless Steel-Nickel Plating301 Stainless Steel--
SXPKSXYK303 Stainless Steel-
Coarse ThreadPMXAPMXYA12L13 Carbon SteelTrivalent Chromate---
PMXKPMXYK1045 Carbon SteelTrivalent Chromate

Specifications

Part Number
SXPA16
PMXK10M
■Fine Thread
MPitch (Fine Thread)DD1BS
min.
LL1L2L3L4SW1SW2Load (N)Mass (g)
Return TypeRest PositionPXA, PXYA, PXK, PXYKSXPA, SXPK, SXYKPXA
SXPA
PXK
SXPK
PXYAPXYK
SXYK
min.max.min.max.
101.0 2113.855455117515512177 17 61520 27 23 30
121.5 2516.26654.5612061761418924 8 2132 42 38 48
161.5 3121.988 (7)6975.5268238192411 30 9 26 70 90 79 99
[ ! ]Min. S dimension of Rest Position Type M16 is shown in the ( ).
kgf=Nx0.101972
■Coarse Thread
Part NumberPitch (Coarse)DD1BS
min.
LL1L2L3L4L5SW1SW2Load
(N)
Mass
(g)
Return TypeRest Position
TypeMmin.max.PMXAPMXKPMXYAPMXYK
PMXA
PMXK
PMXYA
PMXYK
6M1.0 126.94430.533124.5103.276103 12 5 9 4 8
8M1.25 169.2554043.51661449.58135 24 10 15 11 16
10M1.5 1811.5664952207.518510.510165 21 17 24 18 15
12M1.75 2113.8885963.524922613.512186 22 31 41 36 46
kgf=Nx0.101972
Since the Coarse Thread Type (PMXA, PMXK, PMXYA, PMXYK) do not exceed the tightening torques shown in the table to the right.
MAllowable Tightening Torque (N·m)
61.5
89
1020
1225

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PXK10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLocking Mechanism Body Material Pin Material Thread Diameter M
(mm)
Stroke (S)
(mm)
Body Surface Treatment Surface Treatment of Pin Nose Heat Treatment Tip outer diameter B
(Ø)
Length L
(mm)
Thread Diameter M D dimension
(φ)
Accessory Screw Type
1 Piece(s)Available

Same day

Stock

10Returning[Steel] 12L13 Carbon Steel1045 Carbon Steel105Black OxideBlack Oxide Hardening5451021Lock NutsFine Thread

Loading...

  1. 1
 

Basic Information

Type Standard type Mounting Method Screw-In Full Length Standard
Knob Presence

Please check the type/dimensions/specifications of the part PXK10 in the Indexing Plungers - Knob type, metric fine or coarse thread. series.

Products like this...

Part Number
PMXA8M
PMXK10M
PMXK12M
PXK12
PXK16
PXYA10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLocking Mechanism Body Material Pin Material Thread Diameter M
(mm)
Stroke (S)
(mm)
Body Surface Treatment Surface Treatment of Pin Nose Heat Treatment Tip outer diameter B
(Ø)
Length L
(mm)
Thread Diameter M D dimension
(φ)
Accessory Screw Type
1 Piece(s)Available

Same day

Stock

10Returning[Steel] 12L13 Carbon Steel[Stainless Steel] 303 Stainless Steel85Trivalent ChromateNoNo540816NoneCoarse Thread
1 Piece(s)Available

Same day

Stock

10Returning[Steel] 12L13 Carbon Steel[Stainless Steel] 303 Stainless Steel106Trivalent ChromateNoNo6491018Lock NutsCoarse Thread
1 Piece(s)Available

Same day

Stock

10Returning[Steel] 12L13 Carbon Steel[Stainless Steel] 303 Stainless Steel128Trivalent ChromateNoNo8591221Lock NutsCoarse Thread
1 Piece(s)Available

Same day

Stock

10Returning[Steel] 12L13 Carbon Steel1045 Carbon Steel126Black OxideBlack Oxide Hardening654.51225Lock NutsFine Thread
1 Piece(s)Available

Same day

Stock

10Returning[Steel] 12L13 Carbon Steel1045 Carbon Steel168Black OxideBlack Oxide Hardening8691631Lock NutsFine Thread
1 Piece(s)Available

Same day

Stock

10-[Steel] 12L13 Carbon Steel1045 Carbon Steel105Black OxideBlack Oxide Hardening5511021NoneFine Thread

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.