(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Engineering Plastic Rails
Part Number
Configured Part Number is shown.
Part Number | - | W | - | L | - | H | - | P | - | G | - | Screw Nominal Dia. |
NLBA5 NLBB8 NLBBF10 | - - - | 25 20 25 | - - - | 1200 500 1100 | - - | H4 H4 | - - | P115 P115 | - | G12 | - - | Z5 Z5 |
Part Number | W | L 1mm Increment | |||||||
Type | T | ||||||||
NLBA | 3 | 10 | 15 | 20 | 25 | 100~1800 | |||
5 | 15 | 20 | 25 | 30 | 35 | ||||
8 | 20 | 25 | 30 | 35 | 40 | ||||
10 | 20 | 25 | 30 | 35 | 40 | ||||
15 | 25 | 30 | 35 | 40 | |||||
20 | 30 | 35 | 40 |
Part Number | W | L 1mm Increment | H (Number of Holes) | P 1mm Increment | Screw Hole Nominal Diameter Configurable | ||||||||||||||
Type | T | Z | ZN | ||||||||||||||||
NLBB | 3 | 10 | 15 | 20 | 25 | 100~1200 | 2~10 | P≥20 | - | 4 | |||||||||
5 | 15 | 20 | 25 | 30 | 35 | - | 4 | 5 | 6 | ||||||||||
8 | 20 | 25 | 30 | 35 | 40 | 3 | 4 | 5 | 4 | 5 | 6 | ||||||||
10 | 20 | 25 | 30 | 35 | 40 | 4 | 5 | 6 | 5 | 6 | |||||||||
15 | 25 | 30 | 35 | 40 | 4 | 5 | 6 | 8 | - | ||||||||||
20 | 30 | 35 | 40 | 4 | 5 | 6 | 8 | - |
Part Number | W | L 1mm Increment | H (Number of Holes) | P 1mm Increment | G 1mm Increment | Screw Hole Nominal Diameter Configurable | |||||||||||||
Type | T | Z | ZN | ||||||||||||||||
NLBBF | 3 | 15 | 20 | 25 | 100~1200 | 2~10 | P≥20 | 7~20 d1/2+1≤G≤W/2 | - | 4 | |||||||||
5 | 15 | 20 | 25 | 30 | 35 | - | 4 | 5 | 6 | ||||||||||
8 | 20 | 25 | 30 | 35 | 40 | 3 | 4 | 5 | 4 | 5 | 6 | ||||||||
10 | 20 | 25 | 30 | 35 | 40 | 4 | 5 | 6 | 5 | 6 | |||||||||
15 | 25 | 30 | 35 | 40 | 4 | 5 | 6 | 8 | - | ||||||||||
20 | 30 | 35 | 40 | 4 | 5 | 6 | 8 | - |
Item | Increment | Ultra High Molecular Weight Polyethylene (UHMW) | Nylon 6 | Fluororesin |
Specific Gravity | - | 0.94 | 1.08 | 2.2 |
Tensile Strength | MPa | 44 | 64 | 25 |
Tensile Elongation | % | 450 | 210 | 300 |
Hardness | Rockwell R Scale | 40 | 95 | 32 |
Impact Strength | Izot Notch kJ/m | >137 | 13 | 16 |
Thermal Expansion Coefficient | 10-4/°C | 1.7 | 0.8 | 1.0 |
Heat Resistance Temperature | °C | 80 | 80~120 | 260~278 |
Moisture Absorption Ratio | % | <0.01 | 1.5 | <0.01 |
Dielectric Constant | - | 2.3 | 4.0 | 2.1 |
Breakdown Voltage | kV/mm | 50 | 20 | 20 |
Strong Acid Resistance | - | ◎ | × | ◎ |
Alkali Resistance | - | ◎ | ○ | ◎ |
Organic Solvent Resistance | - | ◎ | ○ | ◎ |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
NLBA3-[10,15,20,25]-[100-1800/1] |
NLBA5-[15,20,25,30,35]-[100-1800/1] |
NLBA8-[20,25,30,35,40]-[100-1800/1] |
NLBA10-[20,25,30,35,40]-[100-1800/1] |
NLBA15-[25,30,35,40]-[100-1800/1] |
NLBA20-[30,35,40]-[100-1800/1] |
NLBB3-[10,15,20,25]-[100-1200/1]-H[2,3,4,5,6,7,8,9,10]-P[15-1186/1]-ZN4 |
NLBB5-[15,20,25,30,35]-[100-1200/1]-H[2,3,4,5,6,7,8,9,10]-P[20-1186/1]-ZN[4,5,6] |
NLBB8-[20,25,30,35,40]-[100-1200/1]-H[2,3,4,5,6,7,8,9,10]-P[15-1186/1]-Z[3,4,5] |
NLBB8-[20,25,30,35,40]-[100-1200/1]-H[2,3,4,5,6,7,8,9,10]-P[15-1186/1]-ZN[4,5,6] |
NLBB10-[20,25,30,35,40]-[100-1200/1]-H[2,3,4,5,6,7,8,9,10]-P[15-1189/1]-Z[4,5,6] |
NLBB10-[20,25,30,35,40]-[100-1200/1]-H[2,3,4,5,6,7,8,9,10]-P[15-1189/1]-ZN[5,6] |
NLBB15-[25,30,35,40]-[100-1200/1]-H[2,3,4,5,6,7,8,9,10]-P[15-1189/1]-Z[4,5,6,8] |
NLBB20-[30,35,40]-[100-1200/1]-H[2,3,4,5,6,7,8,9,10]-P[15-1100/1]-Z[4,5,6,8] |
NLBBF3-[10,15,20,25]-[100-1200/1]-H[2,3,4,5,6,7,8,9,10]-P[15-1180/1]-G[7-20/1]-ZN4 |
NLBBF5-[15,20,25,30,35]-[100-1200/1]-H[2,3,4,5,6,7,8,9,10]-P[15-595/1]-G[7-20/1]-ZN[4,5,6] |
NLBBF8-[20,25,30,35,40]-[100-1200/1]-H[2,3,4,5,6,7,8,9,10]-P[15-595/1]-G[7-20/1]-Z[3,4,5] |
NLBBF8-[20,25,30,35,40]-[100-1200/1]-H[2,3,4,5,6,7,8,9,10]-P[15-595/1]-G[7-20/1]-ZN[4,5,6] |
NLBBF10-[20,25,30,35,40]-[100-1200/1]-H[2,3,4,5,6,7,8,9,10]-P[15-595/1]-G[7-20/1]-Z[4,5,6] |
NLBBF10-[20,25,30,35,40]-[100-1200/1]-H[2,3,4,5,6,7,8,9,10]-P[15-595/1]-G[7-20/1]-ZN[5,6] |
NLBBF15-[25,30,35,40]-[100-1200/1]-H[2,3,4,5,6,7,8,9,10]-P[15-1100/1]-G[7-20/1]-Z[4,5,6,8] |
NLBBF20-[30,35,40]-[100-1200/1]-H[2,3,4,5,6,7,8,9,10]-P[15-595/1]-G[7-20/1]-Z[4,5,6,8] |
Loading...
Type | Engineering Plastic Rails |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy