(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For complete product overview and details on Stopper Blocks - Dimensions Selectable/Configurable see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness | |
T, L Selectable | T, L Configurable | ||
FSWN | FSWNF | 1045 Carbon Steel | 40~45HRC |
FSWJ | FSWJF | Polyacetal | - |
Part Number | - | T | - | L | - | X | - | Hole Selection |
FSWN12 FSWNSF16 FSWNWF16 |
- - - |
15 12 15 |
- - - |
75 16 40 |
- |
X10 |
- - |
Z5 M6 |
Part Number | T | L | d | d1 | h | |
Type | A | |||||
FSWN FSWJ |
12 | 12 15 20 | 50 75 100 | 4.5 | 8 | 5 |
15 | 5.5 | 9.5 | 6 | |||
16 | ||||||
19 | 6.6 | 11 | 7 | |||
25 |
Part Number | T 1mm Increment | L 5mm Increment | d | d1 | h | |
Type | A | |||||
FSWNF FSWJF |
12 | 10~20 | 35~100 | 4.5 | 8 | 5 |
15 | 5.5 | 9.5 | 6 | |||
16 | ||||||
19 | 6.6 | 11 | 7 | |||
25 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FSWJ12-[12,15,20]-[50,75,100] |
FSWJ15-[12,15,20]-[50,75,100] |
FSWJ16-[12,15,20]-[50,75,100] |
FSWJ19-[12,15,20]-[50,75,100] |
FSWJ25-[12,15,20]-[50,75,100] |
FSWJF12-[10-20/1]-[35-100/5] |
FSWJF15-[10-20/1]-[35-100/5] |
FSWJF16-[10-20/1]-[35-100/5] |
FSWJF19-[10-20/1]-[35-100/5] |
FSWJF25-[10-20/1]-[35-100/5] |
FSWN12-[12,15,20]-[50,75,100] |
FSWN15-[12,15,20]-[50,75,100] |
FSWN16-[12,15,20]-[50,75,100] |
FSWN19-[12,15,20]-[50,75,100] |
FSWN25-[12,15,20]-[50,75,100] |
FSWNF12-[10-20/1]-[35-100/5] |
FSWNF15-[10-20/1]-[35-100/5] |
FSWNF16-[10-20/1]-[35-100/5] |
FSWNF19-[10-20/1]-[35-100/5] |
FSWNF25-[10-20/1]-[35-100/5] |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy