(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Selectable from 3 Flange Shapes.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | ||
P Fixed and L Selectable | P, L Configurable | P Selectable | P Configurable | ||
JBS | JBSF | O1 Tool Steel | O1 Tool Steel | - | * Treated Hardness: 56~60HRC |
- | JBSFB | - | Black Oxide | ||
JBSM | JBSFM | O1 Tool Steel | Electroless Nickel Plating | ||
- | JBSFS | - | 304 Stainless Steel | - | - |
- | JBSFC | - | 440C or 420 Stainless Steel | - | Hardness: 50~55HRC |
Part Number | - | P | - | L |
JBY6 JBSF20 JBOR10 JBN10 |
- - |
P13.00 P5.0 |
- - - - |
12 L30.0 L8 10 |
Part Number | L | R | H | K | T | Dg6 | A | d | d1 | h | |||||||||
Type | P | ||||||||||||||||||
JBS JBSM |
8 | 10 | *12 | 16 | 20 | 2 | 28 | 22 | 5 | 12 | -0.006 -0.017 |
20 | 3.3 | 6.5 | 3.5 | ||||
10 | 36 | 28 | 6 | 15 | 26 | 4.5 | 8 | 4.5 | |||||||||||
12 | 12 | 16 | 20 | 25 | 30 | 18 | |||||||||||||
15 | 44 | 34 | 25 | -0.007 -0.020 |
34 | ||||||||||||||
16 | 16 | 20 | 25 | 30 | *35 | 26 | |||||||||||||
20 | 3 | 56 | 44 | 8 | 30 | 42 | 6.6 | 11 | 6.5 | ||||||||||
25 | 20 | 25 | 30 | *35 | 40 | 60 | 47 | 35 | -0.009 -0.025 |
46 |
Part Number | P 0.01mm Increment |
L 0.1mm Increment |
R | H | K | T | A | d | d1 | h | ||
Type | Dg6 | |||||||||||
JBSF JBSFB JBSFM JBSFS JBSFC |
10 | -0.005 -0.014 |
4.00~6.50 | 5.0~15.0 | 1 | 25 | 20 | 5 | 17 | 3.3 | 6.5 | 3.5 |
12 | -0.006 -0.017 |
6.00~8.50 | 2 | 28 | 22 | 20 | ||||||
15 | 8.00~10.50 | 10.0~35.0 | 36 | 28 | 6 | 26 | 4.5 | 8 | 4.5 | |||
18 | 10.00~12.50 | |||||||||||
20 | -0.007 -0.020 |
12.00~13.50 | 40 | 31 | 30 | |||||||
22 | 12.00~13.50 | |||||||||||
25 | 13.00~15.50 | 44 | 34 | 34 | ||||||||
26 | 15.00~16.50 | |||||||||||
30 | 16.00~20.50 | 12.0~50.0 | 3 | 56 | 44 | 8 | 42 | 6.6 | 11 | 6.5 | ||
35 | -0.009 -0.025 |
20.00~25.00 | 60 | 47 | 46 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
JBS8-10 |
JBS8-12 |
JBS8-16 |
JBS8-20 |
JBS10-10 |
JBS10-12 |
JBS10-16 |
JBS10-20 |
JBS12-12 |
JBS12-16 |
JBS12-20 |
JBS12-25 |
JBS12-30 |
JBS15-12 |
JBS15-16 |
JBS15-20 |
JBS15-25 |
JBS15-30 |
JBS16-16 |
JBS16-20 |
JBS16-25 |
JBS16-30 |
JBS16-35 |
JBS20-16 |
JBS20-20 |
JBS20-25 |
JBS20-30 |
JBS20-35 |
JBS25-20 |
JBS25-25 |
JBS25-30 |
JBS25-35 |
JBS25-40 |
JBSF10-P[4-6.5/0.01]-L[5-15/0.1] |
JBSF12-P[6-8.5/0.01]-L[5-15/0.1] |
JBSF15-P[8-10.5/0.01]-L[10-35/0.1] |
JBSF18-P[10-12.5/0.01]-L[10-35/0.1] |
JBSF20-P[12-13.5/0.01]-L[10-35/0.1] |
JBSF22-P[12-13.5/0.01]-L[10-35/0.1] |
JBSF25-P[13-15.5/0.01]-L[10-35/0.1] |
JBSF26-P[15-16.5/0.01]-L[10-35/0.1] |
JBSF30-P[16-20.5/0.01]-L[12-50/0.1] |
JBSF35-P[20-25/0.01]-L[12-50/0.1] |
JBSFB10-P[4-6.5/0.01]-L[5-15/0.1] |
JBSFB12-P[6-8.5/0.01]-L[5-15/0.1] |
JBSFB15-P[8-10.5/0.01]-L[10-35/0.1] |
JBSFB18-P[10-12.5/0.01]-L[10-35/0.1] |
JBSFB20-P[12-13.5/0.01]-L[10-35/0.1] |
JBSFB22-P[12-13.5/0.01]-L[10-35/0.1] |
JBSFB25-P[13-15.5/0.01]-L[10-35/0.1] |
JBSFB26-P[15-16.5/0.01]-L[10-35/0.1] |
JBSFB30-P[16-20.5/0.01]-L[12-50/0.1] |
JBSFB35-P[20-25/0.01]-L[12-50/0.1] |
JBSFC10-P[4-6.5/0.01]-L[5-15/0.1] |
JBSFC12-P[6-8.5/0.01]-L[5-15/0.1] |
JBSFC15-P[8-10.5/0.01]-L[10-35/0.1] |
JBSFC18-P[10-12.5/0.01]-L[10-35/0.1] |
JBSFC20-P[12-13.5/0.01]-L[10-35/0.1] |
JBSFC22-P[12-13.5/0.01]-L[10-35/0.1] |
JBSFC25-P[13-15.5/0.01]-L[10-35/0.1] |
Loading...
Basic Shape | Flanged | Bore (Inner Dia.) Shape | Round shape | Outer Dia. Tolerance | Undersized |
---|---|---|---|---|---|
Special Features | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy