(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: With Slit
•Operating Temperature Range (?): -20::80
•Allowable Torque Range (Nm): 0.05~1.00
•Allowable Lateral Misalignment Range (mm): 0.02~0.2
•Category: Coupling Main Body
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ A ]Accessories |
MCJN | Glass Fiber Reinforced PBT Polybutylene Terephthalate Resin | Set Screw |
MCJSN | PBT Polybutylene Terephthalate Resin |
Part Number | - | Shaft Bore Dia. d1 | - | Shaft Bore Dia. d2 |
MCJN20 | - | 8 | - | 6 |
Part Number | d1 | d2 | D | L | ℓ | F | Set Screw | ||||||||||||
Type | No. | M x Length | Tightening Torque (N·m) | ||||||||||||||||
MCJN | 9 | 1.5 | 1.5 | 9 | 11.4 | 3.2 | 1.6 | M2x4 | 0.08 | ||||||||||
2 | 2 | 13.2 | |||||||||||||||||
10 | 1.5 | 2.5 | 10 | 11.8 | 1.7 | ||||||||||||||
12 | 3 | 3 | 12 | 20 | 5.1 | 2.6 | M3x4 | 0.15 | |||||||||||
14 | 4 | 2.5 | 3 | 3.2 | 4 | 13.5 | 21 | 5.3 | 2.7 | M3x5 | 0.2 | ||||||||
15 | 5 | 3 | 3.2 | 4 | 5 | 15 | 20.5 | ||||||||||||
16 | 6 | 3 | 3.2 | 4 | 5 | 6 | 16 | 21 | 5.5 | 0.25 | |||||||||
20 | 8 | 4 | 5 | 6 | 8 | 20 | 24 | 6.8 | 3.5 | M4x6 | 0.4 | ||||||||
22 | 10 | 10 | 22 | 25.6 | 7.1 | 3.6 | 0.5 | ||||||||||||
28 | 12 | 12 | 28 | 34.4 | 7.5 | 3.9 | M4x8 | 0.8 |
Part Number | d1 | d2 | D | L | ℓ | F | Set Screw | |||||||||
Type | No. | M x Length | Tightening Torque (N·m) | |||||||||||||
MCJSN | 8 | 2 | 2 | 8 | 9 | 3.2 | 1.6 | M2x3 | 0.05 | |||||||
12 | 2.5 | 3 | 12 | 14.5 | 5.3 | 2.6 | M3x4 | 0.18 | ||||||||
3.2 | 3.2 | 14.2 | 0.2 | |||||||||||||
14 | 4 | 4 | 14 | 15 | 5.2 | |||||||||||
5 | 5 | |||||||||||||||
15 | 6 | 2.4 | 3.2 | 4 | 5 | 6 | 15 | 15.5 | 5.5 | 2.8 | ||||||
18 | 8 | 4 | 5 | 6 | 8 | 18 | 17.8 | 2.6 | M3x5 | 0.25 |
Part Number | Allowable Torque (N·m) | Angular Misalignment ( ° ) | Lateral Misalignment (mm) | Static Torsional Spring Constant (N·m/rad) | Max. Rotational Speed (r/min) | Moment of Inertia (kg·m2) | Allowable Axial Misalignment (mm) | Mass (g) | |
Type | No. | ||||||||
MCJN | 9 | 0.05 | 2 | 0.15 | 1.5 | 4000 | 1x10-6 | ±0.2 | 0.9 |
10 | 0.06 | 2 | 4000 | 1.4x10-8 | 1.1 | ||||
12 | 0.08 | 2.5 | 0.2 | 4 | 4000 | 4.5x10-8 | 2.5 | ||
14 | 0.1 | 10 | 5000 | 0.8x10-7 | ±0.3 | 3.4 | |||
15 | 0.12 | 12 | 5000 | 1x10-7 | 4 | ||||
16 | 0.15 | 16 | 6000 | 1.3x10-7 | 4.5 | ||||
20 | 0.25 | 28 | 8000 | 4x10-7 | 7.5 | ||||
22 | 0.35 | 32 | 10000 | 7x10-7 | 10 | ||||
28 | 0.8 | 2 | 40 | 12000 | 2.1x10-6 | 19 | |||
MCJSN | 8 | 0.05 | 2 | 0.05 | 1.8 | 4000 | 0.5x10-8 | ±0.15 | 0.7 |
12 | 0.1 | 0.1 | 2 | 4000 | 0.4x10-7 | ±0.2 | 2.3 | ||
14 | 0.15 | 8 | 5000 | 0.6x10-7 | 2.7 | ||||
15 | 0.15 | 9 | 6000 | 0.8x10-7 | 3 | ||||
18 | 0.2 | 0.15 | 16 | 6000 | 2.5x10-7 | ±0.3 | 4 |
Quantity | 1~4 | 5~9 | 10~19 | 20~49 |
Discount Rate | Unit Price | 40% | 50% | 60% |
Coupling Type | Disk Tye | With Slit Type | Oldham Type | Jaw Type | Bellows Type | Rigid Type | Universal Joints Type | Chain Couplings Type |
---|---|---|---|---|---|---|---|---|
Photo | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Shaft Bore Dia | Ø2-60 mm | Ø1.5-35 mm | Ø1-47 mm | Ø3-60 mm | Ø0-62 mm | Ø3-35 mm | Ø1-60 mm | Ø14-55 mm |
Mortor Recommendation | *Servo Motor *Stepping Motors | *Servo Motor *Stepping Motors | *General Purpose Morter | *Stepping Motors *General Purpose Morter | *Stepping Motors | *Servo Motor *Stepping Motors | *Stepping Motors *General Purpose Morter | *General Purpose Morter |
Torque | 0.15-800 N·m | 0.05-35 N·m | 0.06-352 N·m | 0.31-1,350 N·m | 0.3-500 N·m | 0.3-206 N·m | 0.25-495 N·m | 100-2,372 N·m |
Zero Backlash | Excellent | Excellent | Inefficient | Inefficient | Good | Excellent | Inefficient | Inefficient |
Allowable Angular Misalignment | Good | Good | Excellent | Reasonable | Excellent | Inefficient | Excellent | Reasonable |
Allowable Lateral Misalignment | Reasonable | Reasonable | Excellent | Reasonable | Reasonable | Inefficient | Inefficient | Reasonable |
Axial Misalignment | Good | Reasonable | Good | Inefficient | Excellent | Inefficient | Inefficient | Inefficient |
See all options | Click here | Click here | Click here | Click here | Click here | Click here | Click here | Click here |
For more details on each type of coupling click here
Integrated structure with no backlash.
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MCJN9-[1.5,2]-[1.5,2] |
MCJN10-1.5-2.5 |
MCJN12-3-3 |
MCJN14-4-[2.5,3,3.2,4] |
MCJN15-5-[3,3.2,4,5] |
MCJN16-6-[3,3.2,4,5,6] |
MCJN20-8-[4,5,6,8] |
MCJN22-10-10 |
MCJN28-12-12 |
MCJSN8-2-2 |
MCJSN12-[2.5,3.2]-[3,3.2] |
MCJSN14-[4,5]-[4,5] |
MCJSN15-6-[2.4,3.2,4,5,6] |
MCJSN18-8-[4,5,6,8] |
Loading...
Series Name | With Slit | Allowable Misalignment | Angular / Eccentricity / Axial | Application | Encoder |
---|---|---|---|---|---|
Allowable Torque Range(N•m) | 0.05~1.00 | Features | Zero Backlash / Low Moment of Inertia | Category | Coupling Main Body |
Allowable Lateral Misalignment Range(mm) | 0.02~0.2 | Operating Temperature(℃) | -20::80 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy