(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Flexible spider couplings for high torque and vibration absorption. Zero backlash transmission is possible with low torque. Excellent flexibility and 4 types of spacer hardness.
Part Number
Configured Part Number is shown.
Parts | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories |
Hub | Aluminum Alloy | Clear Anodize | Hex Socket Head Cap Screw |
Spacer | Polyurethane | - |
Part Number | - | Spacer | - | Shaft Bore Dia. d1 | - | Shaft Bore Dia. d2 |
CPJC30 | - | BL | - | 10 | - | 11 |
Selectable | Color | Hardness Shore A |
BL | Blue | 80 |
WH | White | 92 |
RD | Red | 98 |
Part Number | Spacer (Color) | d1, d2 (d1≤d2) | L | ℓ | B | C | F | G | Clamp Screw | |||||||||||||||
Type | D | M | Tightening Torque (N·m) | |||||||||||||||||||||
CPJC | 14 | BL (Blue) WH (White) RD (Red) | 3 | 4 | 5 | 22 | 7 | 6 | 1 | 3.5 | 4 | M2 | 0.5 | |||||||||||
20 | 5 | 6 | 6.35 | 7 | 8 | 30 | 10 | 8 | 5 | 6.5 | M2.5 | 1 | ||||||||||||
30 | 7 | 8 | 9.525 | 10 | 11 | 12 | 35 | 11 | 10 | 1.5 | 5.5 | 10 | M4 | 2.5 | ||||||||||
40 | 10 | 11 | 12 | 14 | 15 | 16 | 66 | 25 | 12 | 2 | 8.5 | 14 | M5 | 4 |
Part Number | Spacer (Color) | d1, d2 (d1≤d2) | L | ℓ | B | C | F | G | Clamp Screw | |||||||
Type | D | M | Tightening Torque (N·m) | |||||||||||||
CPJCK | 30 | BL (Blue) WH (White) RD (Red) | 10 | 11 | 12 | 35 | 11 | 10 | 1.5 | 5.5 | 10 | M4 | 2.5 | |||
40 | 10 | 11 | 12 | 14 | 15 | 16 | 66 | 25 | 12 | 2 | 8.5 | 14 | M5 | 4 |
Part Number | Allowable Torque (N·m) | Angular Misalignment ( ° ) | Lateral Misalignment (mm) | Static Torsional Spring Constant (N · m / rad) | Max. Rotational Speed (r / min) | Moment of Inertia (kg · m2) | Allowable Axial Misalignment (mm) | Mass (g) | |||||||
Type | D | BL | WH | RD | BL | WH | RD | BL | WH | RD | |||||
CPJC | 14 | 0.7 | 1.2 | 2 | 1.0 | 0.15 | 0.10 | 0.10 | 8 | 14 | 22 | 45000 | 1.6x10-7 | +0.6 0 | 6 |
20 | 1.8 | 3 | 5 | 0.20 | 0.15 | 16 | 29 | 55 | 31000 | 1.1x10-6 | +0.8 0 | 19 | |||
30 | 4 | 7.5 | 12.5 | 0.20 | 0.15 | 46 | 73 | 130 | 21000 | 6.2x10-6 | +1.0 0 | 50 | |||
40 | 4.9 | 10 | 17 | 0.15 | 0.10 | 380 | 570 | 1200 | 15000 | 3.9x10-5 | +1.2 0 | 160 |
Part Number | Allowable Torque (N · m) | Angular Misalignment ( ° ) | Lateral Misalignment (mm) | Static Torsional Spring Constant (N · m / rad) | Max. Rotational Speed (r / min) | Moment of Inertia (kg · m2) | Allowable Axial Misalignment (mm) | Mass (g) | |||||||
Type | D | BL | WH | RD | BL | WH | RD | BL | WH | RD | |||||
CPJCK | 30 | 4 | 7.5 | 12.5 | 1.0 | 0.20 | 0.15 | 0.10 | 46 | 73 | 130 | 21000 | 4.2x10-6 | +1.0 0 | 50 |
40 | 4.9 | 10 | 17 | 0.15 | 0.10 | 380 | 570 | 1200 | 15000 | 3.7x10-5 | +1.2 0 | 160 |
Quantity | 1~9 | 10~12 | 13, 14 | 15~19 |
Discount Rate | Unit Price | 5% | 10% | 18% |
[!]Applicable to CPKCK only.
Shaft Bore Dia. d1, d2 | b | t | Key Nom. Dim. b x h | ||
---|---|---|---|---|---|
Dim. | Tolerance | Dim. | Tolerance | ||
10-12 | 4 | ±0.0150 | 1.8 | +0.1 0 | 4x4 |
13-17 | 5 | 2.3 | 5x5 | ||
18-22 | 6 | 2.8 | 6x6 | ||
23-30 | 8 | ±0.0180 | 3.3 | +0.2 0 | 8x7 |
31-38 | 10 | 3.3 | 10x8 | ||
39-44 | 12 | ±0.0215 | 3.3 | 12x8 | |
45-50 | 14 | 3.8 | 14x9 | ||
51-58 | 16 | 4.3 | 16x10 | ||
59-60 | 18 | 4.4 | 18x11 |
Coupling Type | Disk Tye | With Slit Type | Oldham Type | Jaw Type | Bellows Type | Rigid Type | Universal Joints Type | Chain Couplings Type |
---|---|---|---|---|---|---|---|---|
Photo | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Shaft Bore Dia | Ø2-60 mm | Ø1.5-35 mm | Ø1-47 mm | Ø3-60 mm | Ø0-62 mm | Ø3-35 mm | Ø1-60 mm | Ø14-55 mm |
Mortor Recommendation | *Servo Motor *Stepping Motors | *Servo Motor *Stepping Motors | *General Purpose Morter | *Stepping Motors *General Purpose Morter | *Stepping Motors | *Servo Motor *Stepping Motors | *Stepping Motors *General Purpose Morter | *General Purpose Morter |
Torque | 0.15-800 N·m | 0.05-35 N·m | 0.06-352 N·m | 0.31-1,350 N·m | 0.3-500 N·m | 0.3-206 N·m | 0.25-495 N·m | 100-2,372 N·m |
Zero Backlash | Excellent | Excellent | Inefficient | Inefficient | Good | Excellent | Inefficient | Inefficient |
Allowable Angular Misalignment | Good | Good | Excellent | Reasonable | Excellent | Inefficient | Excellent | Reasonable |
Allowable Lateral Misalignment | Reasonable | Reasonable | Excellent | Reasonable | Reasonable | Inefficient | Inefficient | Reasonable |
Axial Misalignment | Good | Reasonable | Good | Inefficient | Excellent | Inefficient | Inefficient | Inefficient |
See all options | Click here | Click here | Click here | Click here | Click here | Click here | Click here | Click here |
For more details on each type of coupling click here
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CPJC14-BL-[3,4,5]-[3,4,5] |
CPJC14-BL-[3,4,5]-RDC[3-5/0.1] |
CPJC14-BL-LDC[3-5/0.1]-[3,4,5] |
CPJC14-BL-LDC[3-5/0.1]-RDC[3-5/0.1] |
CPJC14-RD-[3,4,5]-[3,4,5] |
CPJC14-RD-[3,4,5]-RDC[3-5/0.1] |
CPJC14-RD-LDC[3-5/0.1]-[3,4,5] |
CPJC14-RD-LDC[3-5/0.1]-RDC[3-5/0.1] |
CPJC14-WH-[3,4,5]-[3,4,5] |
CPJC14-WH-[3,4,5]-RDC[3-5/0.1] |
CPJC14-WH-LDC[3-5/0.1]-[3,4,5] |
CPJC14-WH-LDC[3-5/0.1]-RDC[3-5/0.1] |
CPJC20-BL-[5,6,6.35,7,8]-[5,6,6.35,7,8] |
CPJC20-BL-[5,6,6.35,7,8]-RDC[5-8/0.1] |
CPJC20-BL-LDC[5-8/0.1]-[5,6,6.35,7,8] |
CPJC20-BL-LDC[5-8/0.1]-RDC[5-8/0.1] |
CPJC20-RD-[5,6,6.35,7,8]-[5,6,6.35,7,8] |
CPJC20-RD-[5,6,6.35,7,8]-RDC[5-8/0.1] |
CPJC20-RD-LDC[5-8/0.1]-[5,6,6.35,7,8] |
CPJC20-RD-LDC[5-8/0.1]-RDC[5-8/0.1] |
CPJC20-WH-[5,6,6.35,7,8]-[5,6,6.35,7,8] |
CPJC20-WH-[5,6,6.35,7,8]-RDC[5-8/0.1] |
CPJC20-WH-LDC[5-8/0.1]-[5,6,6.35,7,8] |
CPJC20-WH-LDC[5-8/0.1]-RDC[5-8/0.1] |
CPJC30-BL-[7,8,9.525,10,11,12]-[7,8,9.525,10,11,12] |
CPJC30-BL-[7,8,9.525,10,11,12]-RDC[7-12/0.1] |
CPJC30-BL-LDC[7-12/0.1]-[7,8,9.525,10,11,12] |
CPJC30-BL-LDC[7-12/0.1]-RDC[7-12/0.1] |
CPJC30-RD-[7,8,9.525,10,11,12]-[7,8,9.525,10,11,12] |
CPJC30-RD-[7,8,9.525,10,11,12]-RDC[7-12/0.1] |
CPJC30-RD-LDC[7-12/0.1]-[7,8,9.525,10,11,12] |
CPJC30-RD-LDC[7-12/0.1]-RDC[7-12/0.1] |
CPJC30-WH-[7,8,9.525,10,11,12]-[7,8,9.525,10,11,12] |
CPJC30-WH-[7,8,9.525,10,11,12]-RDC[7-12/0.1] |
CPJC30-WH-LDC[7-12/0.1]-[7,8,9.525,10,11,12] |
CPJC30-WH-LDC[7-12/0.1]-RDC[7-12/0.1] |
CPJC40-BL-[10,11,12,14,15,16]-[10,11,12,14,15,16] |
CPJC40-RD-[10,11,12,14,15,16]-[10,11,12,14,15,16] |
CPJC40-WH-[10,11,12,14,15,16]-[10,11,12,14,15,16] |
CPJCK30-BL-[10,11,12]-[10,11,12] |
CPJCK30-RD-[10,11,12]-[10,11,12] |
CPJCK30-WH-[10,11,12]-[10,11,12] |
CPJCK40-BL-[10,11,12,14,15,16]-[10,11,12,14,15,16] |
CPJCK40-RD-[10,11,12,14,15,16]-[10,11,12,14,15,16] |
CPJCK40-WH-[10,11,12,14,15,16]-[10,11,12,14,15,16] |
Part Number |
---|
Loading...
Series Name | Jaw Type | Allowable Misalignment | Angular / Eccentricity / Axial | Application | Standard |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 10001~78000 | Features | High Torque Type / Low Moment of Inertia | Body Material | Aluminum |
Category | Coupling Main Body | Allowable Angular Misalignment(deg) | 1 | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Buffer Part Material | Polyurethane | Operating Temperature(℃) | -20::60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy