(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - With clamp type fastening and aluminum body. (Part Numbers)

Flexible Couplings - With clamp type fastening and aluminum body.

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Pricing

Flexible spider type couplings with clamp type fastening. Models are available to select whether a keyway is required at one end or both.

  • METRIC
  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

[ ! ]For the selection criteria and alignment procedures >> Click here
・Materials
Parts[ M ]Material[ S ]Surface Treatment[ A ]Accessories
HubAluminum AlloyClear AnodizeSet Screw
SpacerPolyurethane-

Specifications

Part Number-Spacer-Shaft Bore Dia. d1-Shaft Bore Dia. d2
CPJ30-WH-8-10
SelectableColorHardness Shore A
BLBlue80
WHWhite92
RDRed98
Part NumberSpacer (Color)d1, d2 (d1≤d2)LBCFSet Screw
TypeDMTightening Torque (N·m)
CPJ14BL (Blue)
WH (White)
RD (Red)
3456          227613.5M30.7
20  566.35789.525      301085
30     789.52510111214  3511101.55.5M41.7
40        101112141516662512212.5M54
Part NumberSpacer (Color)d1, d2 (d1≤d2)LBCFSet Screw
TypeDMTightening Torque (N·m)
CPJK30BL (Blue)
WH (White)
RD (Red)
10111214  3511101.55.5M41.7
40101112141516662512212.5M54
Part NumberAllowable Torque (N·m)Angular Misalignment
( ° )
Lateral Misalignment (mm)Static Torsional Spring Constant (N · m / rad)Max. Rotational Speed
(r / min)
Moment of Inertia
(kg · m2)
Allowable Axial Misalignment (mm)Mass (g)
TypeDBLWHRDBLWHRDBLWHRD
CPJ140.71.221.00.150.100.1081422450002.1x10-7+0.6
0
7.3
201.8350.200.15162955310001.0x10-6+0.8
0
18
3047.512.50.200.154673130210005.9x10-6+1.0
0
46
404.910170.150.103805701200150004.0x10-5+1.2
0
150
[ ! ]The allowable torque varies depending on temperature. Click here
Part NumberAllowable Torque (N·m)Angular Misalignment
( ° )
Lateral Misalignment (mm)Static Torsional Spring Constant (N · m / rad)Max. Rotational Speed
(r / min)
Moment of Inertia
(kg · m2)
Allowable Axial Misalignment (mm)Mass (g)
TypeDBLWHRDBLWHRDBLWHRD
CPJK3047.512.51.00.200.150.104673130210005.8x10-6+1.0
0
45
404.910170.150.103805701200150003.8x10-5+1.2
0
150
· Spacer is press-fitted into the body.

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
Quantity1~910~1213, 1415~19
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Couplings - Jaw, Setscrew with Key Groove:Related Image

More Information

Couplings - Jaw, Setscrew with Key Groove:Related Image

Technical Information

Keyway Dimensions

[!]Applicable to CPKCK only.

Shaft Bore Dia.
d1, d2
btKey Nom. Dim.
b x h
Dim.ToleranceDim.Tolerance
10-124±0.01501.8 +0.1
0
4x4
13-1752.35x5
18-2262.86x6
23-308±0.01803.3 +0.2
0
8x7
31-38103.310x8
39-4412±0.02153.312x8
45-50143.814x9
51-58164.316x10
59-60184.418x11

Support Information

MISUMI Coupling Type

Coupling TypeDisk TyeWith Slit TypeOldham TypeJaw TypeBellows TypeRigid TypeUniversal Joints TypeChain Couplings Type
Photo
Shaft Bore DiaØ2-60 mmØ1.5-35 mmØ1-47 mmØ3-60 mmØ0-62 mmØ3-35 mmØ1-60 mmØ14-55 mm
Mortor Recommendation*Servo Motor
*Stepping Motors
*Servo Motor
*Stepping Motors
*General Purpose Morter*Stepping Motors
*General Purpose Morter
*Stepping Motors*Servo Motor
*Stepping Motors
*Stepping Motors
*General Purpose Morter
*General Purpose Morter
Torque0.15-800 N·m0.05-35 N·m0.06-352 N·m0.31-1,350 N·m0.3-500 N·m0.3-206 N·m0.25-495 N·m100-2,372 N·m
Zero BacklashExcellentExcellentInefficientInefficientGoodExcellentInefficientInefficient
Allowable Angular MisalignmentGoodGoodExcellentReasonableExcellentInefficientExcellentReasonable
Allowable Lateral MisalignmentReasonableReasonableExcellentReasonableReasonableInefficientInefficientReasonable
Axial MisalignmentGoodReasonableGoodInefficientExcellentInefficientInefficientInefficient
See all optionsClick hereClick hereClick hereClick hereClick hereClick hereClick hereClick here

For more details on each type of coupling click here

Cautions

Use Precautions

  • Make sure to keep misalignment within the allowed range and avoid excessive torque. Otherwise the coupling’s life will be shortened considerably due to plastic deformation.
  • For your safety, enclose the revolving parts of equipment with a protective cover.
  • If the coupling item generates abnormal metallic noises, immediately turn off the equipment and identify the cause. Such noises may be an indication of improper alignment, shaft interference or a loose screw.
  • For applications with a large load fluctuation, apply an adhesive agent on the coupling’s screws to prevent them from loosening. Alternatively, select a coupling of a larger size/load capability.

Compatible Models

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPJ14-BL-[3,​4,​5,​6]-[3,​4,​5,​6]
CPJ14-BL-[3,​4,​5,​6]-RDC[3-6/0.1]
CPJ14-BL-LDC[3-6/0.1]-[3,​4,​5,​6]
CPJ14-BL-LDC[3-6/0.1]-RDC[3-6/0.1]
CPJ14-RD-[3,​4,​5,​6]-[3,​4,​5,​6]
CPJ14-RD-[3,​4,​5,​6]-RDC[3-6/0.1]
CPJ14-RD-LDC[3-6/0.1]-[3,​4,​5,​6]
CPJ14-RD-LDC[3-6/0.1]-RDC[3-6/0.1]
CPJ14-WH-LDC[3-6/0.1]-RDC[3-6/0.1]
CPJ14-WH-LDC[3-6/0.1]-*
CPJ14-WH-*-RDC[3-6/0.1]
CPJ14-WH-*-*
CPJ20-BL-[5,​6,​6.35,​7,​8,​9.525]-[5,​6,​6.35,​7,​8,​9.525]
CPJ20-BL-[5,​6,​6.35,​7,​8,​9.525]-RDC[5-9.5/0.1]
CPJ20-BL-LDC[5-9.5/0.1]-[5,​6,​6.35,​7,​8,​9.525]
CPJ20-BL-LDC[5-9.5/0.1]-RDC[5-9.5/0.1]
CPJ20-RD-[5,​6,​6.35,​7,​8,​9.525]-[5,​6,​6.35,​7,​8,​9.525]
CPJ20-RD-[5,​6,​6.35,​7,​8,​9.525]-RDC[5-9.5/0.1]
CPJ20-RD-LDC[5-9.5/0.1]-[5,​6,​6.35,​7,​8,​9.525]
CPJ20-RD-LDC[5-9.5/0.1]-RDC[5-9.5/0.1]
CPJ20-WH-[5,​6,​6.35,​7,​8,​9.525]-[5,​6,​6.35,​7,​8,​9.525]
CPJ20-WH-[5,​6,​6.35,​7,​8,​9.525]-RDC[5-9.5/0.1]
CPJ20-WH-LDC[5-9.5/0.1]-[5,​6,​6.35,​7,​8,​9.525]
CPJ20-WH-LDC[5-9.5/0.1]-RDC[5-9.5/0.1]
CPJ30-BL-[7,​8,​9.525,​10,​11,​12,​14]-[7,​8,​9.525,​10,​11,​12,​14]
CPJ30-BL-[7,​8,​9.525,​10,​11,​12,​14]-RDC[7-14/0.1]
CPJ30-BL-LDC[7-14/0.1]-[7,​8,​9.525,​10,​11,​12,​14]
CPJ30-BL-LDC[7-14/0.1]-RDC[7-14/0.1]
CPJ30-RD-[7,​8,​9.525,​10,​11,​12,​14]-[7,​8,​9.525,​10,​11,​12,​14]
CPJ30-RD-[7,​8,​9.525,​10,​11,​12,​14]-RDC[7-14/0.1]
CPJ30-RD-LDC[7-14/0.1]-[7,​8,​9.525,​10,​11,​12,​14]
CPJ30-RD-LDC[7-14/0.1]-RDC[7-14/0.1]
CPJ30-WH-[7,​8,​9.525,​10,​11,​12,​14]-[7,​8,​9.525,​10,​11,​12,​14]
CPJ30-WH-[7,​8,​9.525,​10,​11,​12,​14]-RDC[7-14/0.1]
CPJ30-WH-LDC[7-14/0.1]-[7,​8,​9.525,​10,​11,​12,​14]
CPJ30-WH-LDC[7-14/0.1]-RDC[7-14/0.1]
CPJ40-BL-[10,​11,​12,​14,​15,​16]-[10,​11,​12,​14,​15,​16]
CPJ40-BL-[10,​11,​12,​14,​15,​16]-RDC[10-16/0.1]
CPJ40-BL-LDC[10-16/0.1]-[10,​11,​12,​14,​15,​16]
CPJ40-BL-LDC[10-16/0.1]-RDC[10-16/0.1]
CPJ40-RD-[10,​11,​12,​14,​15,​16]-[10,​11,​12,​14,​15,​16]
CPJ40-RD-[10,​11,​12,​14,​15,​16]-RDC[10-16/0.1]
CPJ40-RD-LDC[10-16/0.1]-[10,​11,​12,​14,​15,​16]
CPJ40-RD-LDC[10-16/0.1]-RDC[10-16/0.1]
CPJ40-WH-[10,​11,​12,​14,​15,​16]-[10,​11,​12,​14,​15,​16]
CPJ40-WH-[10,​11,​12,​14,​15,​16]-RDC[10-16/0.1]
CPJ40-WH-LDC[10-16/0.1]-[10,​11,​12,​14,​15,​16]
CPJ40-WH-LDC[10-16/0.1]-RDC[10-16/0.1]
CPJK30-BL-[10,​11,​12,​14]-[10,​11,​12,​14]
CPJK30-RD-[10,​11,​12,​14]-[10,​11,​12,​14]
CPJK30-WH-[10,​11,​12,​14]-[10,​11,​12,​14]
CPJK40-BL-[10,​11,​12,​14,​15,​16]-[10,​11,​12,​14,​15,​16]
CPJK40-RD-[10,​11,​12,​14,​15,​16]-[10,​11,​12,​14,​15,​16]
CPJK40-WH-[10,​11,​12,​14,​15,​16]-[10,​11,​12,​14,​15,​16]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size d1
(mm)
For Shaft Size d2
(mm)
O.D. D
(Ø)
Overall Length
(mm)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Spacer (Color Selection) Shaft Bore Shape Shaft I.D. d1 Change Hole Dia. [LDC] Specified in 1mm Increment Shaft I.D. d2 Change Hole Dia. [RDC] Specified in 1mm Increment
1 Piece(s)

10 Days or more

100.05~1.003 ~ 63 ~ 614220.7450000.15+0.6/02.1×10-7BL (Blue)Standard Holes--
1 Piece(s)

10 Days or more

100.05~1.003 ~ 6-14220.7450000.15+0.6/02.1×10-7BL (Blue)Standard Holes-3 ~ 6
1 Piece(s)

10 Days or more

100.05~1.00-3 ~ 614220.7450000.15+0.6/02.1×10-7BL (Blue)Standard Holes3 ~ 6-
1 Piece(s)

10 Days or more

100.05~1.00--14220.7450000.15+0.6/02.1×10-7BL (Blue)Standard Holes3 ~ 63 ~ 6
1 Piece(s)

10 Days or more

101.01~3.003 ~ 63 ~ 614222450000.1+0.6/02.1×10-7RD (Red)Standard Holes--
1 Piece(s)

10 Days or more

101.01~3.003 ~ 6-14222450000.1+0.6/02.1×10-7RD (Red)Standard Holes-3 ~ 6
1 Piece(s)

10 Days or more

101.01~3.00-3 ~ 614222450000.1+0.6/02.1×10-7RD (Red)Standard Holes3 ~ 6-
1 Piece(s)

10 Days or more

101.01~3.00--14222450000.1+0.6/02.1×10-7RD (Red)Standard Holes3 ~ 63 ~ 6
1 Piece(s)

10 Days or more

101.01~3.00--14221.2450000.1+0.6/02.1×10-7WH (White)Standard Holes3 ~ 63 ~ 6
1 Piece(s)

10 Days or more

101.01~3.00--14221.2450000.1+0.6/02.1×10-7WH (White)Standard Holes3 ~ 6-
1 Piece(s)

10 Days or more

101.01~3.00--14221.2450000.1+0.6/02.1×10-7WH (White)Standard Holes-3 ~ 6
1 Piece(s)

10 Days or more

101.01~3.00--14221.2450000.1+0.6/02.1×10-7WH (White)Standard Holes--
1 Piece(s)

10 Days or more

101.01~3.005 ~ 9.5255 ~ 9.52520301.8310000.2+0.8/01.0×10-6BL (Blue)Standard Holes--
1 Piece(s)

10 Days or more

101.01~3.005 ~ 9.525-20301.8310000.2+0.8/01.0×10-6BL (Blue)Standard Holes-5 ~ 9.5
1 Piece(s)

10 Days or more

101.01~3.00-5 ~ 9.52520301.8310000.2+0.8/01.0×10-6BL (Blue)Standard Holes5 ~ 9.5-
1 Piece(s)

10 Days or more

101.01~3.00--20301.8310000.2+0.8/01.0×10-6BL (Blue)Standard Holes5 ~ 9.55 ~ 9.5
1 Piece(s)

10 Days or more

103.01~5.005 ~ 9.5255 ~ 9.52520305310000.1+0.8/01.0×10-6RD (Red)Standard Holes--
1 Piece(s)

10 Days or more

103.01~5.005 ~ 9.525-20305310000.1+0.8/01.0×10-6RD (Red)Standard Holes-5 ~ 9.5
1 Piece(s)

10 Days or more

103.01~5.00-5 ~ 9.52520305310000.1+0.8/01.0×10-6RD (Red)Standard Holes5 ~ 9.5-
1 Piece(s)

10 Days or more

103.01~5.00--20305310000.1+0.8/01.0×10-6RD (Red)Standard Holes5 ~ 9.55 ~ 9.5
1 Piece(s)

10 Days or more

101.01~3.005 ~ 9.5255 ~ 9.52520303310000.15+0.8/01.0×10-6WH (White)Standard Holes--
1 Piece(s)

10 Days or more

101.01~3.005 ~ 9.525-20303310000.15+0.8/01.0×10-6WH (White)Standard Holes-5 ~ 9.5
1 Piece(s)

10 Days or more

101.01~3.00-5 ~ 9.52520303310000.15+0.8/01.0×10-6WH (White)Standard Holes5 ~ 9.5-
1 Piece(s)

10 Days or more

101.01~3.00--20303310000.15+0.8/01.0×10-6WH (White)Standard Holes5 ~ 9.55 ~ 9.5
1 Piece(s)

10 Days or more

103.01~5.007 ~ 147 ~ 1430354210000.2+1.0/05.9×10-6BL (Blue)Standard Holes--
1 Piece(s)

10 Days or more

103.01~5.007 ~ 14-30354210000.2+1.0/05.9×10-6BL (Blue)Standard Holes-7 ~ 14
1 Piece(s)

10 Days or more

103.01~5.00-7 ~ 1430354210000.2+1.0/05.9×10-6BL (Blue)Standard Holes7 ~ 14-
1 Piece(s)

10 Days or more

103.01~5.00--30354210000.2+1.0/05.9×10-6BL (Blue)Standard Holes7 ~ 147 ~ 14
1 Piece(s)

10 Days or more

1010.01~20.007 ~ 147 ~ 14303512.5210000.1+1.0/05.9×10-6RD (Red)Standard Holes--
1 Piece(s)

10 Days or more

1010.01~20.007 ~ 14-303512.5210000.1+1.0/05.9×10-6RD (Red)Standard Holes-7 ~ 14
1 Piece(s)

10 Days or more

1010.01~20.00-7 ~ 14303512.5210000.1+1.0/05.9×10-6RD (Red)Standard Holes7 ~ 14-
1 Piece(s)

10 Days or more

1010.01~20.00--303512.5210000.1+1.0/05.9×10-6RD (Red)Standard Holes7 ~ 147 ~ 14
1 Piece(s)

10 Days or more

105.01~10.007 ~ 147 ~ 1430357.5210000.15+1.0/05.9×10-6WH (White)Standard Holes--
1 Piece(s)

10 Days or more

105.01~10.007 ~ 14-30357.5210000.15+1.0/05.9×10-6WH (White)Standard Holes-7 ~ 14
1 Piece(s)

10 Days or more

105.01~10.00-7 ~ 1430357.5210000.15+1.0/05.9×10-6WH (White)Standard Holes7 ~ 14-
1 Piece(s)

10 Days or more

105.01~10.00--30357.5210000.15+1.0/05.9×10-6WH (White)Standard Holes7 ~ 147 ~ 14
1 Piece(s)

10 Days or more

103.01~5.0010 ~ 1610 ~ 1640664.9150000.15+1.2/04.0×10-5BL (Blue)Standard Holes--
1 Piece(s)

10 Days or more

103.01~5.0010 ~ 16-40664.9150000.15+1.2/04.0×10-5BL (Blue)Standard Holes-10 ~ 16
1 Piece(s)

10 Days or more

103.01~5.00-10 ~ 1640664.9150000.15+1.2/04.0×10-5BL (Blue)Standard Holes10 ~ 16-
1 Piece(s)

10 Days or more

103.01~5.00--40664.9150000.15+1.2/04.0×10-5BL (Blue)Standard Holes10 ~ 1610 ~ 16
1 Piece(s)

10 Days or more

1010.01~20.0010 ~ 1610 ~ 16406617150000.1+1.2/04.0×10-5RD (Red)Standard Holes--
1 Piece(s)

10 Days or more

1010.01~20.0010 ~ 16-406617150000.1+1.2/04.0×10-5RD (Red)Standard Holes-10 ~ 16
1 Piece(s)

10 Days or more

1010.01~20.00-10 ~ 16406617150000.1+1.2/04.0×10-5RD (Red)Standard Holes10 ~ 16-
1 Piece(s)

10 Days or more

1010.01~20.00--406617150000.1+1.2/04.0×10-5RD (Red)Standard Holes10 ~ 1610 ~ 16
1 Piece(s)

10 Days or more

105.01~10.0010 ~ 1610 ~ 16406610150000.1+1.2/04.0×10-5WH (White)Standard Holes--
1 Piece(s)

10 Days or more

105.01~10.0010 ~ 16-406610150000.1+1.2/04.0×10-5WH (White)Standard Holes-10 ~ 16
1 Piece(s)

10 Days or more

105.01~10.00-10 ~ 16406610150000.1+1.2/04.0×10-5WH (White)Standard Holes10 ~ 16-
1 Piece(s)

10 Days or more

105.01~10.00--406610150000.1+1.2/04.0×10-5WH (White)Standard Holes10 ~ 1610 ~ 16
1 Piece(s)

10 Days or more

103.01~5.0010 ~ 1410 ~ 1430354210000.2+1.0/05.8×10-6BL (Blue)Hole with Keyway--
1 Piece(s)

10 Days or more

1010.01~20.0010 ~ 1410 ~ 14303512.5210000.1+1.0/05.8×10-6RD (Red)Hole with Keyway--
1 Piece(s)

10 Days or more

105.01~10.0010 ~ 1410 ~ 1430357.5210000.15+1.0/05.8×10-6WH (White)Hole with Keyway--
1 Piece(s)

10 Days or more

103.01~5.0010 ~ 1610 ~ 1640664.9150000.15+1.2/03.8×10-5BL (Blue)Hole with Keyway--
1 Piece(s)

10 Days or more

1010.01~20.0010 ~ 1610 ~ 16406617150000.1+1.2/03.8×10-5RD (Red)Hole with Keyway--
1 Piece(s)

10 Days or more

105.01~10.0010 ~ 1610 ~ 16406610150000.1+1.2/03.8×10-5WH (White)Hole with Keyway--

Loading...

  1. 1
 

Basic Information

Series Name Jaw Type Allowable Misalignment Angular / Eccentricity / Axial Application Standard
Max. Rotational Speed Range(r/min) 10001~78000 Features High Torque Type / Low Moment of Inertia Body Material Aluminum
Category Coupling Main Body Allowable Angular Misalignment(deg) 1 Allowable Lateral Misalignment Range(mm) 0.02~0.2
Buffer Part Material Polyurethane Operating Temperature(℃) -20::60

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.