(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Clamping Keyless Type is High Torque of up to Max. 80N Compatible..
Part Number
Configured Part Number is shown.
Type | Disc Type | Body | Disc | [ A ]Accessory | ||
Both Sides Keyless Clamping | One Side Keyless Clamping / One Side Keywayed Bore | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | ||
CPSWN | CPSWMK | Double | 1045 Carbon Steel | - | 301 Stainless Steel | Locking Screws Set Screw |
CPSHN | CPSHMK | Single | ||||
CPAWN | - | Double | Aluminum Alloy | Clear Anodize | ||
CPAHN | - | Single |
Part Number | d1,d2 (Keywayed bores available up to Ø25) | d1,d2 | L1 | L2 | D1 | P.C.D. | Locking Screws (Keyless Clamping) | ||
Type | D | Size | Tightening Torque (Nm) | ||||||
Double Disc Type Both Sides Keyless Clamping CPSWN(1045 Carbon Steel) CPAWN (Aluminum) One Side Keyless Clamping / One Side Keywayed Bore CPSWMK | 65 | 15 16*17 18*19 20 22 24 25 30 35 [ ! ]For CPAWN, * is not available | 15 | 26.5 | 5.5 (1045 Carbon Steel) 5.0 (Aluminum) | 41 | 29 | M5x25 | 6 |
16 | 30 | ||||||||
17 | 32 | ||||||||
18, 19 | 44 | 35 | |||||||
20, 22 | 22 | 48 | 37 | M5x22 | |||||
24, 25 | 53 | 42 | |||||||
30 | 58 | 45 | |||||||
35 | 63 | 51 |
Part Number | d1,d2 (Keywayed bores available up to Ø25) | d1,d2 | L1 | L2 | D1 | P.C.D. | Locking Screws (Keyless Clamping) | ||
Type | D | Size | Tightening Torque (Nm) | ||||||
Single Disc Type Both Sides Keyless Clamping CPSHN(1045 Carbon Steel) CPAHN (Aluminum) One Side Keyless Clamping / One Side Keywayed Bore CPSHMK | 65 | 15 16*17 18*19 20 22 24 25 30 35 [ ! ]For CPAHN, * is not available | 15 | 26.5 | 5.5 (1045 Carbon Steel) 5.0 (Aluminum) | 41 | 29 | M5x25 | 6 |
16 | 30 | ||||||||
17 | 32 | ||||||||
18, 19 | 44 | 35 | |||||||
20, 22 | 22 | 48 | 37 | M5x22 | |||||
24, 25 | 53 | 42 | |||||||
30 | 58 | 45 | |||||||
35 | 63 | 51 |
Part Number | d1,d2 | Allowable Torque (Nm) | Allowable Angular Misalignment (º) | Allowable Lateral Misalignment (mm) | Static Torsional Spring Constant (Nm/rad) | Max. Rotational Speed (r/min) | Inertia Moment (Kg-m2) | Allowable Axial Misalignment | Mass (g) | |
Type | D | |||||||||
CPSWN | 65 | 15~19 | 60 | 0.6 | 0.2 | 58000 | 8000 | 6.53x10-4 | ±0.6 | 984 |
20~35 | 80 | |||||||||
CPAWN | 15, 16, 18 | 20 | 47000 | 2.33x10-4 | 351 | |||||
20~35 | 40 | |||||||||
CPSWMK | 15~35 | 60 | 58000 | 5.70x10-4 | 934 |
Part Number | d1,d2 | Allowable Torque (Nm) | Allowable Angular Misalignment (º) | Static Torsional Spring Constant (Nm/rad) | Max. Rotational Speed (r/min) | Inertia Moment (Kg-m2) | Allowable Axial Misalignment | Mass (g) | |
Type | D | ||||||||
CPSHN | 65 | 15~19 | 60 | 0.6 | 120000 | 8000 | 4.53x10-4 | ±0.3 | 695 |
20~35 | 80 | ||||||||
CPAHN | 15, 16, 18 | 20 | 98000 | 1.61x10-4 | 248 | ||||
20~35 | 40 | ||||||||
CPSHMK | 15~35 | 60 | 120000 | 3.70x10-4 | 645 |
Quantity | 1~4 | 5~9 | 10~14 | 15~ |
Rate | Unit Price | 5% | 10% | 15% |
Shaft Bore Dia. d1, d2 | b | t | Key Nom. Dim. b x h | Set Screw | |||
---|---|---|---|---|---|---|---|
Dim. | Tolerance | Dim. | Tolerance | Size | Tightening Torque (N・m) | ||
15,16,17 | 5 | ±0.015 | 2.3 | +0.1 0 | 5x5 | M4 | 1.7 |
18,19,20,22 | 6 | ±0.015 | 2.8 | 6x6 | M5 | 4 | |
24,25 | 8 | ±0.015 | 3.3 | +0.2 0 | 8x7 | M6 | 7 |
Coupling Type | Disk Tye | With Slit Type | Oldham Type | Jaw Type | Bellows Type | Rigid Type | Universal Joints Type | Chain Couplings Type |
---|---|---|---|---|---|---|---|---|
Photo | ||||||||
Shaft Bore Dia | Ø2-60 mm | Ø1.5-35 mm | Ø1-47 mm | Ø3-60 mm | Ø0-62 mm | Ø3-35 mm | Ø1-60 mm | Ø14-55 mm |
Mortor Recommendation | *Servo Motor *Stepping Motors | *Servo Motor *Stepping Motors | *General Purpose Morter | *Stepping Motors *General Purpose Morter | *Stepping Motors | *Servo Motor *Stepping Motors | *Stepping Motors *General Purpose Morter | *General Purpose Morter |
Torque | 0.15-800 N·m | 0.05-35 N·m | 0.06-352 N·m | 0.31-1,350 N·m | 0.3-500 N·m | 0.3-206 N·m | 0.25-495 N·m | 100-2,372 N·m |
Zero Backlash | Excellent | Excellent | Inefficient | Inefficient | Good | Excellent | Inefficient | Inefficient |
Allowable Angular Misalignment | Good | Good | Excellent | Reasonable | Excellent | Inefficient | Excellent | Reasonable |
Allowable Lateral Misalignment | Reasonable | Reasonable | Excellent | Reasonable | Reasonable | Inefficient | Inefficient | Reasonable |
Axial Misalignment | Good | Reasonable | Good | Inefficient | Excellent | Inefficient | Inefficient | Inefficient |
See all options | Click here | Click here | Click here | Click here | Click here | Click here | Click here | Click here |
For more details on each type of coupling click here
Zero backlash, and best suited for high torque servo motor applications. characteristics.
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CPAHN65-[15,16,18,20,22,24,25,30,35]-[15,16,18,20,22,24,25,30,35] |
CPAWN65-[15,16,18,20,22,24,25,30,35]-[15,16,18,20,22,24,25,30,35] |
CPSHMK65-[15,16,17,18,19,20,22,24,25,30,35]-[15,16,17,18,19,20,22,24,25] |
CPSHN65-[15,16,17,18,19,20,22,24,25,30,35]-[15,16,17,18,19,20,22,24,25,30,35] |
CPSWMK65-[15,16,17,18,19,20,22,24,25,30,35]-[15,16,17,18,19,20,22,24,25] |
CPSWN65-[15,16,17,18,19,20,22,24,25,30,35]-[15,16,17,18,19,20,22,24,25,30,35] |
Loading...
Series Name | Disc Type | Application | For Servo Motors | O.D. D(Ø) | 65 |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 4001~10000 | Category | Coupling Main Body | Max. Rotational Speed(r/min) | 8000 |
Allowable Angular Misalignment(deg) | 0.6 | Disc Material | 301 Stainless Steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy