(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearing Shaft Screws - with Retaining Ring Groove

Bearing Shaft Screws - with Retaining Ring Groove

For complete product overview and details on Bearing Shaft Screws - with Retaining Ring Groove see the sections below:

  • METRIC
  • inCAD Components
Bearing Shaft Screws - with Retaining Ring Groove, Bolt Type:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
BGPW1045 Carbon SteelBlack OxideRetaining Ring 1 pc. (304 Stainless Steel)
BGPMWElectroless Nickel Plating
BGPSW304 Stainless Steel-

Specifications

Part Number-H-L-S-F
BGPMW5
BGSPW8
-
-
8
11
-
-
L25
L27
-
-
S15
S10
-F8
Part NumberH L
1mm Increment
SF
1mm Increment
TBM (Coarse)mdDsApplicable BearingIncluded Retaining Ring
TypeDToleranceToleranceShapeJIS Nominal*
BGPW
BGPMW
BGPSW
4715~2551015F≥M
F≤L-S-2
22M40.7+ 0.1
0
3+ 0.06
0
6 674  694 624E TypeNo. 3
5815~25510152.5M54+ 0.075
0
7 695  605 625 675No. 4
6920~301015203M658 696  606 626 676No. 5
81120~30101520F≥M
F≤L-S-3
34M80.97+ 0.09
0
10 698  608 628 678No. 7
10 1320~301015205M101.15+ 0.14
0
9.60
- 0.09
126800C TypeNo.10
1420~30101520136900 6000
1725~40152025166200
12 1520~301015206M1211.50
- 0.11
146801No.12
1625~40101520156901 6001
1830~50152025176201
[ ! ]* For details of E and C Type Retaining Rings, see Click here and Click here respectively.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGPMW4-7-L[15-25/1]-S[5,​10,​15]-F[4-20/1]
BGPMW5-8-L[15-25/1]-S[5,​10,​15]-F[5-20/1]
BGPMW6-9-L[20-30/1]-S[10,​15,​20]-F[6-25/1]
BGPMW8-11-L[20-30/1]-S[10,​15,​20]-F[8-25/1]
BGPMW10-13-L[20-30/1]-S[10,​15,​20]-F[10-25/1]
BGPMW10-14-L[20-30/1]-S[10,​15,​20]-F[10-25/1]
BGPMW10-17-L[25-40/1]-S[15,​20,​25]-F[10-35/1]
BGPMW12-15-L[20-30/1]-S[10,​15,​20]-F[12-25/1]
BGPMW12-16-L[25-40/1]-S[10,​15,​20]-F[12-35/1]
BGPMW12-18-L[30-50/1]-S[10,​15,​20]-F[12-45/1]
BGPSW4-7-L[15-25/1]-S[5,​10,​15]-F[4-20/1]
BGPSW5-8-L[15-25/1]-S[5,​10,​15]-F[5-20/1]
BGPSW6-9-L[20-30/1]-S[10,​15,​20]-F[6-25/1]
BGPSW8-11-L[20-30/1]-S[10,​15,​20]-F[8-25/1]
BGPSW10-13-L[20-30/1]-S[10,​15,​20]-F[10-25/1]
BGPSW10-14-L[20-30/1]-S[10,​15,​20]-F[10-25/1]
BGPSW10-17-L[25-40/1]-S[15,​20,​25]-F[10-35/1]
BGPSW12-15-L[20-30/1]-S[10,​15,​20]-F[12-25/1]
BGPSW12-16-L[25-40/1]-S[10,​15,​20]-F[12-35/1]
BGPSW12-18-L[30-50/1]-S[10,​15,​20,​25]-F[12-45/1]
BGPW4-7-L[15-25/1]-S[5,​10,​15]-F[4-20/1]
BGPW5-8-L[15-25/1]-S[5,​10,​15]-F[4-20/1]
BGPW6-9-L[20-30/1]-S[5,​10,​15,​20]-F[4-20/1]
BGPW8-11-L[20-30/1]-S[10,​15,​20]-F[4-20/1]
BGPW10-13-L[20-30/1]-S[5,​10,​15]-F[4-20/1]
BGPW10-14-L[20-30/1]-S[5,​10,​15]-F[4-20/1]
BGPW10-17-L[25-40/1]-S[15,​20,​25]-F[10-27/1]
BGPW12-15-L[20-30/1]-S[5,​10,​15]-F[4-20/1]
BGPW12-16-L[25-40/1]-S[5,​10,​15]-F[12-27/1]
BGPW12-18-L[30-50/1]-S[15,​20,​25]-F[4-32/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Pin Dia. D
(φ)
O.D. H
(φ)
F
(mm)
L
(mm)
S
(mm)
1 Piece(s)

12 Days or more

101045 Carbon SteelElectroless Nickel Plating474 ~ 2015 ~ 255 ~ 15
1 Piece(s)

12 Days or more

101045 Carbon SteelElectroless Nickel Plating585 ~ 2015 ~ 255 ~ 15
1 Piece(s)

12 Days or more

101045 Carbon SteelElectroless Nickel Plating696 ~ 2520 ~ 3010 ~ 20
1 Piece(s)

12 Days or more

101045 Carbon SteelElectroless Nickel Plating8118 ~ 2520 ~ 3010 ~ 20
1 Piece(s)

12 Days or more

101045 Carbon SteelElectroless Nickel Plating101310 ~ 2520 ~ 3010 ~ 20
1 Piece(s)

12 Days or more

101045 Carbon SteelElectroless Nickel Plating101410 ~ 2520 ~ 3010 ~ 20
1 Piece(s)

12 Days or more

101045 Carbon SteelElectroless Nickel Plating101710 ~ 3525 ~ 4015 ~ 25
1 Piece(s)

12 Days or more

101045 Carbon SteelElectroless Nickel Plating121512 ~ 2520 ~ 3010 ~ 20
1 Piece(s)

12 Days or more

101045 Carbon SteelElectroless Nickel Plating121612 ~ 3525 ~ 4010 ~ 20
1 Piece(s)

12 Days or more

101045 Carbon SteelElectroless Nickel Plating121812 ~ 4530 ~ 5010 ~ 20
1 Piece(s)

12 Days or more

10304 Stainless Steel-474 ~ 2015 ~ 255 ~ 15
1 Piece(s)

12 Days or more

10304 Stainless Steel-585 ~ 2015 ~ 255 ~ 15
1 Piece(s)

12 Days or more

10304 Stainless Steel-696 ~ 2520 ~ 3010 ~ 20
1 Piece(s)

12 Days or more

10304 Stainless Steel-8118 ~ 2520 ~ 3010 ~ 20
1 Piece(s)

12 Days or more

10304 Stainless Steel-101310 ~ 2520 ~ 3010 ~ 20
1 Piece(s)

12 Days or more

10304 Stainless Steel-101410 ~ 2520 ~ 3010 ~ 20
1 Piece(s)

12 Days or more

10304 Stainless Steel-101710 ~ 3525 ~ 4015 ~ 25
1 Piece(s)

12 Days or more

10304 Stainless Steel-121512 ~ 2520 ~ 3010 ~ 20
1 Piece(s)

12 Days or more

10304 Stainless Steel-121612 ~ 3525 ~ 4010 ~ 20
1 Piece(s)

12 Days or more

10304 Stainless Steel-121812 ~ 4530 ~ 5010 ~ 25
1 Piece(s)

12 Days or more

101045 Carbon SteelBlack Oxide Coating474 ~ 2015 ~ 255 ~ 15
1 Piece(s)

12 Days or more

101045 Carbon SteelBlack Oxide Coating584 ~ 2015 ~ 255 ~ 15
1 Piece(s)

12 Days or more

101045 Carbon SteelBlack Oxide Coating694 ~ 2020 ~ 305 ~ 20
1 Piece(s)

12 Days or more

101045 Carbon SteelBlack Oxide Coating8114 ~ 2020 ~ 3010 ~ 20
1 Piece(s)

12 Days or more

101045 Carbon SteelBlack Oxide Coating10134 ~ 2020 ~ 305 ~ 15
1 Piece(s)

12 Days or more

101045 Carbon SteelBlack Oxide Coating10144 ~ 2020 ~ 305 ~ 15
1 Piece(s)

12 Days or more

101045 Carbon SteelBlack Oxide Coating101710 ~ 2725 ~ 4015 ~ 25
1 Piece(s)

12 Days or more

101045 Carbon SteelBlack Oxide Coating12154 ~ 2020 ~ 305 ~ 15
1 Piece(s)

12 Days or more

101045 Carbon SteelBlack Oxide Coating121612 ~ 2725 ~ 405 ~ 15
1 Piece(s)

12 Days or more

101045 Carbon SteelBlack Oxide Coating12184 ~ 3230 ~ 5015 ~ 25

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.