(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Followers - Resin.

Cam Followers - Resin.
  • Volume Discount

The outer ring has a resin coating (Nylon MC). The outer ring can be flat or crowned. Tightening method can be flat or with hexagon keyway. Available in 52100 bearing steel or 440C stainless steel. Maximum operating temperatures of 80°C.

  • inCAD Components
Cam Followers - With Resin Roller, Hex Socket Hole, Flat Type, With Seal:Related Image
・Materials
Type[ M ]Material[ A ]Accessories
FlatRPlasticCam Followers
Standard (With Seal)Hex Socket (with Seals)
CFFRUCCFFRUCSCFFRUDSMC Nylon52100 Bearing Steel1 Hex Nut (1045 Carbon Steel Carbon Steel, Black Oxide)
-CFFRUCSSCFFRUDSS440C Stainless SteelHex Nut 1 pc. (304 Stainless Steel)

Specifications

Part Number-D
CFFRUCS12-32
Part NumberDMxPitchBB1Ld1d21HAllowable Load
(N)
Allowable Rotational Speed (rpm)Mass (g)
Typedh7 Tolerance
Standard
Flat
CFFRUC
Hex Socket
Flat
CFFRUCS
CFFRUCSS

Hex Socket
R
CFFRUDS
CFFRUDSS
5 0
- 0.012
135x0.87.5910233.1--388252013
6166x1.091112284112221022
8 0
- 0.015
198x1.2511324122196033
102210x1.25131213365120176050
26130156066
12 0
- 0.018
3012x1.5141415406366156139095
321501320113
163516x1.5181819.55281921230181
[ ! ]Values of allowable load are values when speed =10km/H.
[ ! ]For Standard Type, grease replenishing hole is provided on the head only. For d5, no grease replenishment hole is provided.
[ ! ]For d12 and larger sizes of Hex Socket Type, both hex socket and driver groove are provided. For d10 and smaller sizes, no grease replenishing hole is provided.
[ ! ]For Standard Type, resin expands and may come off easily in high temperature. Avoid storing in high temperature.
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CFFRUC5-13
CFFRUC6-16
CFFRUC8-19
CFFRUC10-22
CFFRUC10-26
CFFRUCS5-13
CFFRUCS6-16
CFFRUCS8-19
CFFRUCS10-22
CFFRUCS10-26
CFFRUCSS5-13
CFFRUCSS6-16
CFFRUCSS8-19
CFFRUCSS10-22
CFFRUCSS10-26
CFFRUDS5-13
CFFRUDS6-16
CFFRUDS8-19
CFFRUDS10-22
CFFRUDS10-26
CFFRUDSS5-13
CFFRUDSS6-16
CFFRUDSS8-19
CFFRUDSS10-22
CFFRUDSS10-26
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Type O.D. D
(Ø)
Width B
(mm)
Thread Size on Cam Follower (M)
(mm)
Tightening Method Material Allowable Rotational Speed
(rpm)
Allowable Load
(N)
1 Piece(s)Available

8 Days or more

10Flat Type139M5Standard Type[Carbon Steel] 52100 Bearing Steel252088
1 Piece(s)Available

8 Days or more

10Flat Type1611M6Standard Type[Carbon Steel] 52100 Bearing Steel2210112
1 Piece(s)Available

8 Days or more

10Flat Type1911M8Standard Type[Carbon Steel] 52100 Bearing Steel1960122
1 Piece(s)Available

8 Days or more

10Flat Type2212M10Standard Type[Carbon Steel] 52100 Bearing Steel1760120
1 Piece(s)Available

8 Days or more

10Flat Type2612M10Standard Type[Carbon Steel] 52100 Bearing Steel1560130
1 Piece(s)Available

8 Days or more

10Flat Type139M5Hex Socket on Head[Carbon Steel] 52100 Bearing Steel252088
1 Piece(s)Available

8 Days or more

10Flat Type1611M6Hex Socket on Head[Carbon Steel] 52100 Bearing Steel2210112
1 Piece(s)Available

Same day

Stock

10Flat Type1911M8Hex Socket on Head[Carbon Steel] 52100 Bearing Steel1960122
1 Piece(s)Available

8 Days or more

10Flat Type2212M10Hex Socket on Head[Carbon Steel] 52100 Bearing Steel1760120
1 Piece(s)Available

8 Days or more

10Flat Type2612M10Hex Socket on Head[Carbon Steel] 52100 Bearing Steel1560130
1 Piece(s)Available

8 Days or more

10Flat Type139M5Hex Socket on Head[Stainless Steel] 440C Stainless Steel252088
1 Piece(s)Available

8 Days or more

10Flat Type1611M6Hex Socket on Head[Stainless Steel] 440C Stainless Steel2210112
1 Piece(s)Available

8 Days or more

10Flat Type1911M8Hex Socket on Head[Stainless Steel] 440C Stainless Steel1960122
1 Piece(s)Available

8 Days or more

10Flat Type2212M10Hex Socket on Head[Stainless Steel] 440C Stainless Steel1760120
1 Piece(s)Available

8 Days or more

10Flat Type2612M10Hex Socket on Head[Stainless Steel] 440C Stainless Steel1560130
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R139M5Hex Socket on Head[Carbon Steel] 52100 Bearing Steel252088
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R1611M6Hex Socket on Head[Carbon Steel] 52100 Bearing Steel2210112
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R1911M8Hex Socket on Head[Carbon Steel] 52100 Bearing Steel1960122
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R2212M10Hex Socket on Head[Carbon Steel] 52100 Bearing Steel1760120
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R2612M10Hex Socket on Head[Carbon Steel] 52100 Bearing Steel1560130
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R139M5Hex Socket on Head[Stainless Steel] 440C Stainless Steel252088
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R1611M6Hex Socket on Head[Stainless Steel] 440C Stainless Steel2210112
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R1911M8Hex Socket on Head[Stainless Steel] 440C Stainless Steel1960122
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R2212M10Hex Socket on Head[Stainless Steel] 440C Stainless Steel1760120
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R2612M10Hex Socket on Head[Stainless Steel] 440C Stainless Steel1560130

Loading...

  1. 1
 

Basic Information

Category Cam Followers Roller Lining With Resin Shaft Provided
Unit Metric Series Roller Guiding Method Retainer Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.