(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft End Caps

Shaft End Caps
  • Volume Discount
  • Degreasing
  • Spec Change
  • Lead Time Reduction

[Features]It can be used as an external end cap. Materials can be selected from S45C and SUS304.

  • METRIC
  • inCAD Components
End Caps for Shafts:Related Image
・Materials
TypeMaterialSurface Treatment
EDCB1045 Carbon SteelBlack Oxide
EDCMElectroless Nickel Plating
EDCS304 Stainless Steel-

Specifications

Part Number
EDCB20
Part NumberD1DsTFd
TypeD
EDCB
EDCM
EDCS
101413.4524.5
121615.45.5
151918.4
172120.4736.6
202625.4
253130.4
303736.489
354241.410411
404746.414

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EDCB10
EDCB12
EDCB15
EDCB17
EDCB20
EDCB25
EDCB30
EDCB35
EDCB40
EDCM10
EDCM12
EDCM15
EDCM17
EDCM20
EDCM25
EDCM30
EDCM35
EDCM40
EDCS10
EDCS12
EDCS15
EDCS17
EDCS20
EDCS25
EDCS30
EDCS35
EDCS40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D. D
(φ)
Material I.D. V
(φ)
1 Piece(s)Available

8 Days or more

101045 Carbon SteelBlack Oxide Coating10
1 Piece(s)Available

8 Days or more

101045 Carbon SteelBlack Oxide Coating12
1 Piece(s)Available

8 Days or more

101045 Carbon SteelBlack Oxide Coating15
1 Piece(s)Available

8 Days or more

101045 Carbon SteelBlack Oxide Coating17
1 Piece(s)Available

8 Days or more

101045 Carbon SteelBlack Oxide Coating20
1 Piece(s)Available

8 Days or more

101045 Carbon SteelBlack Oxide Coating25
1 Piece(s)Available

8 Days or more

101045 Carbon SteelBlack Oxide Coating30
1 Piece(s)Available

8 Days or more

101045 Carbon SteelBlack Oxide Coating35
1 Piece(s)Available

8 Days or more

101045 Carbon SteelBlack Oxide Coating40
1 Piece(s)Available

8 Days or more

101045 Carbon SteelElectroless Nickel Plating10
1 Piece(s)Available

8 Days or more

101045 Carbon SteelElectroless Nickel Plating12
1 Piece(s)Available

8 Days or more

101045 Carbon SteelElectroless Nickel Plating15
1 Piece(s)Available

Same day

Stock

101045 Carbon SteelElectroless Nickel Plating17
1 Piece(s)Available

8 Days or more

101045 Carbon SteelElectroless Nickel Plating20
1 Piece(s)Available

8 Days or more

101045 Carbon SteelElectroless Nickel Plating25
1 Piece(s)Available

8 Days or more

101045 Carbon SteelElectroless Nickel Plating30
1 Piece(s)Available

8 Days or more

101045 Carbon SteelElectroless Nickel Plating35
1 Piece(s)Available

8 Days or more

101045 Carbon SteelElectroless Nickel Plating40
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-10
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-12
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-15
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-17
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-20
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-25
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-30
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-35
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-40

Loading...

  1. 1

Example

End Caps for Shafts:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.